DOUBLE-ROW TYPE 2TS-DM
TAPERED ROLLER BEARINGS
TIMKEN TAPERED ROLLER BEARING CATALOG
719
(5)
Contact your Timken engineer for information on spacer configurations.
(6)
These maximum fillet radii will be cleared by the bearing corners. Part Number Dimensions Bearing Weight Shaft Housing Inner Outer Outer Spacer
(5)
Max. Shaft Fillet Radius Backing Shoulder Dia. Max. Housing Fillet Radius Max. Backing Shoulder Dia. R
(6)
d
b
r
(6)
D
a
mm in. mm in. mm in. mm in. kg lbs. 544090 544118 Y4S-544118 1.5 240.0 3.3 282.0 11.91 0.06 9.45 0.13 11.10 26.22 88900 88126 Y1S-88126 0.8 242.0 3.3 299.0 23.73 0.03 9.53 0.13 11.77 52.27 96900 96140 Y5S-96140 1.5 249.0 3.3 318.0 49.44 0.06 9.80 0.13 12.52 109.04 HH949549 HH949510 K80686 1.5 280.0 6.4 416.0 214.23 0.06 11.02 0.25 16.38 472.33 EE390090 390200 Y1S-390200 1.5 277.0 6.4 423.0 215.02 0.06 10.91 0.25 16.65 474.05 H247549 H247510 H247510EB 1.5 263.0 6.4 346.0 104.72 0.06 10.35 0.25 13.62 230.88 X32048X Y32048X K163891 2.0 259.0 3.0 331.0 53.32 0.08 10.20 0.12 13.03 117.52 HH249949 HH249910 HH249910ES 1.5 275.0 6.4 366.0 125.29 0.06 10.83 0.25 14.41 276.23 HH953749 HH953710 K85370 1.5 306.3 6.4 455.0 275.73 0.06 12.06 0.25 17.91 607.88 EE620100 620220 Y1S-620220 3.3 308.0 8.0 477.0 282.99 0.13 12.13 0.31 18.78 623.87 LM451347 LM451310 LM451310EC 1.5 280.0 3.3 335.0 32.47 0.06 11.02 0.13 13.19 71.59 H852849 H852810 H852810EB 1.5 296.9 6.4 390.0 150.83 0.06 11.69 0.25 15.35 332.55 545112 545141 Y2S-545141 1.5 298.0 3.3 340.0 15.01 0.06 11.73 0.13 13.39 33.08 LM757049 LM757010 LM757010ES 1.5 322.0 3.3 380.0 43.24 0.06 12.68 0.13 14.96 95.31 M959442 M959410 M959410EB 1.5 344.0 6.4 438.0 138.33 0.06 13.54 0.25 17.24 304.94 X32972M Y32972M K161931 1.5 378.0 3.0 451.0 92.80 0.06 14.88 0.12 17.76 164.88 L865547 L865512 L865512EA 0.8 395.0 3.3 456.0 39.00 0.03 15.55 0.13 17.95 85.96
Download 3D & 2D Sales Drawings at cad.timken.com.
Previous Page