DOUBLE-ROW TYPE 2TS-DM
TAPERED ROLLER BEARINGS 718 TIMKEN TAPERED ROLLER BEARING CATALOG
TYPE 2TS-DM
(1)
Overall width can vary depending on spacer selection. Contact your Timken engineer for more information.
(2)
Based on 1 x 10
6
revolutions L
10
life, for the ISO life-calculation method. C
1(2)
is the double-row radial value.
(3)
Consult your Timken engineer for instructions on use or review the Timken Engineering Manual on timken.com/catalogs.
(4)
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life-calculation method. C
90
and C
a 90
are radial and thrust values. C
90(2)
is the double-row radial value.
D
a
d D T B r R d
b
Bearing Dimensions Load Ratings Bore d O.D. D Width
(1)
T Width B Dynamic
(2)
Factors
(3)
Dynamic
(4)
Factors
(3)
C
1(2)
e Y
1
Y
2
C
90
C
a90
C
90(2)
K mm in. mm in. mm in. mm in. N lbf N lbf N lbf N lbf 228.600 300.038 66.675 63.500 414000 0.40 1.68 2.50 61600 42400 107000 1.45 9.0000 11.8125 2.6250 2.5000 93000 13900 9530 24100 228.600 320.675 101.600 98.424 961000 0.49 1.39 2.06 143000 119000 249000 1.20 9.0000 12.6250 4.0000 3.8750 216000 32200 26800 56000 228.600 355.600 136.525 133.350 1320000 0.59 1.14 1.70 197000 199000 343000 0.99 9.0000 14.0000 5.3750 5.2500 297000 44200 44700 77000 228.600 488.950 247.650 222.250 3910000 0.94 0.72 1.07 582000 934000 1010000 0.62 9.0000 19.2500 9.7500 8.7500 879000 131000 210000 228000 228.600 508.000 234.950 190.500 2920000 0.94 0.72 1.07 434000 697000 756000 0.62 9.0000 20.0000 9.2500 7.5000 656000 97700 157000 170000 234.950 384.175 225.425 225.424 2920000 0.33 2.03 3.02 434000 247000 756000 1.76 9.2500 15.1250 8.8750 656000 97600 55600 170000 240.000 360.000 152.000 2060000 0.46 1.47 2.19 306000 241000 534000 1.27 9.4488 14.1732 5.9842 463000 68900 54100 120000 247.650 406.400 231.775 234.950 3620000 0.33 2.03 3.02 539000 307000 939000 1.76 9.7500 16.0000 9.1250 9.2500 814000 121000 69000 211000 254.000 533.400 266.700 241.300 4670000 0.94 0.72 1.07 696000 1120000 1210000 0.62 10.0000 21.0000 10.5000 9.5000 1050000 156000 251000 272000 254.000 558.800 209.550 3130000 0.87 0.78 1.16 466000 691000 812000 0.67 10.0000 22.0000 8.2500 704000 105000 155000 182000 264.975 355.600 114.300 124.000 1270000 0.36 1.87 2.79 189000 117000 330000 1.62 10.4321 14.0000 4.5000 4.8818 286000 42600 26300 74200 266.700 444.500 241.300 234.950 3180000 0.58 1.17 1.75 473000 466000 823000 1.01 10.5000 17.5000 9.5000 9.2500 714000 106000 105000 185000 285.750 358.775 66.675 63.500 449000 0.49 1.37 2.04 66800 56300 116000 1.19 11.2500 14.1250 2.6250 2.5000 101000 15000 12600 26200 304.800 406.400 127.000 1340000 0.44 1.53 2.28 199000 151000 347000 1.32 12.0000 16.0000 5.0000 301000 44800 33900 78100 304.800 499.948 203.200 158.750 2330000 1.17 0.58 0.86 346000 695000 603000 0.50 12.0000 19.6830 8.0000 6.2500 523000 77900 156000 136000 360.000 480.000 152.000 2170000 0.46 1.47 2.19 324000 254000 564000 1.27 14.1732 18.8976 5.9843 5.9842 489000 72800 57100 127000 381.000 479.425 98.425 95.250 1030000 0.50 1.36 2.03 154000 130000 268000 1.18 15.0000 18.8750 3.8750 3.7500 232000 34600 29300 60300
Download 3D & 2D Sales Drawings at cad.timken.com.
Previous Page