D
a
d D T B r R d
b
DOUBLE-ROW TYPE 2TS-DM
TAPERED ROLLER BEARINGS 720 TIMKEN TAPERED ROLLER BEARING CATALOG
TYPE 2TS-DM
(1)
Overall width can vary depending on spacer selection. Contact your Timken engineer for more information.
(2)
Based on 1 x 10
6
revolutions L
10
life, for the ISO life-calculation method. C
1(2)
is the double-row radial value.
(3)
Consult your Timken engineer for instructions on use or review the Timken Engineering Manual on timken.com/catalogs.
(4)
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life-calculation method. C
90
and C
a 90
are radial and thrust values. C
90(2)
is the double-row radial value. Bearing Dimensions Load Ratings Bore d O.D. D Width
(1)
T Width B Dynamic
(2)
Factors
(3)
Dynamic
(4)
Factors
(3)
C
1(2)
e Y
1
Y
2
C
90
C
a90
C
90(2)
K mm in. mm in. mm in. mm in. N lbf N lbf N lbf N lbf 400.000 510.000 124.000 1720000 0.37 1.85 2.75 255000 160000 445000 1.60 15.7480 20.0787 4.8819 4.8818 386000 57400 35900 100000 406.400 549.275 171.450 168.276 2490000 0.41 1.66 2.47 371000 259000 646000 1.43 16.0000 21.6250 6.7500 6.6250 561000 83500 58200 145000 431.800 571.500 149.225 149.224 2140000 0.55 1.24 1.84 319000 298000 555000 1.07 17.0000 22.5000 5.8750 481000 71700 67000 125000 460.000 860.000 420.000 380.000 12500000 0.58 1.17 1.75 1860000 1840000 3240000 1.01 18.1102 33.8583 16.5354 14.9606 2810000 419000 413000 729000 476.250 565.150 82.550 817000 0.47 1.44 2.14 122000 97800 212000 1.24 18.7500 22.2500 3.2500 184000 27400 22000 47600 482.600 615.950 107.950 92.076 1140000 0.35 1.93 2.88 170000 102000 296000 1.67 19.0000 24.2500 4.2500 3.6250 257000 38200 22900 66600 560.000 1080.000 530.022 470.000 18600000 0.47 1.45 2.16 2770000 2210000 4830000 1.25 22.0472 42.5197 20.8670 18.5040 4190000 624000 497000 1090000 710.000 950.000 226.000 212.000 7050000 0.46 1.47 2.19 1050000 824000 1830000 1.27 27.9528 37.4016 8.8976 8.3464 1580000 236000 185000 411000 723.900 914.400 168.275 161.924 4150000 0.38 1.77 2.64 619000 403000 1080000 1.54 28.5000 36.0000 6.6250 6.3750 934000 139000 90600 242000 762.000 889.000 139.700 1880000 0.38 1.78 2.65 280000 182000 488000 1.54 30.0000 35.0000 5.5000 423000 62900 40800 110000 857.250 1092.200 241.300 222.250 5060000 0.56 1.21 1.80 754000 719000 1310000 1.05 33.7500 43.0000 9.5000 8.7500 1140000 169000 162000 295000
Download 3D & 2D Sales Drawings at cad.timken.com.
Previous Page