DOUBLE-ROW TYPE 2TS-DM
TAPERED ROLLER BEARINGS
TIMKEN TAPERED ROLLER BEARING CATALOG
717
(5)
Contact your Timken engineer for information on spacer configurations.
(6)
These maximum fillet radii will be cleared by the bearing corners. Part Number Dimensions Bearing Weight Shaft Housing Inner Outer Outer Spacer
(5)
Max. Shaft Fillet Radius Backing Shoulder Dia. Max. Housing Fillet Radius Max. Backing Shoulder Dia. R
(6)
d
b
r
(6)
D
a
mm in. mm in. mm in. mm in. kg lbs. X32038XM Y32038XM K162211 1.0 207.0 2.5 267.0 30.16 0.04 8.15 0.10 10.51 66.48 470975 470132 Y1S-470132 1.5 210.0 6.4 298.0 61.46 0.06 8.27 0.25 11.73 135.50 HH840249 HH840210 HH840210EA 1.5 215.7 6.4 290.0 74.14 0.06 8.49 0.25 11.42 163.45 EE350750 351687 Y1S-351687 6.4 237.0 6.4 365.0 139.80 0.25 9.33 0.25 14.37 308.21 L540049 L540010 L540010EA 0.8 205.0 1.5 243.0 6.97 0.03 8.07 0.06 9.57 15.37 X32040XM Y32040XM K165677 1.5 220.0 2.5 284.0 39.08 0.06 8.66 0.10 11.18 86.14 EE420801 421437 Y2S-421437 1.5 227.1 3.3 329.0 78.68 0.06 8.94 0.13 12.95 173.48 EE114080 114160 Y2S-114160 1.5 237.0 6.4 349.0 102.70 0.06 9.33 0.25 13.74 226.43 M241549 M241510 M241510EC 1.5 219.0 3.3 272.0 24.60 0.06 8.62 0.13 10.71 54.22 H242649 H242610 K162083 1.5 227.0 3.3 306.0 68.69 0.06 8.94 0.13 12.05 151.44 93825 93125 Y6S-93125 1.3 226.9 3.3 286.0 35.47 0.05 8.93 0.13 11.26 78.21 HM743345 HM743310 HM743310EB 1.5 228.0 6.4 303.0 46.10 0.06 8.98 0.25 11.93 101.64 96825 96140 Y7S-96140 1.5 235.0 3.3 318.0 57.44 0.06 9.25 0.13 12.52 126.67 543085 543114 Y2S-543114 0.8 226.0 3.3 272.0 11.62 0.03 8.90 0.13 10.71 25.62 EE380875 380190 Y2S-380190 1.5 267.0 6.4 402.0 193.74 0.06 10.51 0.25 15.83 427.10 EE113089 113170 Y2S-113170 3.3 267.0 6.4 375.0 114.78 0.13 10.51 0.25 14.76 253.04 EE113091 113170 Y4S-113170 3.3 267.0 6.4 375.0 115.43 0.13 10.51 0.25 14.76 254.48
Download 3D & 2D Sales Drawings at cad.timken.com.
Previous Page