SINGLE-ROW TYPE TS
TAPERED ROLLER BEARINGS 194 TIMKEN TAPERED ROLLER BEARING CATALOG
(1)
Based on 1 x 10
6
revolutions L
10
life, for the ISO life-calculation method.
(2)
Consult your Timken engineer for instructions on use or review the Timken Engineering Manual on timken.com/catalogs.
(3)
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life-calculation method. C
90
and C
a 90
are radial and thrust values.
TYPE TS
D
a
d
a
d
b
R D
b
r A
a (6)
A
b (7)
T C D d B a
(4)
Bearing Dimensions Load Ratings Part Number Bore d O.D. D Width T Inner Outer Dynamic
(1)
Factors
(2)
Dynamic
(3)
Factors
(2)
Static C
1
e Y C
90
C
a90
K C
0
mm in. mm in. mm in. N lbf N lbf N lbf N lbf 50.000 90.000 20.000 102000 0.32 1.88 26400 14400 1.83 95800 366 363 1.9685 3.5433 0.7874 22900 5930 3250 21500 50.000 90.000 20.000 102000 0.32 1.88 26400 14400 1.83 95800 365 363 1.9685 3.5433 0.7874 22900 5930 3250 21500 50.000 90.000 20.000 102000 0.32 1.88 26400 14400 1.83 95800 365 362 1.9685 3.5433 0.7874 22900 5930 3250 21500 50.000 90.000 28.000 124000 0.33 1.82 32100 18100 1.78 154000 JM205149 JM205110 1.9685 3.5433 1.1024 27800 7210 4060 34600 50.000 90.000 28.000 147000 0.33 1.82 38000 21400 1.78 154000 JM205149A JM205110 1.9685 3.5433 1.1024 33000 8540 4810 34600 50.000 90.000 28.000 147000 0.33 1.82 38000 21400 1.78 154000 JM205149 JM205110A 1.9685 3.5433 1.1024 33000 8540 4810 34600 50.000 90.000 28.000 147000 0.33 1.82 38000 21400 1.78 154000 JM205149AS JM205110 1.9685 3.5433 1.1024 33000 8540 4810 34600 50.000 105.000 32.000 142000 0.87 0.69 36700 54400 0.67 138000 JW5049 JW5010 1.9685 4.1339 1.2598 31800 8250 12200 31000 50.000 105.000 37.000 172000 0.49 1.23 44500 37100 1.20 223000 JHM807045 JHM807012 1.9685 4.1339 1.4567 38600 10000 8350 50200 50.800 77.788 12.700 37300 0.34 1.78 9680 5570 1.74 47200 LL205449 LL205410 2.0000 3.0625 0.5000 8390 2180 1250 10600 50.800 80.962 18.258 60800 0.36 1.69 15800 9590 1.64 88800 L305649 L305610 2.0000 3.1875 0.7188 13700 3540 2160 20000 50.800 82.000 21.976 96300 0.31 1.97 25000 13000 1.91 104000 LM104949 JLM104910 2.0000 3.2283 0.8652 21700 5610 2930 23400 50.800 82.550 21.590 96300 0.31 1.97 25000 13000 1.91 104000 LM104949 LM104911 2.0000 3.2500 0.8500 21700 5610 2930 23400 50.800 82.550 23.622 96300 0.31 1.97 25000 13000 1.91 104000 LM104949 LM104911A 2.0000 3.2500 0.9300 21700 5610 2930 23400 50.800 82.931 21.590 96300 0.31 1.97 25000 13000 1.91 104000 LM104949 LM104912 2.0000 3.2650 0.8500 21700 5610 2930 23400 50.800 83.312 17.462 54700 0.41 1.48 14200 9840 1.44 67500 18790 18721 2.0000 3.2800 0.6875 12300 3190 2210 15200 50.800 85.000 17.462 54700 0.41 1.48 14200 9840 1.44 67500 18790 18720 2.0000 3.3465 0.6875 12300 3190 2210 15200
Previous Page