SINGLE-ROW TYPE TS

TAPERED ROLLER BEARINGS 158 TIMKEN TAPERED ROLLER BEARING CATALOG

(1)

Based on 1 x 10

6

revolutions L

10

life, for the ISO life-calculation method.

(2)

Consult your Timken engineer for instructions on use or review the Timken Engineering Manual on timken.com/catalogs.

(3)

Based on 90 x 10

6

revolutions L

10

life, for The Timken Company life-calculation method. C

90

and C

a 90

are radial and thrust values.

TYPE TS

D

a

d

a

d

b

R D

b

r A

a (6)

A

b (7)

T C D d B a

(4)

Bearing Dimensions Load Ratings Part Number Bore d O.D. D Width T Inner Outer Dynamic

(1)

Factors

(2)

Dynamic

(3)

Factors

(2)

Static C

1

e Y C

90

C

a90

K C

0

mm in. mm in. mm in. N lbf N lbf N lbf N lbf 41.275 76.200 22.225 75500 0.39 1.53 19600 13200 1.49 89200 24781 24720 1.6250 3.0000 0.8750 17000 4400 2960 20100 41.275 76.200 25.400 75500 0.39 1.53 19600 13200 1.49 89200 24780 24721 1.6250 3.0000 1.0000 17000 4400 2960 20100 41.275 76.200 25.400 75500 0.39 1.53 19600 13200 1.49 89200 24781 24721 1.6250 3.0000 1.0000 17000 4400 2960 20100 41.275 79.375 23.812 91100 0.32 1.88 23600 12900 1.83 110000 26882 26822 1.6250 3.1250 0.9375 20500 5310 2900 24800 41.275 79.375 23.812 91100 0.32 1.88 23600 12900 1.83 110000 26885 26822 1.6250 3.1250 0.9375 20500 5310 2900 24800 41.275 80.000 18.009 48100 0.49 1.23 12500 10400 1.20 55100 11162 11315 1.6250 3.1496 0.7090 10800 2800 2340 12400 41.275 80.000 21.000 94300 0.27 2.20 24400 11400 2.14 83400 342 332 1.6250 3.1496 0.8268 21200 5490 2570 18700 41.275 80.000 21.000 94300 0.27 2.20 24400 11400 2.14 83400 336 332 1.6250 3.1496 0.8268 21200 5490 2570 18700 41.275 80.035 29.370 115000 0.27 2.20 29800 13900 2.14 129000 3383 3339 1.6250 3.1510 1.1563 25800 6700 3130 29100 41.275 80.167 25.400 91100 0.32 1.88 23600 12900 1.83 110000 26882 26820 1.6250 3.1562 1.0000 20500 5310 2900 24800 41.275 80.167 26.988 94300 0.27 2.20 24400 11400 2.14 83400 336 3320 1.6250 3.1562 1.0625 21200 5490 2570 18700 41.275 80.167 26.988 94300 0.27 2.20 24400 11400 2.14 83400 342 3320 1.6250 3.1562 1.0625 21200 5490 2570 18700 41.275 80.167 29.370 91100 0.32 1.88 23600 12900 1.83 110000 26882 26821 1.6250 3.1562 1.1563 20500 5310 2900 24800 41.275 81.755 29.370 115000 0.27 2.20 29800 13900 2.14 129000 3383 3329 1.6250 3.2187 1.1563 25800 6700 3130 29100 41.275 82.550 26.195 92900 0.40 1.49 24100 16600 1.45 115000 22778 22721 1.6250 3.2500 1.0313 20900 5420 3730 25800 41.275 82.550 26.543 91700 0.55 1.10 23800 22200 1.07 112000 M802048 M802011 1.6250 3.2500 1.0450 20600 5340 4990 25300 41.275 82.550 26.543 91700 0.55 1.10 23800 22200 1.07 112000 M802047 M802011 1.6250 3.2500 1.0450 20600 5340 4990 25300

Previous Page
Next Page