SINGLE-ROW TYPE TS
TAPERED ROLLER BEARINGS 104 TIMKEN TAPERED ROLLER BEARING CATALOG
(1)
Based on 1 x 10
6
revolutions L
10
life, for the ISO life-calculation method.
(2)
Consult your Timken engineer for instructions on use or review the Timken Engineering Manual on timken.com/catalogs.
(3)
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life-calculation method. C
90
and C
a 90
are radial and thrust values.
TYPE TS
D
a
d
a
d
b
R D
b
r A
a (6)
A
b (7)
T C D d B a
(4)
Bearing Dimensions Load Ratings Part Number Bore d O.D. D Width T Inner Outer Dynamic
(1)
Factors
(2)
Dynamic
(3)
Factors
(2)
Static C
1
e Y C
90
C
a90
K C
0
mm in. mm in. mm in. N lbf N lbf N lbf N lbf 28.575 69.723 19.050 69600 0.36 1.67 18100 11100 1.62 60100 26112 26274 1.1250 2.7450 0.7500 15700 4060 2500 13500 28.575 69.850 23.812 83700 0.27 2.19 21700 10200 2.14 94400 2578 2523 1.1250 2.7500 0.9375 18800 4880 2280 21200 28.575 69.850 23.812 83700 0.27 2.19 21700 10200 2.14 94400 2578 2523-S 1.1250 2.7500 0.9375 18800 4880 2280 21200 28.575 72.000 19.000 69600 0.36 1.67 18100 11100 1.62 60100 26112 26283 1.1250 2.8346 0.7480 15700 4060 2500 13500 28.575 72.625 24.608 82600 0.60 1.00 21400 22100 0.97 64100 41125 41286 1.1250 2.8593 0.9688 18600 4820 4960 14400 28.575 72.625 24.608 82600 0.60 1.00 21400 22100 0.97 64100 41126 41286 1.1250 2.8593 0.9688 18600 4820 4960 14400 28.575 72.625 30.162 94800 0.33 1.80 24600 14000 1.76 102000 3192 3120 1.1250 2.8593 1.1875 21300 5520 3140 22800 28.575 72.625 30.162 94800 0.33 1.80 24600 14000 1.76 102000 3198 3120 1.1250 2.8593 1.1875 21300 5520 3140 22800 28.575 73.025 22.225 65700 0.45 1.32 17000 13200 1.29 74900 02872 02820 1.1250 2.8750 0.8750 14800 3830 2980 16800 28.575 73.025 22.225 65700 0.45 1.32 17000 13200 1.29 74900 02872 02830 1.1250 2.8750 0.8750 14800 3830 2980 16800 28.575 76.200 19.000 69600 0.36 1.67 18100 11100 1.62 60100 26112 26300 1.1250 3.0000 0.7480 15700 4060 2500 13500 28.575 76.200 30.162 94800 0.33 1.80 24600 14000 1.76 102000 3198 3129 1.1250 3.0000 1.1875 21300 5520 3140 22800 28.575 79.375 25.400 92000 0.67 0.90 23900 27300 0.87 76200 43112 43312 1.1250 3.1250 1.0000 20700 5360 6130 17100 29.000 50.292 14.224 35500 0.37 1.62 9200 5820 1.58 36200 L45449 L45410 1.1417 1.9800 0.5600 7980 2070 1310 8130 29.367 66.421 23.812 76600 0.25 2.36 19900 8640 2.30 81700 2691 2631 1.1562 2.6150 0.9375 17200 4470 1940 18400 29.367 66.421 23.812 76600 0.25 2.36 19900 8640 2.30 81700 2690 2631 1.1562 2.6150 0.9375 17200 4470 1940 18400 29.987 61.981 16.002 43200 0.38 1.57 11200 7340 1.53 44100 17118 17244A 1.1806 2.4402 0.6300 9720 2520 1650 9910
Previous Page