SINGLE-ROW TYPE TS
TAPERED ROLLER BEARINGS 100 TIMKEN TAPERED ROLLER BEARING CATALOG
(1)
Based on 1 x 10
6
revolutions L
10
life, for the ISO life-calculation method.
(2)
Consult your Timken engineer for instructions on use or review the Timken Engineering Manual on timken.com/catalogs.
(3)
Based on 90 x 10
6
revolutions L
10
life, for The Timken Company life-calculation method. C
90
and C
a 90
are radial and thrust values.
TYPE TS
D
a
d
a
d
b
R D
b
r A
a (6)
A
b (7)
T C D d B a
(4)
Bearing Dimensions Load Ratings Part Number Bore d O.D. D Width T Inner Outer Dynamic
(1)
Factors
(2)
Dynamic
(3)
Factors
(2)
Static C
1
e Y C
90
C
a90
K C
0
mm in. mm in. mm in. N lbf N lbf N lbf N lbf 26.162 66.421 23.812 76600 0.25 2.36 19900 8640 2.30 81700 2682 2631 1.0300 2.6150 0.9375 17200 4470 1940 18400 26.975 58.738 19.050 48400 0.33 1.82 12500 7080 1.77 50200 1987 1932 1.0620 2.3125 0.7500 10900 2820 1590 11300 26.975 60.325 19.355 48400 0.33 1.82 12500 7080 1.77 50200 1987 1931 1.0620 2.3750 0.7620 10900 2820 1590 11300 26.987 50.292 14.224 35600 0.37 1.60 9230 5910 1.56 32900 L44649 L44610 1.0625 1.9800 0.5600 8010 2080 1330 7400 26.987 51.986 15.011 35600 0.37 1.60 9230 5910 1.56 32900 L44649 L44613 1.0625 2.0467 0.5910 8010 2080 1330 7400 26.987 57.150 17.462 46000 0.35 1.73 11900 7070 1.69 50100 15580 15520 1.0625 2.2500 0.6875 10300 2680 1590 11300 26.987 57.150 19.431 48500 0.55 1.10 12600 11800 1.07 52900 M84549 M84510 1.0625 2.2500 0.7650 10900 2830 2640 11900 26.987 57.150 19.845 48400 0.33 1.82 12500 7080 1.77 50200 1997X 1922 1.0625 2.2500 0.7813 10900 2820 1590 11300 26.987 60.325 19.842 46000 0.35 1.73 11900 7070 1.69 50100 15580 15523 1.0625 2.3750 0.7812 10300 2680 1590 11300 26.987 62.000 19.050 59900 0.35 1.71 15500 9310 1.67 53900 15106 15245 1.0625 2.4409 0.7500 13500 3490 2090 12100 26.987 63.500 20.638 59900 0.35 1.71 15500 9310 1.67 53900 15106 15250X 1.0625 2.5000 0.8125 13500 3490 2090 12100 26.987 66.421 23.812 76600 0.25 2.36 19900 8640 2.30 81700 2688 2631 1.0625 2.6150 0.9375 17200 4470 1940 18400 26.987 72.625 24.608 82600 0.60 1.00 21400 22100 0.97 64100 41106 41286 1.0625 2.8593 0.9688 18600 4820 4960 14400 27.000 59.131 15.875 46700 0.41 1.46 12100 8550 1.42 44600 JLM67042 LM67010 1.0630 2.3280 0.6250 10500 2720 1920 10000 27.987 66.987 20.500 63800 0.42 1.44 16500 11800 1.40 70200 02473X 02419 1.1019 2.6373 0.8071 14300 3720 2650 15800 28.000 57.150 17.462 54500 0.35 1.73 14100 8380 1.69 50100 J15585 15520 1.1024 2.2500 0.6875 12300 3180 1880 11300 28.575 56.896 19.845 48400 0.33 1.82 12500 7080 1.77 50200 1985 1930 1.1250 2.2400 0.7813 10900 2820 1590 11300
Previous Page