TECHNICAL 32 DRIVES
CHAIN PRODUCT CATALOG
40 - 12.700 mm (0.500 in.) PITCH KILOWATTS 50 - 15.310 mm (0.625 in.) PITCH KILOWATTS
TABLE 32. 50 - 15.310 mm (0.625 in.) PITCH KILOWATTS
No. of Teeth Revolutions Per Minute - Small Sprocket 10 25 50 100 140 200 300 500 700 900 1200 1500 1800 2100 2500 3000 3500 4000 4500 5000 5500 6000 6500 7000 7500 11 0.08 0.20 0.39 0.75 1.04 1.45 2.15 3.50 4.85 6.17 7.64 5.47 4.16 3.30 2.54 1.93 1.54 1.25 1.05 0.89 0.78 0.69 0.60 0.54 0.00 12 0.09 0.22 0.42 0.81 1.13 1.59 2.34 3.83 5.29 6.73 8.70 6.23 4.74 3.76 2.89 2.20 1.74 1.43 1.20 1.02 0.89 0.78 0.69 0.00 13 0.10 0.23 0.45 0.89 1.22 1.72 2.54 4.15 5.73 7.29 9.60 7.02 5.34 4.24 3.27 2.48 1.97 1.61 1.35 1.16 1.00 0.88 0.00 14 0.10 0.25 0.49 0.95 1.31 1.85 2.74 4.47 6.17 7.85 10.34 7.84 5.97 4.74 3.65 2.77 2.20 1.80 1.51 1.29 1.12 0.21 0.00 15 0.11 0.27 0.52 1.02 1.41 1.98 2.93 4.78 6.61 8.41 11.08 8.70 6.62 5.26 4.04 3.08 2.44 2.00 1.68 1.43 1.24 0.00 1.19 16 0.12 0.29 0.56 1.09 1.51 2.12 3.12 5.10 7.05 8.97 11.82 9.59 7.29 5.79 4.46 3.39 2.69 2.20 1.84 1.57 0.00 17 0.13 0.31 0.60 1.16 1.60 2.25 3.32 5.42 7.49 9.53 12.57 10.50 7.99 6.34 4.88 3.71 2.95 2.41 2.02 1.72 0.00 18 0.13 0.32 0.63 1.22 1.69 2.38 3.51 5.74 7.93 10.09 13.30 11.44 8.70 6.91 5.32 4.04 3.21 2.62 2.20 0.04 19 0.14 0.34 0.66 1.29 1.78 2.51 3.71 6.06 8.37 10.65 14.04 12.41 9.44 7.49 5.76 4.38 3.48 2.85 2.39 0.00 20 0.15 0.36 0.70 1.36 1.88 2.65 3.91 6.38 8.81 11.22 14.78 13.40 10.19 8.09 6.23 4.74 3.76 3.08 2.58 0.00 21 0.16 0.38 0.73 1.43 1.98 2.78 4.10 6.70 9.25 11.77 15.52 14.42 10.97 8.70 6.70 5.10 4.04 3.31 0.00 22 0.16 0.40 0.77 1.50 2.07 2.91 4.30 7.02 9.69 12.33 16.26 15.46 11.76 9.34 7.19 5.47 4.34 3.55 0.00 23 0.17 0.41 0.81 1.57 2.16 3.04 4.49 7.33 10.13 12.89 16.99 16.52 12.57 9.98 7.68 5.85 4.64 3.80 0.00 24 0.18 0.43 0.84 1.63 2.25 3.18 4.68 7.65 10.57 13.45 17.73 17.61 13.40 10.63 8.19 6.23 4.94 1.01 0.00 25 0.19 0.45 0.87 1.70 2.35 3.31 4.88 7.97 11.01 14.01 18.47 18.72 14.25 11.30 8.70 6.62 5.26 26 0.19 0.47 0.91 1.77 2.45 3.44 5.08 8.29 11.45 14.58 19.21 19.87 15.11 11.99 9.23 7.02 5.57 0.00 28 0.21 0.50 0.98 1.90 2.63 3.71 5.47 8.93 12.33 15.70 20.69 22.20 16.89 13.40 10.32 7.84 3.53 0.00 30 0.22 0.54 1.05 2.04 2.82 3.97 5.86 9.57 13.21 16.82 22.17 24.62 18.72 14.86 11.44 8.70 0.00 32 0.24 0.57 1.12 2.18 3.01 4.24 6.25 10.20 14.09 17.94 23.65 27.12 20.63 16.38 12.60 9.59 0.00 35 0.26 0.63 1.22 2.38 3.29 4.63 6.83 11.16 15.41 19.62 25.86 31.02 23.60 18.72 14.42 0.70 0.00 40 0.30 0.72 1.40 2.72 3.76 5.29 7.81 12.75 17.62 22.42 29.56 36.62 28.84 22.88 17.61 0.00 45 0.34 0.81 1.57 3.06 4.23 5.95 8.78 14.35 19.82 25.23 33.25 41.19 34.41 27.30 6.44 Type I Manual or Drip Lubrication Type II Bath or Disc Lubrication Type III Oil Stream Lubrication
NOTE: The limiting RPM for each lubrication type is shown in the chart's shaded areas directly above the type I, II or III reference. For optimum results, it is suggested that the roller chain manufacturer be given the opportunity to evaluate the operating condition of chains in the shaded (galling range) speed area. The horsepower ratings of multiple- strand chains are greater than those for single strand chain. See table 1 on page 8 for multiple-strand factors.
TABLE 31. 40 - 12.700 mm (0.500 in.) PITCH KILOWATTS
No. of Teeth Revolutions Per Minute - Small Sprocket 10 25 50 100 180 200 300 400 500 700 900 1000 1200 1400 1600 1800 2100 2400 2700 3000 3500 4000 5000 6000 7000 8000 8500 11 0.06 0.14 0.27 0.52 0.91 1.00 1.48 1.95 2.42 3.34 4.25 4.70 5.60 6.49 5.57 4.66 3.70 3.03 2.54 2.17 1.72 1.41 1.01 0.77 0.61 0.50 0.45 12 0.06 0.15 0.29 0.56 0.99 1.09 1.61 2.13 2.64 3.64 4.64 5.13 6.11 7.09 6.34 5.31 4.22 3.45 2.89 2.47 1.96 1.60 1.15 0.87 0.69 0.57 0.00 13 0.07 0.16 0.31 0.61 1.07 1.19 1.75 2.31 2.86 3.95 5.02 5.56 6.62 7.68 7.15 5.99 4.76 3.89 3.26 2.79 2.21 1.81 1.29 0.98 0.78 0.00 14 0.07 0.17 0.34 0.66 1.15 1.28 1.88 2.48 3.08 4.25 5.41 5.98 7.13 8.27 7.99 6.70 5.31 4.35 3.65 3.11 2.47 2.02 1.45 1.10 0.87 0.00 15 0.08 0.19 0.36 0.70 1.24 1.37 2.02 2.66 3.30 4.55 5.80 6.41 7.64 8.86 8.86 7.43 5.89 4.82 4.04 3.45 2.74 2.24 1.60 1.22 0.97 0.00 16 0.08 0.20 0.39 0.75 1.32 1.46 2.15 2.84 3.52 4.86 6.18 6.84 8.15 9.45 9.76 8.18 6.49 5.31 4.45 3.80 3.02 2.47 1.77 1.34 0.00 17 0.09 0.21 0.41 0.80 1.40 1.55 2.2 3.02 3.74 5.16 6.57 7.27 8.66 10.04 10.69 8.96 7.11 5.82 4.88 4.17 3.31 2.71 1.94 1.47 0.00 18 0.09 0.22 0.43 0.84 1.48 1.64 2.42 3.19 3.96 5.46 6.95 7.69 9.17 10.63 11.65 9.76 7.75 6.34 5.31 4.54 3.60 2.95 2.11 1.60 0.00 19 0.10 0.24 0.46 0.89 1.57 1.73 2.56 3.37 4.18 5.77 7.34 8.12 9.68 11.22 12.64 10.59 8.40 6.88 5.76 4.92 3.91 3.20 2.29 0.09 0.00 20 0.10 0.25 0.48 0.94 1.65 1.82 2.69 3.55 4.39 6.07 7.73 8.55 10.18 11.81 13.42 11.44 9.07 7.43 6.22 5.31 4.22 3.45 2.47 0.00 21 0.11 0.26 0.51 0.98 1.73 1.91 2.83 3.72 4.61 6.37 8.11 8.98 10.69 12.40 14.10 12.30 9.76 7.99 6.70 5.72 4.54 3.71 2.66 0.00 22 0.11 0.27 0.53 1.03 1.81 2.01 2.96 3.90 4.83 6.68 8.50 9.40 11.20 12.99 14.77 13.19 10.47 8.57 7.18 6.13 4.87 3.98 2.85 0.00 23 0.12 0.28 0.55 1.08 1.90 2.10 3.10 4.08 5.05 6.98 8.89 9.83 11.71 13.58 15.44 14.10 11.19 9.16 7.68 6.55 5.20 4.26 3.05 0.00 24 0.12 0.30 0.58 1.12 1.98 2.19 3.23 4.26 5.27 7.28 9.27 10.26 12.22 14.17 16.11 15.03 11.93 9.76 8.18 6.99 5.54 4.54 0.87 0.00 25 0.13 0.31 0.60 1.17 2.06 2.28 3.36 4.43 5.49 7.59 9.66 10.69 12.73 14.76 16.78 15.98 12.68 10.38 8.70 7.43 5.89 4.82 0.00 26 0.13 0.32 0.63 1.22 2.14 2.37 3.50 4.61 5.71 7.89 10.04 11.11 13.24 15.35 17.45 16.95 13.45 11.01 9.23 7.88 6.25 5.12 0.00 28 0.14 0.35 0.67 1.31 2.31 2.55 3.77 4.97 6.15 8.50 10.82 11.97 14.26 16.53 18.79 18.94 15.03 12.30 10.31 8.80 6.99 5.72 0.00 30 0.15 0.37 0.72 1.41 2.47 2.74 4.04 5.32 6.59 9.11 11.59 12.82 15.28 17.71 20.14 21.01 16.67 13.65 11.44 9.76 7.75 6.34 0.00 32 0.16 0.40 0.77 1.50 2.64 2.92 4.31 5.68 7.03 9.71 12.36 13.68 16.30 18.89 21.48 23.14 18.37 15.03 12.60 10.76 8.54 1.41 35 0.18 0.43 0.84 1.64 2.88 3.19 4.71 6.21 7.69 10.62 13.52 14.96 17.82 20.67 23.49 26.30 21.01 17.20 14.41 12.30 9.76 0.00 40 0.21 0.50 0.96 1.87 3.30 3.65 5.38 7.09 8.79 12.14 15.45 17.10 20.37 23.62 26.85 30.06 25.67 21.01 17.61 15.03 0.00 45 0.23 0.56 1.08 2.11 3.71 4.10 6.06 7.98 9.89 13.66 17.39 19.24 22.92 26.57 30.20 33.82 30.63 25.07 21.01 5.53 0.00 Type I Manual or Drip Lubrication Type II Bath or Disc Lubrication Type III Oil Stream Lubrication
NOTE: The limiting RPM for each lubrication type is shown in the chart's shaded areas directly above the type I, II or III reference. For optimum results, it is suggested that the roller chain manufacturer be given the opportunity to evaluate the operating condition of chains in the shaded (galling range) speed area. The horsepower ratings of multiple- strand chains are greater than those for single strand chain. See table 1 on page 8 for multiple-strand factors.
CHAIN SELECTION ROLLER CHAIN DIMENSIONS AND HORSEPOWER TABLES - METRIC
Previous Page