TECHNICAL 22 DRIVES

CHAIN PRODUCT CATALOG

TABLE 18. 240 - 3.000 INCH PITCH HORSEPOWER

No. of Teeth Revolutions Per Minute - Small Sprocket 2 5 10 25 36 50 75 100 150 200 250 300 400 500 600 700 800 900 1000 1100 1200 1300 1400 1500 11 2.02 4.86 9.46 22.81 32.36 44.36 65.47 86.30 127.37 167.88 207.99 247.77 186.70 133.59 101.63 80.65 66.01 55.32 47.23 40.94 35.93 31.87 28.51 0.00 12 2.20 5.31 10.32 24.88 35.31 48.40 71.43 94.15 138.95 183.14 226.89 270.30 212.73 152.22 115.80 91.89 75.21 63.03 53.82 46.65 40.94 36.31 2.11 0.00 13 2.39 5.75 11.18 26.95 38.25 52.43 77.38 101.99 150.53 198.41 245.80 292.82 239.87 171.64 130.57 103.61 84.81 71.07 60.68 52.60 46.16 38.13 0.00 14 2.57 6.19 12.04 29.02 41.19 56.46 83.33 109.84 162.11 213.67 264.71 315.34 268.07 191.82 145.92 115.80 94.78 79.43 67.82 58.78 51.59 0.00 15 2.75 6.63 12.90 31.10 44.13 60.50 89.28 117.68 173.68 228.93 283.62 337.87 297.30 212.73 161.83 128.42 105.11 88.09 75.21 65.19 0.00 16 2.94 7.08 13.76 33.17 47.08 64.53 95.24 125.53 185.26 244.19 302.53 360.39 327.52 234.35 178.28 141.47 115.80 97.04 82.86 71.82 0.00 17 3.12 7.52 14.62 35.24 50.02 68.56 101.19 133.37 196.84 259.45 321.43 382.92 358.70 256.66 195.25 154.94 126.82 106.28 90.74 0.00 18 3.30 7.96 15.48 37.32 52.96 72.59 107.14 141.22 208.42 274.71 340.34 405.44 390.81 279.64 212.73 168.81 138.17 115.80 98.87 0.00 19 3.49 8.40 16.34 39.39 55.90 76.63 113.09 149.06 220.00 289.98 359.25 427.97 423.82 303.26 230.70 183.08 149.84 125.58 3.20 0.00 20 3.67 8.84 17.20 41.46 58.84 80.66 119.04 156.91 231.58 305.24 378.16 450.49 457.72 327.52 249.15 197.72 161.83 135.62 0.00 21 3.85 9.29 18.07 43.54 61.79 84.69 125.00 164.76 243.16 320.50 397.07 473.02 492.48 352.39 268.07 212.73 174.12 109.86 0.00 22 4.04 9.73 18.93 45.61 64.73 88.73 130.95 172.60 254.74 335.76 415.97 495.54 528.07 377.85 287.44 228.10 186.70 0.00 23 4.22 10.17 19.79 47.68 67.67 92.76 136.90 180.45 266.32 351.02 434.88 518.07 564.48 403.91 307.26 243.83 199.57 0.00 24 4.40 10.61 20.65 49.76 70.61 96.79 142.85 188.29 277.89 366.29 453.79 540.59 601.69 430.53 327.52 259.91 188.30 0.00 25 4.59 11.06 21.51 51.83 73.55 100.83 148.81 196.14 289.47 381.55 472.70 563.12 639.68 457.72 348.20 276.32 73.47 0.00 26 4.77 11.50 22.37 53.90 76.50 104.86 154.76 203.98 301.05 396.81 491.61 585.64 678.45 485.46 369.30 293.06 0.00 Type I Manual or Drip Lubrication Type II Bath or Disc Lubrication Type III Oil Stream Lubrication

NOTE: The limiting RPM for each lubrication type is shown in the chart's shaded areas directly above the type I, II or III reference. For optimum results, it is suggested that the roller chain manufacturer be given the opportunity to evaluate the operating condition of chains in the shaded (galling range) speed area. The horsepower ratings of multiple- strand chains are greater than those for single strand chain. See table 1 on page 8 for multiple-strand factors.

240 - 3.000 INCH PITCH

CHAIN SELECTION ROLLER CHAIN DIMENSIONS AND HORSEPOWER TABLES - INCH

Previous Page
Next Page