Home >> Ball Bearings Catalog >> Page D97

Ball Bearings Catalog - Page D97 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D97

0.6 16.6 16.4 28.1 27.8 11.9950 12.000 0.005 0.004 32 32.005 0.000 0.011 32.010 32.005 0.016 0.005 MM201K 0.6 19.2 18.9 31.1 30.9 14.9950 15.000 0.005 0.004 35 35.006 0.000 0.012 35.010 35.005 0.016 0.005 MM202K 0.6 21.7 21.5 35.7 35.4 16.9950 17.000 0.005 0.004 40 40.006 0.000 0.012 40.010 40.005 0.016 0.005 MM203K 1 26 25.8 41.5 41.3 19.9950 20.000 0.005 0.005 47 47.006 0.000 0.012 47.012 47.007 0.018 0.007 MM204K 1 31.1 30.9 47.1 46.9 24.9950 25.000 0.005 0.005 52 52.006 0.000 0.013 52.012 52.007 0.019 0.007 MM205K 1 36.7 36.5 56 55.8 29.9950 30.000 0.005 0.005 62 62.008 0.000 0.015 62.012 62.007 0.019 0.007 MM206K 1 42.7 42.2 65.3 64.8 34.9950 35.000 0.005 0.006 72 72.008 0.000 0.015 72.011 72.007 0.019 0.007 MM207K 1 47.8 47.2 73.2 72.6 39.9950 40.000 0.005 0.006 80 80.008 0.000 0.015 80.012 80.008 0.020 0.008 MM208K 1 52.8 52.3 78.2 77.7 44.9950 45.000 0.005 0.006 85 85.008 0.000 0.016 85.016 85.009 0.024 0.009 MM209K 1 57.9 57.4 83.3 82.8 49.9950 50.000 0.005 0.006 90 90.008 0.000 0.016 90.015 90.007 0.023 0.007 MM210K 1.5 63.8 63.3 92.2 91.7 54.9950 55.000 0.005 0.007 100 100.008 0.000 0.016 100.018 100.010 0.025 0.010 MM211K 1.5 69.9 69.3 101.4 100.8 59.9950 60.000 0.005 0.007 110 110.008 0.000 0.016 110.018 110.010 0.025 0.010 MM212K 1.5 76.2 75.7 109.7 109.2 64.9950 65.000 0.005 0.007 120 120.008 0.000 0.016 120.018 120.010 0.025 0.010 MM213K 1.5 80.8 80.3 115.8 115.3 69.9950 70.000 0.005 0.007 125 125.008 0.000 0.017 125.021 125.011 0.030 0.011 MM214K 1.5 86 85.2 120.8 120 74.9950 75.005 0.005 0.012 130 130.009 0.000 0.018 130.020 130.010 0.029 0.010 MM215K 2 91.3 90.6 129.9 129.2 79.9950 80.005 0.005 0.012 140 140.009 0.000 0.018 140.020 140.010 0.029 0.010 MM216K

Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Tight Loose Max. Min. Max. Min. mm mm mm mm mm in. in.

Previous Page
Next Page