Home >> Ball Bearings Catalog >> Page D96

Super Precision Ball Bearings - Ball Bearings Catalog Page D96

A

BALL BEARINGS

D

D96

TIMKEN PRODUCTS CATALOG

MM201K 12 32 10 7 x 5.95 0.035 3000 7550 52200

(4) (6) (80) 2710 7550 62600

MM202K 15 35 11 8 x 5.95 0.043 3700 8450 44000

(4) (6) (80) 3290 8450 52800

MM203K 17 40 12 8 x 6.75 0.062 4700 10600 38500

(4) (6) (80) 4230 10600 46200

MM204K 20 47 14 8 x 7.94 0.1 6500 14200 32800

(5) (6) (130) 5860 14200 39400

MM205K 25 52 15 9 x 7.94 0.122 7800 15500 27400

(5) (7) (130) 6980 15500 32900

MM206K 30 62 16 9 x 9.53 0.185 11300 21600 23000

(5) (7) (130) 10000 21600 27600

MM207K 35 72 17 9 x 11.11 0.267 15300 28500 19800

(6) (7) (130) 13600 28500 23800

MM208K 40 80 18 9 x 12.70 0.337 20000 36200 17700

(6) (7) (130) 17700 36200 21200

MM209K 45 85 19 9 x 12.70 0.377 20200 36300 16000

(6) (8) (130) 18200 36300 19200

MM210K 50 90 20 10 x 12.70 0.425 23100 38900 14600

(6) (8) (130) 20600 38900 17500

MM211K 55 100 21 10 x 14.29 0.564 29100 48100 13300

(7) (8) (150) 26000 48100 16000

MM212K 60 110 22 10 x 15.88 0.727 36300 58200 12100

(7) (8) (150) 32000 58200 14500

MM213K 65 120 23 10 x 16.67 0.928 40000 63400 11100

(7) (8) (150) 35600 63400 13300

MM214K 70 125 24 10 x 17.46 0.994 43600 69000 10500

(7) (9) (150) 39200 69000 12600

MM215K 75 130 25 10 x 17.46 1.074 44500 68900 9900

(7) (9) (150) 39900 68900 11900

MM216K 80 140 26 10 x 19.05 1.317 53400 80600 9200

(7) (9) (150) 47200 80600 11000

LIGHT MM200K (ISO 02) SERIES

DIMENSIONAL SIZES METRIC SUPER PRECISION MM:

Running accuracy and performance meet ABEC 9 (ISO P2) levels. Non-critical features conform to ABEC 7 (ISO P4) requirements.

CONRAD CONSTRUCTION:

Maximum complement of balls seperated by two-piece land piloted cage.

(Ng)

For a single, grease lubricated, spring preloaded bearing. This value to be used in permissible Operating Speed (Sp) calculation.

(1)

Width tolerance of preloaded bearing set +0/-0.25 mm (+0/-0.010").

(2)

ABMA STD 20 (r

as

max).

C D

a

d

a

d r

LOAD RATINGS (steel ball & ceramic ball ) d D C Ball Qty. Wt. C

o

(stat) C

e

(dyn) Limiting Bore O.D. Width

(1)

x Dia. Speed

(Ng)

METRIC mm/tol: +0; -(m) mm kg N RPM Bearing Number

Previous Page
Next Page