Home >> Ball Bearings Catalog >> Page D95

Ball Bearings Catalog - Page D95 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D95

LIGHT 3MM200WI (ISO 02) SERIES

SPEED CAPABILITY DATA

Grease Capacity Kluber Isoflex Operating Speeds

(2)

(DB Mounting)

(1)

NBU15

Grease Oil 25% 40% 15% 20% DUL DUM DUH DUL DUM DUH grams grams RPM 3MM200WI 0.30 0.50 0.20 0.27 45180 33930 22590 76770 57690 38430 3MM201WI 0.40 0.60 0.25 0.33 40860 30600 19980 71190 52020 35460 3MM202WI 0.50 0.80 0.32 0.43 34380 25830 17190 59670 43920 29880 3MM203WI 0.70 1.10 0.45 0.59 30150 22590 14850 52290 38430 26190 3MM204WI 1.10 1.70 0.72 0.96 25740 19260 12870 43740 32760 21870 3MM205WI 1.30 2.10 0.88 1.18 21420 16110 10710 36450 27360 18180 3MM206WI 2.00 3.10 1.31 1.74 18000 13590 9000 30780 23040 15300 3MM207WI 2.70 4.40 1.82 2.43 15570 11700 7740 26460 19800 13140 3MM208WI 3.70 6.00 2.49 3.32 13860 10440 6930 23580 17730 11790 3MM209WI 4.20 6.60 2.77 3.70 12600 9450 6300 20520 16110 10710 3MM210WI 4.80 7.60 3.20 4.30 11250 8640 5760 19620 14670 9810 3MM211WI 6.10 9.70 4.10 5.40 10440 7830 5220 17730 13320 8910 3MM212WI 7.50 12.00 5.00 6.70 9540 7128 4770 16200 12150 8100 3MM213WI 9.20 14.60 6.10 8.10 8730 6534 4320 14850 11070 7380 3MM214WI 10.60 16.90 7.00 9.40 8190 6156 4140 13950 10440 7020 3MM215WI 11.60 18.60 7.80 10.30 7740 5832 3870 13140 9918 6570 3MM216WI 13.70 22.00 9.20 12.20 7290 5454 3600 12420 9270 6120 3MM217WI 16.90 27.10 11.30 15.10 6750 5076 3420 11520 8631 5850 3MM218WI 21.50 34.40 14.40 19.10 6390 4806 3240 10890 8172 5490 3MM219WI 25.80 41.40 17.30 23.00 6030 4536 3060 10260 7713 5220 3MM220WI 30.70 49.10 20.50 27.30 5760 4320 2880 9810 7344 4860 3MM222WI 42.30 67.60 28.20 37.60 5220 3888 2610 8910 6606 4410 3MM224WI 51.40 82.30 34.30 45.80 4860 3618 2430 8280 6147 4140 3MM226WI 50.80 81.30 33.90 45.20 4410 3294 2160 7470 5598 3690 3MM230WI 82.40 131.90 55.00 73.40 3780 2862 1944 6390 4869 3240

(1)

For other mounting arrangement configurations refer to the engineering section on Permissible Speed calculation methods.

(2)

For ceramic ball complements use 120% of speeds shown.

Bearing Number

Previous Page
Next Page