Home >> Ball Bearings Catalog >> Page D93

Ball Bearings Catalog - Page D93 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D93

LIGHT 3MM200WI (ISO 02) SERIES

DUPLEX PERFORMANCE DATA

MOUNTING ARRANGEMENTS Suggested

DB

Tandem

DT

Special Applications

DF

METRIC DUPLEX PERFORMANCE DATA 3MM200WI SERIES

3MM200WI - 40 130 270 39.35 59.99 79.75 84.65 121.38 150.94 - 7.11 7.62 3MM201WI - 40 130 270 44.77 67.51 88.85 94.10 135.90 169.48 - 6.35 6.86 3MM202WI - 70 180 360 55.44 80.45 106.51 115.96 160.21 199.39 - 6.60 6.60 3MM203WI - 90 330 440 63.84 105.99 119.28 132.92 204.46 223.87 - 11.43 4.06 3MM204WI - 130 360 560 75.21 109.66 131.35 159.51 220.02 253.26 - 9.65 6.60 3MM205WI - 160 400 670 89.20 128.20 157.76 189.59 258.50 303.98 - 8.89 7.37 3MM206WI - 220 560 890 106.16 150.76 182.42 227.02 306.77 356.10 - 10.41 7.87 3MM207WI 130 310 780 1330 126.45 179.62 223.52 267.42 360.99 428.33 6.86 12.19 12.19 3MM208WI 160 360 890 1330 132.57 187.84 220.90 275.64 372.71 423.96 7.11 13.21 8.64 3MM209WI 180 440 1110 1780 159.86 226.85 274.24 332.14 448.44 520.50 7.87 13.72 10.67 3MM210WI 200 490 1220 2000 173.68 246.43 300.65 360.12 486.22 568.25 7.62 13.97 11.43 3MM211WI 220 620 1560 2450 193.61 274.94 330.21 407.34 549.71 634.36 9.65 15.75 11.68 3MM212WI 240 760 1890 2890 213.73 303.63 360.47 450.02 607.43 695.05 11.18 17.53 11.94 3MM213WI 270 850 2110 3340 225.62 320.42 385.65 474.50 640.48 740.18 11.94 18.54 13.72 3MM214WI 290 890 2220 3560 231.39 328.46 397.37 492.87 665.67 772.53 12.19 19.05 14.73 3MM215WI 360 980 2450 3780 250.28 355.75 424.13 532.75 719.19 825.53 11.68 19.30 13.72 3MM216WI 400 1110 2780 4450 269.87 383.03 462.79 570.35 770.61 894.61 12.45 20.32 15.75 3MM217WI 440 1200 3000 4890 280.36 397.37 483.42 600.43 812.41 949.18 12.45 21.08 17.02 3MM218WI 490 1330 3110 5560 286.14 394.75 498.12 608.83 805.06 968.42 13.72 20.83 21.84 3MM219WI 560 1560 3110 6230 310.27 402.97 531.00 655.70 824.65 1029.29 15.24 17.27 26.67 3MM220WI 600 1730 3470 6940 328.29 426.41 561.60 694.18 873.45 1090.50 16.26 18.29 27.94 3MM222WI 690 2050 4082 8180 359.94 466.81 613.90 762.39 960.03 1199.46 17.78 19.81 30.23 3MM224WI 820 2250 4480 8980 377.78 490.07 643.98 805.76 1014.77 1267.85 17.53 20.57 31.50 3MM226WI 980 2560 5120 10230 448.09 580.49 761.86 954.08 1190.72 1503.97 16.51 19.81 30.48 3MM230WI 1290 3110 6230 12450 473.63 612.32 801.04 1009.87 1276.25 1598.24 17.53 22.86 35.05

INCH DUPLEX PERFORMANCE DATA 3MM200WI SERIES

3MM200WI - 10 30 60 0.225 0.343 0.456 0.484 0.694 0.863 - 0.00028 0.00030 3MM201WI - 10 30 60 0.256 0.386 0.508 0.538 0.777 0.969 - 0.00025 0.00027 3MM202WI - 15 40 80 0.317 0.460 0.609 0.663 0.916 1.140 - 0.00026 0.00026 3MM203WI - 20 75 100 0.365 0.606 0.682 0.76 1.169 1.280 - 0.00045 0.00016 3MM204WI - 30 80 125 0.430 0.627 0.751 0.912 1.258 1.448 - 0.00038 0.00026 3MM205WI - 35 90 150 0.510 0.733 0.902 1.084 1.478 1.738 - 0.00035 0.00029 3MM206WI - 50 125 200 0.607 0.862 1.043 1.298 1.754 2.036 - 0.00041 0.00031 3MM207WI 30 70 175 300 0.723 1.027 1.278 1.529 2.064 2.449 0.00027 0.00048 0.00048 3MM208WI 35 80 200 300 0.758 1.074 1.263 1.576 2.131 2.424 0.00028 0.00052 0.00034 3MM209WI 40 100 250 400 0.914 1.297 1.568 1.899 2.564 2.976 0.00031 0.00054 0.00042 3MM210WI 45 110 275 450 0.993 1.409 1.719 2.059 2.780 3.249 0.00030 0.00055 0.00045 3MM211WI 50 140 350 550 1.107 1.572 1.888 2.329 3.143 3.627 0.00038 0.00062 0.00046 3MM212WI 55 170 425 650 1.222 1.736 2.061 2.573 3.473 3.974 0.00044 0.00069 0.00047 3MM213WI 60 190 475 750 1.290 1.832 2.205 2.713 3.662 4.232 0.00047 0.00073 0.00054 3MM214WI 65 200 500 800 1.323 1.878 2.272 2.818 3.806 4.417 0.00048 0.00075 0.00058 3MM215WI 80 220 550 850 1.431 2.034 2.425 3.046 4.112 4.720 0.00046 0.00076 0.00054 3MM216WI 90 250 625 1000 1.543 2.190 2.646 3.261 4.406 5.115 0.00049 0.00080 0.00062 3MM217WI 100 270 675 1100 1.603 2.272 2.764 3.433 4.645 5.427 0.00049 0.00083 0.00067 3MM218WI 110 300 700 1250 1.636 2.257 2.848 3.481 4.603 5.537 0.00054 0.00082 0.00086 3MM219WI 125 350 700 1400 1.774 2.304 3.036 3.749 4.715 5.885 0.00060 0.00068 0.00105 3MM220WI 135 390 780 1560 1.877 2.438 3.211 3.969 4.994 6.235 0.00064 0.00072 0.00110 3MM222WI 155 460 920 1840 2.058 2.669 3.510 4.359 5.489 6.858 0.00070 0.00078 0.00119 3MM224WI 185 505 1010 2020 2.160 2.802 3.682 4.607 5.802 7.249 0.00069 0.00081 0.00124 3MM226WI 220 575 1150 2300 2.562 3.319 4.356 5.455 6.808 8.599 0.00065 0.00078 0.00120 3MM230WI 290 700 1400 2800 2.708 3.501 4.580 5.774 7.297 9.138 0.00069 0.00090 0.00138

Notes:

(1)

For DB or DF arrangements only. For other mounting arrangements contact your Timken representative.

SPACER OFFSETS

(1)

PRELOAD AXIAL STIFFNESS

(1)

RADIAL STIFFNESS

(1)

X-Light Light to Medium DUX DUL DUM DUH Light Medium Heavy Light Medium Heavy to Light Medium to Heavy N N/m N/m m lbs. 10

6

lbs./in. 10

6

lbs./in. in. Bearing Number

Previous Page
Next Page