Home >> Ball Bearings Catalog >> Page D92

Super Precision Ball Bearings - Ball Bearings Catalog Page D92

A

BALL BEARINGS

D

D92

TIMKEN PRODUCTS CATALOG

LIGHT 2MM200WI (ISO 02) SERIES

DUPLEX PERFORMANCE DATA

MOUNTING ARRANGEMENTS Suggested

DB

Tandem

DT

Special Applications

DF

METRIC DUPLEX PERFORMANCE DATA 2MM200WN SERIES

2MM200WI - 20 90 160 - 18.54 33.06 42.85 85.88 136.07 162.13 - 10.41 7.11 2MM201WI - 20 90 160 - 19.24 34.11 44.07 96.02 153.56 183.30 - 9.91 6.86 2MM202WI - 20 90 180 - 20.64 36.20 49.67 102.67 164.93 205.51 - 9.40 8.38 2MM203WI - 40 130 330 - 25.54 41.10 63.84 137.12 197.46 263.05 - 10.67 15.24 2MM204WI - 70 180 360 - 30.08 46.17 64.36 168.43 232.97 289.81 - 11.68 12.95 2MM205WI - 90 220 400 - 37.60 56.49 74.86 209.53 283.16 340.88 - 11.43 10.92 2MM206WI - 90 220 560 - 38.30 56.49 87.10 222.47 303.10 405.77 - 11.18 18.54 2MM207WI - 130 400 780 - 47.22 75.91 104.42 269.35 388.10 478.70 - 17.27 16.76 2MM208WI - 130 440 890 - 45.30 75.73 105.46 261.65 392.65 489.20 - 20.57 19.56 2MM209WI 110 180 560 1110 46.52 56.14 91.82 128.20 322.87 472.58 588.36 5.08 20.32 20.32 2MM210WI 130 220 560 1220 51.60 64.19 95.67 139.57 366.24 496.89 637.86 6.35 16.76 22.61 2MM211WI 160 220 780 1560 54.22 63.31 109.49 153.74 382.86 582.42 724.61 4.83 25.65 23.62 2MM212WI 180 330 890 1890 59.12 77.66 119.11 171.40 456.31 632.26 802.44 9.65 22.61 27.69 2MM213WI 200 440 1000 2110 62.61 88.32 126.28 181.20 511.76 668.64 846.52 13.46 20.83 28.96 2MM214WI 220 440 1110 2220 67.86 89.72 133.97 186.97 519.80 703.80 876.25 11.18 23.88 27.69 2MM215WI 240 560 1220 2450 72.93 102.49 145.34 203.06 586.96 760.64 946.38 14.48 21.59 28.19 2MM216WI 270 670 1450 2780 77.66 113.16 159.16 217.75 639.96 825.18 1014.59 17.02 22.86 28.45 2MM217WI 290 780 1670 3340 80.63 119.28 167.38 234.19 692.78 890.07 1108.17 19.05 24.89 33.27 2MM218WI 330 780 1780 3560 82.55 116.83 168.25 235.07 678.61 891.47 1109.92 18.03 27.94 35.31 2MM219WI 360 890 2000 4000 86.75 126.10 179.97 250.98 726.88 932.74 1183.02 20.07 28.96 37.08 2MM220WI 380 1110 2220 4450 88.85 137.65 187.14 261.30 795.8 1000.08 1245.99 25.91 27.43 39.62 2MM222WI 440 1330 2670 5340 98.64 153.91 208.48 289.81 881.32 1108.17 1381.36 28.19 29.46 42.93 2MM224WI 490 1470 2940 5870 102.84 158.81 215.65 300.13 926.97 1166.06 1453.59 29.46 31.24 45.47 2MM226WI 560 1650 3290 6580 121.21 186.44 252.38 350.32 1089.45 1372.44 1712.80 27.94 29.97 43.69 2MM230WI 690 1890 3780 7560 130.30 192.74 258.85 356.10 1136.85 1437.33 1797.97 29.46 33.53 49.28

INCH DUPLEX PERFORMANCE DATA 2MM200WI SERIES

2MM200WI - 5 20 35 - 0.106 0.189 0.245 0.491 0.778 0.927 - 0.00041 0.00028 2MM201WI - 5 20 35 - 0.110 0.195 0.252 0.549 0.878 1.048 - 0.00039 0.00027 2MM202WI - 5 20 40 - 0.118 0.207 0.284 0.587 0.943 1.175 - 0.00037 0.00033 2MM203WI - 10 30 75 - 0.146 0.235 0.365 0.784 1.129 1.504 - 0.00042 0.0006 2MM204WI - 15 40 80 - 0.172 0.264 0.368 0.963 1.332 1.657 - 0.00046 0.00051 2MM205WI - 20 50 90 - 0.215 0.323 0.428 1.198 1.619 1.949 - 0.00045 0.00043 2MM206WI - 20 50 125 - 0.219 0.323 0.498 1.272 1.733 2.320 - 0.00044 0.00073 2MM207WI - 30 90 175 - 0.270 0.434 0.597 1.540 2.219 2.737 - 0.00068 0.00066 2MM208WI - 30 100 200 - 0.259 0.433 0.603 1.496 2.245 2.797 - 0.00081 0.00077 2MM209WI 25 40 125 250 0.266 0.321 0.525 0.733 1.846 2.702 3.364 0.0002 0.0008 0.0008 2MM210WI 30 50 125 275 0.295 0.367 0.547 0.798 2.094 2.841 3.647 0.00025 0.00066 0.00089 2MM211WI 35 50 175 350 0.310 0.362 0.626 0.879 2.189 3.330 4.143 0.00019 0.00101 0.00093 2MM212WI 40 75 200 425 0.338 0.444 0.681 0.980 2.609 3.615 4.588 0.00038 0.00089 0.00109 2MM213WI 45 100 225 475 0.358 0.505 0.722 1.036 2.926 3.823 4.840 0.00053 0.00082 0.00114 2MM214WI 50 100 250 500 0.388 0.513 0.766 1.069 2.972 4.024 5.010 0.00044 0.00094 0.00109 2MM215WI 55 125 275 550 0.417 0.586 0.831 1.161 3.356 4.349 5.411 0.00057 0.00085 0.00111 2MM216WI 60 150 325 625 0.444 0.647 0.910 1.245 3.659 4.718 5.801 0.00067 0.0009 0.00112 2MM217WI 65 175 375 750 0.461 0.682 0.957 1.339 3.961 5.089 6.336 0.00075 0.00098 0.00131 2MM218WI 75 175 400 800 0.472 0.668 0.962 1.344 3.880 5.097 6.346 0.00071 0.0011 0.00139 2MM219WI 80 200 450 900 0.496 0.721 1.029 1.435 4.156 5.333 6.764 0.00079 0.00114 0.00146 2MM220WI 85 250 500 1000 0.508 0.787 1.070 1.494 4.550 5.718 7.124 0.00102 0.00108 0.00156 2MM222WI 100 300 600 1200 0.564 0.880 1.192 1.657 5.039 6.336 7.898 0.00111 0.00116 0.00169 2MM224WI 110 330 660 1320 0.588 0.908 1.233 1.716 5.300 6.667 8.311 0.00116 0.00123 0.00179 2MM226WI 125 370 740 1480 0.693 1.066 1.443 2.003 6.229 7.847 9.793 0.0011 0.00118 0.00172 2MM230WI 155 425 850 1700 0.745 1.102 1.480 2.036 6.500 8.218 10.280 0.00116 0.00132 0.00194

Notes:

(1)

For DB or DF arrangements only. For other mounting arrangements contact your Timken representative.

lbs. 10

6

lbs./in. 10

6

lbs./in. in. SPACER OFFSETS

(1)

PRELOAD AXIAL STIFFNESS

(1)

RADIAL STIFFNESS

(1)

X-Light Light to Medium DUX DUL DUM DUH X-light Light Medium Heavy Light Medium Heavy to Light Medium to Heavy N N/m N/m m Bearing Number

Previous Page
Next Page