Home >> Ball Bearings Catalog >> Page D89

Ball Bearings Catalog - Page D89 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D89

0.6 15.1 14.9 26 25.8 9.995 10.000 0.005 0.004 30 30.005 0.000 0.010 30.010 30.005 0.015 0.005 200WI 0.6 16.6 16.4 28.1 27.8 11.995 12.000 0.005 0.004 32 32.005 0.000 0.011 32.010 32.005 0.016 0.005 201WI 0.6 19.2 18.9 31.1 30.9 14.995 15.000 0.005 0.004 35 35.006 0.000 0.012 35.010 35.005 0.016 0.005 202WI 0.6 21.7 21.5 35.7 35.4 16.995 17.000 0.005 0.004 40 40.006 0.000 0.012 40.010 40.005 0.016 0.005 203WI 1 26 25.8 41.5 41.3 19.995 20.000 0.005 0.005 47 47.006 0.000 0.012 47.012 47.007 0.018 0.007 204WI 1 31.1 30.9 47.1 46.9 24.995 25.000 0.005 0.005 52 52.006 0.000 0.013 52.012 52.007 0.019 0.007 205WI 1 36.7 36.5 56 55.8 29.995 30..000 0.005 0.005 62 62.008 0.000 0.015 62.012 62.007 0.019 0.007 206WI 1 42.7 42.2 65.3 64.8 34.995 35.000 0.005 0.006 72 72.008 0.000 0.015 72.011 72.007 0.019 0.007 207WI 1 47.8 47.2 73.2 72.6 39.995 40.000 0.005 0.006 80 80.008 0.000 0.015 80.012 80.008 0.02 0.008 208WI 1 52.8 52.3 78.2 77.7 44.995 45.000 0.005 0.006 85 85.008 0.000 0.016 85.016 85.009 0.024 0.009 209WI 1 57.9 57.4 83.3 82.8 49.995 50.000 0.005 0.006 90 90.008 0.000 0.016 90.015 90.007 0.023 0.007 210WI 1.5 63.8 63.3 92.2 91.7 54.995 55.000 0.005 0.007 100 100.008 0.000 0.016 100.018 100.010 0.025 0.01 211WI 1.5 69.9 69.3 101.4 100.8 59.995 60.000 0.005 0.007 110 110.008 0.000 0.016 110.018 110.010 0.025 0.010 212WI 1.5 76.2 75.7 109.7 109.2 64.995 65.000 0.005 0.007 120 120.008 0.000 0.016 120.018 120.010 0.025 0.010 213WI 1.5 80.8 80.3 115.8 115.3 69.995 70.000 0.005 0.007 125 125.008 0.000 0.017 125.021 125.011 0.03 0.011 214WI 1.5 86 85.2 120.8 120 74.995 75.005 0.005 0.012 130 130.009 0.000 0.018 130.020 130.010 0.029 0.010 215WI 2 91.3 90.6 129.9 129.2 79.995 80.005 0.005 0.012 140 140.009 0.000 0.018 140.020 140.010 0.029 0.010 216WI 2 97.4 96.7 138.8 138.1 84.995 85.005 0.005 0.012 150 150.009 0.000 0.018 150.023 150.012 0.032 0.012 217WI 2 103.5 102.7 148 147.2 89.995 90.005 0.005 0.013 160 160.009 0.000 0.022 160.022 160.012 0.033 0.012 218WI 2.1 109.4 108.6 157.1 153.3 94.995 95.005 0.005 0.013 170 170.010 0.000 0.02 170.022 170.012 0.032 0.012 219WI 2.1 115.2 114.4 166 165.2 99.995 100.005 0.005 0.013 180 180.010 0.000 0.02 180.022 180.012 0.032 0.012 220WI 2.1 127.1 126.4 184.3 183.5 109.995 110.005 0.005 0.013 200 200.011 0.000 0.022 200.025 200.015 0.036 0.015 222WI 2.1 138.1 137.3 198.5 197.7 119.995 120.005 0.005 0.013 215 215.011 0.000 0.022 215.025 215.015 0.036 0.015 224WI 2.5 150.5 149.7 211 210.2 129.995 130.005 0.005 0.015 230 230.011 0.000 0.022 230.025 230.015 0.036 0.015 226WI 2.5 172.6 171.8 248.8 248 149.995 150.005 0.005 0.015 270 270.013 0.000 0.026 270.031 270.018 0.044 0.018 230WI

Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Tight Loose Max. Min. Max. Min. mm mm mm mm mm mm mm mm mm mm mm mm mm Bearing Number 2MM or 3MM

Previous Page
Next Page