Home >> Ball Bearings Catalog >> Page D86

Super Precision Ball Bearings - Ball Bearings Catalog Page D86

A

BALL BEARINGS

D

D86

TIMKEN PRODUCTS CATALOG

MM9101K 0.4724 1.1024 0.3150 8 x

3

/16 0.04 540 1280 52800

(1.5) (2) (31) 480 1280 63400

MM9103K 0.6693 1.3780 0.3937 10 x

3

/16 0.08 735 1500 39600

(1.5) (2.5) (31) 650 1500 47500

MM9104K 0.7874 1.6535 0.4724 8 x

1

/4 0.14 1000 2160 34000

(2) (2.5) (47) 890 2160 40800

MM9105K 0.9843 1.8504 0.4724 10 x

1

/

4

0.16 1320 2510 28300

(2) (2.5) (47) 1170 2510 34000

MM9106K 1.1811 2.1654 0.5118 11 x

9

/32 0.24 1860 3300 23300

(2) (3) (47) 1660 3300 28000

MM9107K 1.3780 2.4409 0.5512 11 x

5

/16 0.32 2320 3980 20700

(2.5) (3) (47) 2060 3980 24800

MM9108K 1.5748 2.6772 0.5906 12 x

5

/16 0.40 2600 4180 18300

(2.5) (3) (47) 2310 4180 21800

MM9109K 1.7717 2.9528 0.6299 13 x

11

/32 0.51 3400 5230 16300

(2.5) (3) (47) 3030 5230 19600

MM9110K 1.9685 3.1496 0.6299 14 x

11

/32 0.55 3750 5440 14900

(2.5) (3) (47) 3310 5440 17900

MM9111K 2.1654 3.5433 0.7087 13 x

13

/32 0.80 4800 7050 13500

(3) (3) (59) 4250 7050 16200

MM9112K 2.3622 3.7402 0.7087 14 x

13

/32 0.95 5210 7340 12500

(3) (3) (59) 4630 7340 15000

MM9113K 2.5591 3.9370 0.7087 15 x

13

/32 0.99 5650 7610 11600

(3) (3) (59) 5030 7610 13900

MM9114K 2.7559 4.3307 0.7874 14 x

15

/32 1.37 6940 9490 10700

(3) (3) (59) 6180 9490 12800

MM9115K 2.9528 4.5276 0.7874 15 x

15

/32 1.34 7500 9850 10100

(3) (3) (59) 6700 9850 12100

MM9116K 3.1496 4.9213 0.8661 14 x

17

/32 1.77 9000 11900 9420

(3) (3.5) (59) 7940 11900 11300

MM9117K 3.3465 5.1181 0.8661 15 x

17

/32 1.86 9650 12300 8900

(3) (3.5) (79) 8600 12300 10700

MM9118K 3.5433 5.5118 0.9449 14 x

19

/32 2.41 11200 14500 8390

(3) (3.5) (79) 9920 14500 10100

MM9120K 3.9370 5.9055 0.9449 15 x

19

/32 2.66 12200 15000 7630

(3) (3.5) (79) 10800 15000 9160

MM9122K 4.3307 6.6929 1.1024 14 x

11

/16 4.15 15000 18700 6840

(3) (4) (79) 13500 18700 8,210

MM9124K 4.7244 7.0866 1.1024 15 x

11

/16 4.45 16300 19400 6320

(3) (4) (79) 14600 19400 7580

MM9126K 5.1181 7.8740 1.2992 14 x

13

/16 6.70 21200 25300 5810

(4) (4.5) (98) 18800 25300 6975 LOAD RATINGS (steel ball & ceramic ball ) d D C Ball Qty. Wt. C

o

(stat) C

e

(dyn) Limiting Bore O.D. Width

(1)

x Dia. Speed INCH in./tol: +0; -.000(X) in. lbs. RPM

EXTRA-LIGHT MM9100K (ISO 10) SERIES

DIMENSIONAL SIZES INCHES SUPER PRECISION MM:

Running accuracy and performance meet ABEC 9 (ISO P2) levels. Non-critical features conform to ABEC 7 (ISO P4) requirements.

CONRAD CONSTRUCTION:

Maximum complement of balls separated by two-piece land piloted cage.

C D

a

d

a

d r

(Ng)

For a single, grease lubricated, spring preloaded bearing. This value to be used in permissible Operating Speed (Sp) calculation.

(1)

Width tolerance of preloaded bearing set +0/-0.25 mm (+0/-0.010").

(2)

ABMA STD 20 (r

as

max).

Bearing Number

Previous Page
Next Page