Home >> Ball Bearings Catalog >> Page D85

Ball Bearings Catalog - Page D85 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D85

0.3 16.1 15.9 25.5 25.3 11.995 12.000 0.005 0.004 28 28.005 0.000 0.010 28.010 28.005 0.015 0.005 MM9101K 0.3 21.7 21.5 31.1 30.9 16.995 17.000 0.005 0.004 35 35.006 0.000 0.012 35.010 35.005 0.016 0.005 MM9103K 0.6 25.0 24.8 37.7 37.5 19.995 20.000 0.005 0.005 42 42.006 0.000 0.012 42.010 42.005 0.016 0.005 MM9104K 0.6 30.1 29.9 42.6 42.3 24.995 25.000 0.005 0.005 47 47.006 0.000 0.012 47.012 47.007 0.018 0.007 MM9105K 1.0 36.2 35.9 50.7 50.4 29.995 30.000 0.005 0.005 55 55.008 0.000 0.015 55.012 55.007 0.019 0.007 MM9106K 1.0 41.2 40.6 56.6 56.1 34.995 35.000 0.005 0.006 62 62.008 0.000 0.015 62.012 62.007 0.019 0.007 MM9107K 1.0 46.2 45.7 62.2 61.7 39.995 40.000 0.005 0.006 68 68.008 0.000 0.015 68.012 68.007 0.019 0.007 MM9108K 1.0 51.8 51.3 69.3 68.8 44.995 45.000 0.005 0.006 75 75.008 0.000 0.015 75.014 75.009 0.022 0.009 MM9109K 1.0 56.6 56.1 74.2 73.7 49.995 50.000 0.005 0.006 80 80.008 0.000 0.015 80.012 80.008 0.020 0.008 MM9110K 1.0 62.7 62.2 83.3 82.8 54.995 55.000 0.005 0.007 90 90.008 0.000 0.016 90.015 90.007 0.023 0.007 MM9111K 1.0 67.8 67.3 88.1 87.6 59.995 60.000 0.005 0.007 95 95.008 0.000 0.016 95.016 95.009 0.024 0.009 MM9112K 1.0 72.6 72.1 93.2 92.7 64.995 65.000 0.005 0.007 100 100.008 0.000 0.016 100.018 100.010 0.025 0.010 MM9113K 1.0 78.2 77.7 102.4 101.9 69.995 70.000 0.005 0.007 110 110.008 0.000 0.016 110.018 110.010 0.025 0.010 MM9114K 1.0 83.4 82.7 107.3 106.6 74.995 75.005 0.005 0.012 115 115.008 0.000 0.016 115.019 115.011 0.026 0.010 MM9115K 1.0 89.3 88.5 116.5 115.7 79.995 80.005 0.005 0.012 125 125.008 0.000 0.017 125.021 125.011 0.030 0.011 MM9116K 1.0 94.9 94.1 122.1 121.3 84.995 85.005 0.005 0.012 130 130.009 0.000 0.018 130.020 130.010 0.029 0.010 MM9117K 1.5 100.5 99.7 130.9 130.2 89.995 90.005 0.005 0.013 140 140.009 0.000 0.018 140.020 140.010 0.029 0.010 MM9118K 1.5 110.6 109.9 140.8 140.1 99.995 100.005 0.005 0.013 150 150.009 0.000 0.018 150.023 150.012 0.032 0.012 MM9120K 2.0 123.1 122.3 158.4 157.6 109.995 110.005 0.005 0.013 170 170.010 0.000 0.020 170.022 170.012 0.032 0.012 MM9122K 2.0 133.2 132.5 168.3 167.5 119.995 120.005 0.005 0.013 180 180.010 0.000 0.020 180.022 180.012 0.032 0.012 MM9124K 2.0 144.9 144.2 186.6 185.8 129.995 130.005 0.005 0.015 200 200.011 0.000 0.022 200.025 200.015 0.036 0.015 MM9126K

Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Tight Loose Max. Min. Max. Min. mm mm mm mm mm mm mm mm mm mm mm mm mm

Previous Page
Next Page