Home >> Ball Bearings Catalog >> Page D84

Super Precision Ball Bearings - Ball Bearings Catalog Page D84

A

BALL BEARINGS

D

D84

TIMKEN PRODUCTS CATALOG

MM9101K 12 28 8 8 x 4.76 0.020 2400 5670 52800

(4) (5) (80) 2130 5670 63400

MM9103K 17 35 10 10 x 4.76 0.038 3300 6660 39600

(4) (6) (80) 2890 6660 47500

MM9104K 20 42 12 8 x 6.35 0.064 4400 9620 34000

(5) (6) (120) 3980 9620 40800

MM9105K 25 47 12 10 x 6.35 0.074 5900 11200 28300

(5) (6) (120) 5210 11200 34000

MM9106K 30 55 13 11 x 7.14 0.109 8300 14700 23300

(5) (7) (120) 7390 14700 28000

MM9107K 35 62 14 11 x 7.94 0.144 10300 17700 20700

(6) (7) (120) 9150 17700 24800

MM9108K 40 68 15 12 x 7.94 0.180 11600 18600 18200

(6) (7) (120) 10300 18600 21800

MM9109K 45 75 16 13 x 8.73 0.230 15100 23300 16300

(6) (7) (120) 13500 23300 19600

MM9110K 50 80 16 14 x 8.73 0.248 16700 24200 14900

(6) (7) (120) 14700 24200 17900

MM9111K 55 90 18 13 x 10.32 0.362 21400 31400 13500

(7) (8) (150) 18900 31400 16200

MM9112K 60 95 18 14 x 10.32 0.430 23200 32600 12500

(7) (8) (150) 20600 32600 15000

MM9113K 65 100 18 15 x 10.32 0.450 25200 33900 11600

(7) (8) (150) 22400 33900 13900

MM9114K 70 110 20 14 x 11.91 0.620 30900 42200 10700

(7) (8) (150) 27500 42200 12800

MM9115K 75 115 20 15 x 11.91 0.606 33400 43800 10100

(7) (8) (150) 29800 43800 12100

MM9116K 80 125 22 14 x 13.49 0.804 40000 52800 9420

(7) (9) (150) 35300 52800 11300

MM9117K 85 130 22 15 x 13.49 0.845 42900 54900 8900

(8) (9) (200) 38300 54900 10700

MM9118K 90 140 24 14 x 15.08 1.092 49800 64500 8390

(9) (9) (200) 44100 64500 10100

MM9120K 100 150 24 15 x 15.08 1.208 54300 66700 7630

(8) (9) (200) 48200 66700 9160

MM9122K 110 170 28 14 x 17.46 1.882 66700 83400 6840

(8) (10) (200) 59900 83400 8240

MM9124K 120 180 28 15 x 17.46 2.019 72500 86300 6320

(8) (10) (200) 65000 86300 7500

MM9126K 130 200 33 14 x 20.64 3.041 94300 112600 5810

(10) (11) (250) 83600 112600 6975

ULTRA-LIGHT MM9100K (ISO 10) SERIES

DIMENSIONAL SIZES METRIC SUPER PRECISION MM:

Running accuracy and performance meet ABEC 9 (ISO P2) levels. Non-critical features conform to ABEC 7 (ISO P4) requirements.

CONRAD CONSTRUCTION:

Maximum complement of balls separated by two-piece land piloted cage

(Ng)

For a single, grease lubricated, spring preloaded bearing. This value to be used in permissible Operating Speed (Sp) calculation.

(1)

Width tolerance of preloaded bearing set +0/-0.25 mm (+0/-0.010").

(2)

ABMA STD 20 (r

as

max).

C D

a

d

a

d r

LOAD RATINGS (steel ball & ceramic ball ) d D C Ball Qty. Wt. C

o

(stat) C

e

(dyn) Limiting Bore O.D. Width

(1)

x Dia. Speed

(Ng)

METRIC mm/tol: +0; (m) mm kg N RPM Bearing Number

Previous Page
Next Page