Home >> Ball Bearings Catalog >> Page D83

Ball Bearings Catalog - Page D83 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D83

EXTRA-LIGHT 3MMV99100WN (ISO 10) SERIES

SPEED CAPABILITY DATA

Grease Capacity Kluber Isoflex Operating Speeds

(2)

(DB Mounting)

(1)

NBU15 Grease Oil 25% 40% 15% 20% DUL DUM DUH DUL DUM DUH grams grams RPM 3MMV99101WN 0.3 0.5 0.2 0.3 58000 47700 34100 86900 71600 51100 3MMV99102WN 0.4 0.6 0.2 0.3 49000 40500 28900 73800 60800 43400 3MMV99103WN 0.5 0.7 0.3 0.4 43500 35800 25600 65300 53800 38400 3MMV99104WN 0.9 1.4 0.6 0.8 33500 27600 19700 50200 41400 29500 3MMV99105WN 1.0 1.6 0.7 0.9 27900 23000 16400 41800 34400 24600 3MMV99106WN 1.3 2.1 0.9 1.2 22500 18500 13200 33800 27800 19900 3MMV99107WN 1.4 2.2 0.9 1.2 19300 15900 11300 28900 23800 17000 3MMV99108WN 1.7 2.7 1.1 1.5 16800 13900 9900 25200 20800 14800 3MMV99109WN 2.2 3.5 1.5 2.0 15500 12700 9100 23200 19100 13600 3MMV99110WN 2.4 3.8 1.6 2.1 14200 11700 8300 21300 17500 12500 3MMV99111WN 3.4 5.4 2.2 3.0 12700 10400 7400 19000 15600 11200 3MMV99112WN 3.6 5.8 2.4 3.2 11800 9700 6900 17700 14600 10400 3MMV99113WN 3.8 6.1 2.6 3.4 11000 9100 6500 16600 13600 9700 3MMV99114WN 5.1 8.2 3.4 4.6 10100 8300 5900 15200 12500 8900 3MMV99115WN 5.5 8.8 3.7 4.9 9400 7800 5500 14100 11700 8300 3MMV99116WN 7.1 11.3 4.7 6.3 8800 7300 5200 13300 10900 7800 3MMV99117WN 7.4 11.8 4.9 6.6 8400 6900 4900 12600 10400 7400 3MMV99118WN 9.7 15.6 6.5 8.7 7900 6500 4700 11900 9800 7000 3MMV99119WN 13.3 21.3 7.1 9.5 7600 6200 4500 11400 9400 6700 3MMV99120WN 10.6 17.0 7.4 9.9 7200 5900 4200 10800 8900 6300 3MMV99121WN 17.1 27.4 9.1 12.2 6800 5600 4000 10300 8500 6000 3MMV99122WN 16.0 25.6 10.7 14.2 6500 5300 3800 9700 8000 5700 3MMV99124WN 17.1 27.4 11.4 15.3 6000 4900 3500 9000 7400 5300 3MMV99126WN 25.8 41.3 17.2 23.0 5400 4500 3200 8100 6700 4800 3MMV99128WN 27.5 43.9 18.3 24.4 5100 4200 3000 7600 6300 4500 3MMV99130WN 43.9 70.3 29.3 39.1 4800 3900 2800 7200 5900 4200

(1)

For other mounting arrangement configurations refer to the engineering section on Permissible Speed calculation methods.

(2)

For ceramic ball complements use 120% of speeds shown.

Bearing Number

Previous Page
Next Page