Home >> Ball Bearings Catalog >> Page D82

Super Precision Ball Bearings - Ball Bearings Catalog Page D82

A

BALL BEARINGS

D

D82

TIMKEN PRODUCTS CATALOG

EXTRA-LIGHT 2MMV99100WN (ISO 10) SERIES

SPEED CAPABILITY DATA

Grease Capacity Kluber Isoflex Operating Speeds

(2)

(DB Mounting)

(1)

NBU15 Grease Oil 25% 40% 15% 20% DUL DUM DUH DUL DUM DUH grams grams grams RPM

2MMV99101WN 0.3 0.5 0.2 0.27 68200 60600 45500 116000 103000 77400 2MMV99102WN 0.4 0.6 0.24 0.32 57900 51400 38600 98400 65600 2MMV99103WN 0.5 0.7 0.31 0.41 51200 45500 34100 87100 58000 2MMV99104WN 0.9 1.4 0.58 0.77 39400 35000 26300 67000 44700 2MMV99105WN 1 1.6 0.67 0.9 32900 29200 21900 55800 37200 2MMV99106WN 1.3 2.1 0.87 1.17 26600 23600 17700 45100 30100 2MMV99107WN 1.4 2.2 0.91 1.22 22800 20200 15200 38700 25800 2MMV99108WN 1.7 2.7 1.14 1.52 19800 17600 13200 33700 22400 2MMV99109WN 2.2 3.5 1.47 1.96 18200 16200 12100 30900 20600 2MMV99110WN 2.4 3.8 1.58 2.11 16700 14800 11100 28300 18900 2MMV99111WN 3.4 5.4 2.2 3 14900 13300 10000 25400 17000 2MMV99112WN 3.6 5.8 2.4 3.2 13900 12300 9200 23600 15600 2MMV99113WN 3.8 6.1 2.6 3.4 13000 11500 8600 22000 14600 2MMV99114WN 5.1 8.2 3.4 4.6 11900 10600 7900 20200 13400 2MMV99115WN 5.5 8.8 3.7 4.9 11100 9800 7400 18800 12600 2MMV99116WN 7.1 11.3 4.7 6.3 10400 9300 7000 17700 11900 2MMV99117WN 7.4 11.8 4.9 6.6 9900 8800 6600 16800 11200 2MMV99118WN 9.7 15.6 6.5 8.7 9400 8300 6200 15900 10500 2MMV99119WN 13.3 21.3 7.1 9.5 8900 7900 5900 15100 10000 2MMV99120WN 10.6 17 7.4 9.9 8500 7500 5600 14400 9500 2MMV99121WN 17.1 27.4 9.1 12.2 8000 7100 5300 13600 9000 2MMV99122WN 16 25.6 10.7 14.2 7700 6800 5100 13000 8700 2MMV99124WN 17.1 27.4 11.4 15.3 7100 6300 4700 12100 8000 2MMV99126WN 25.8 41.3 17.2 23 6400 5700 4300 10900 7300 2MMV99128WN 27.5 43.9 18.3 24.4 5900 5300 4000 10100 6800 2MMV99130WN 43.9 70.3 29.3 39.1 5600 5000 3700 9500 6300

(1)

For other mounting arrangement configurations refer to the engineering section on Permissible Speed calculation methods.

(2)

For ceramic ball complements use 120% of speeds shown.

Bearing Number

Previous Page
Next Page