Home >> Ball Bearings Catalog >> Page D81

Ball Bearings Catalog - Page D81 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D81

EXTRA-LIGHT 3MMV99100HX (ISO 10) SERIES

DUPLEX PERFORMANCE DATA

MOUNTING ARRANGEMENTS Suggested

DB

Tandem

DT

Special Applications

DF

METRIC DUPLEX PERFORMANCE DATA 3MMV99100WN SERIES

3MMV99101WN - 40 90 180 - 35.85 46.00 59.99 58.77 75.03 92.52 - 4.32 6.60 3MMV99102WN - 40 90 180 - 40.75 52.30 67.86 85.70 105.99 132.92 - 3.81 5.84 3MMV99103WN - 40 90 180 - 45.30 58.07 75.21 95.50 118.41 148.84 - 3.30 5.33 3MMV99104WN 40 90 180 360 47.92 61.39 79.23 103.37 115.26 145.52 182.60 3.30 5.08 7.87 3MMV99105WN 70 130 270 530 61.74 79.05 102.49 134.32 128.55 162.83 204.46 3.81 5.84 8.89 3MMV99106WN 70 130 270 530 70.48 90.25 116.66 152.16 162.66 205.86 258.15 3.30 5.08 7.87 3MMV99107WN 90 180 360 710 90.07 115.61 149.89 196.76 200.79 253.26 317.09 3.56 5.33 8.13 3MMV99108WN 110 220 440 890 106.34 136.60 177.17 233.14 233.32 294.01 368.16 3.56 5.59 8.64 3MMV99109WN 130 270 530 1070 114.03 146.39 189.94 249.76 262.00 329.86 412.76 4.06 6.35 9.65 3MMV99110WN 130 270 530 1070 120.33 154.44 200.09 262.52 276.69 348.75 436.73 3.81 6.10 9.14 3MMV99111WN 180 360 710 1420 137.12 176.12 228.42 300.13 330.56 415.91 519.98 4.57 7.11 10.67 3MMV99112WN 180 360 710 1420 140.62 180.50 234.02 307.30 339.31 426.93 533.97 4.32 6.86 10.41 3MMV99113WN 220 440 890 1780 159.68 205.33 266.72 351.55 356.27 448.79 561.60 4.83 7.62 11.43 3MMV99114WN 220 440 890 1780 163.53 210.05 271.97 356.80 407.17 512.46 640.83 4.83 7.37 11.18 3MMV99115WN 270 530 1070 2220 182.42 234.54 304.33 406.99 426.23 536.77 671.62 5.08 7.87 12.95 3MMV99116WN 310 620 1250 2450 193.96 249.23 323.22 422.03 464.18 584.17 555.48 5.59 8.64 12.95 3MMV99117WN 360 710 1420 2670 212.33 273.02 354.52 454.91 485.00 610.93 764.31 5.84 9.14 12.19 3MMV99118WN 400 800 1600 3110 216.18 277.74 360.29 468.21 510.36 643.11 805.06 6.35 9.91 14.48 3MMV99119WN 400 800 1600 3110 221.25 284.04 368.16 478.00 522.43 658.50 824.48 6.35 9.91 14.22 3MMV99120WN 440 890 1780 3560 239.79 308.00 399.47 525.05 575.25 724.44 901.08 6.35 9.91 15.24 3MMV99121WN 490 980 2000 4000 246.61 316.74 414.34 544.99 603.75 760.12 955.48 6.86 11.18 16.51 3MMV99122WN 530 1070 2220 4450 259.55 333.18 438.47 576.30 617.75 779.00 980.49 7.11 11.94 17.53 3MMV99124WN 620 1250 2450 4890 285.79 367.29 473.28 622.47 695.40 875.20 1094.70 7.62 11.43 17.78 3MMV99126WN 800 1600 3110 6230 323.91 416.44 534.49 702.75 771.31 971.39 1211.71 8.64 12.70 20.07 3MMV99128WN 850 1690 3340 6670 343.33 441.27 569.82 749.27 845.82 1057.97 1323.29 8.64 12.95 20.07 3MMV99130WN 890 1780 3560 7120 352.25 451.94 585.39 767.81 900.39 1139.47 1425.44 8.89 13.72 21.08

INCH DUPLEX PERFORMANCE DATA 3MMV99100WN SERIES

3MMV99101WN - 10 20 40 - 0.205 0.263 0.343 0.336 0.429 0.529 - 0.00017 0.00026 3MMV99102WN - 10 20 40 - 0.233 0.299 0.388 0.490 0.606 0.760 - 0.00015 0.00023 3MMV99103WN - 10 20 40 - 0.259 0.332 0.430 0.546 0.677 0.851 - 0.00013 0.00021 3MMV99104WN 10 20 40 80 0.274 0.351 0.453 0.591 0.659 0.832 1.044 0.00013 0.0002 0.00031 3MMV99105WN 15 30 60 120 0.353 0.452 0.586 0.768 0.735 0.931 1.169 0.00015 0.00023 0.00035 3MMV99106WN 15 30 60 120 0.403 0.516 0.667 0.870 0.93 1.177 1.476 0.00013 0.0002 0.00031 3MMV99107WN 20 40 80 160 0.515 0.661 0.857 1.125 1.148 1.448 1.813 0.00014 0.00021 0.00032 3MMV99108WN 25 50 100 200 0.608 0.781 1.013 1.333 1.334 1.681 2.105 0.00014 0.00022 0.00034 3MMV99109WN 30 60 120 240 0.652 0.837 1.086 1.428 1.498 1.886 2.360 0.00016 0.00025 0.00038 3MMV99110WN 30 60 120 240 0.688 0.883 1.144 1.501 1.582 1.994 2.497 0.00015 0.00024 0.00036 3MMV99111WN 40 80 160 320 0.784 1.007 1.306 1.716 1.890 2.378 2.973 0.00018 0.00028 0.00042 3MMV99112WN 40 80 160 320 0.804 1.032 1.338 1.757 1.940 2.441 3.053 0.00017 0.00027 0.00041 3MMV99113WN 50 100 200 400 0.913 1.174 1.525 2.010 2.037 2.566 3.211 0.00019 0.0003 0.00045 3MMV99114WN 50 100 200 400 0.935 1.201 1.555 2.040 2.328 2.930 3.664 0.00019 0.00029 0.00044 3MMV99115WN 60 120 240 500 1.043 1.341 1.740 2.327 2.437 3.069 3.840 0.0002 0.00031 0.00051 3MMV99116WN 70 140 280 550 1.109 1.425 1.848 2.413 2.654 3.340 3.176 0.00022 0.00034 0.00051 3MMV99117WN 80 160 320 600 1.214 1.561 2.027 2.601 2.773 3.493 4.370 0.00023 0.00036 0.00048 3MMV99118WN 90 180 360 700 1.236 1.588 2.060 2.677 2.918 3.677 4.603 0.00025 0.00039 0.00057 3MMV99119WN 90 180 360 700 1.265 1.624 2.105 2.733 2.987 3.765 4.714 0.00025 0.00039 0.00056 3MMV99120WN 100 200 400 800 1.371 1.761 2.284 3.002 3.289 4.142 5.152 0.00025 0.00039 0.00060 3MMV99121WN 110 220 450 900 1.410 1.811 2.369 3.116 3.452 4.346 5.463 0.00027 0.00044 0.00065 3MMV99122WN 120 240 500 1000 1.484 1.905 2.507 3.295 3.532 4.454 5.606 0.00028 0.00047 0.00069 3MMV99124WN 140 280 550 1100 1.634 2.100 2.706 3.559 3.976 5.004 6.259 0.0003 0.00045 0.00070 3MMV99126WN 180 360 700 1400 1.852 2.381 3.056 4.018 4.410 5.554 6.928 0.00034 0.00050 0.00079 3MMV99128WN 190 380 750 1500 1.963 2.523 3.258 4.284 4.836 6.049 7.566 0.00034 0.00051 0.00079 3MMV99130WN 200 400 800 1600 2.014 2.584 3.347 4.390 5.148 6.515 8.150 0.00035 0.00054 0.00083

Notes:

(1)

For DB or DF arrangements only. For other mounting arrangements contact your Timken representative.

lbs. 10

6

lbs./in. 10

6

lbs./in. in. SPACER OFFSETS

(1)

PRELOAD AXIAL STIFFNESS

(1)

RADIAL STIFFNESS

(1)

X-Light Light to Medium DUX DUL DUM DUH X-light Light Medium Heavy Light Medium Heavy to Light Medium to Heavy N N/m N/m m Bearing Number

Previous Page
Next Page