Home >> Ball Bearings Catalog >> Page D80

Super Precision Ball Bearings - Ball Bearings Catalog Page D80

A

BALL BEARINGS

D

D80

TIMKEN PRODUCTS CATALOG

EXTRA-LIGHT 2MMV99100WN (ISO 10) SERIES

DUPLEX PERFORMANCE DATA

MOUNTING ARRANGEMENTS Suggested

DB

Tandem

DT

Special Applications

DF

METRIC DUPLEX PERFORMANCE DATA 2MMV99100WN SERIES

2MMV99101WN - 20 40 90 - 13.47 17.84 24.14 60.69 78.71 99.52 - 5.59 8.38 2MMV99102WN - 20 40 90 - 15.22 20.11 27.11 89.72 113.86 139.92 - 5.08 7.62 2MMV99103WN - 20 40 90 - 16.97 22.21 29.73 99.69 127.15 156.71 - 4.57 6.86 2MMV99104WN 20 40 90 180 17.14 22.39 29.91 40.75 125.75 155.84 195.54 4.57 6.86 10.16 2MMV99105WN 20 70 130 270 21.51 29.21 39.18 53.87 140.09 174.20 218.97 5.59 7.87 11.43 2MMV99106WN 20 70 130 270 24.49 33.06 44.07 60.17 173.50 220.20 276.52 4.83 6.86 10.16 2MMV99107WN 40 90 180 360 33.41 44.07 59.12 81.15 209.71 269.00 337.03 4.57 6.86 10.16 2MMV99108WN 70 110 220 440 39.00 52.12 70.13 96.72 247.13 312.37 391.25 5.08 7.37 10.67 2MMV99109WN 70 130 270 530 41.45 54.74 73.81 101.79 279.67 352.95 441.80 5.59 8.38 12.19 2MMV99110WN 70 130 270 530 43.55 57.54 77.31 106.34 295.41 373.24 467.51 5.33 7.87 11.68 2MMV99111WN 90 180 360 710 51.07 67.16 90.25 124.35 349.45 440.40 550.94 6.10 9.14 13.21 2MMV99112WN 90 180 360 710 52.30 68.74 92.35 126.80 358.55 452.29 565.80 5.84 8.89 12.95 2MMV99113WN 110 220 440 890 59.64 78.71 106.16 146.74 376.38 475.38 595.18 6.35 9.65 13.97 2MMV99114WN 110 220 440 890 62.26 81.68 109.14 149.36 426.58 538.17 626.14 6.10 9.40 13.72 2MMV99115WN 130 270 530 1070 69.61 91.65 122.95 168.95 446.34 563.70 705.90 6.60 9.91 14.73 2MMV99116WN 160 310 620 1250 0.17 95.67 128.55 177.00 489.55 617.57 772.53 7.37 11.18 11.18 2MMV99117WN 180 360 710 1420 79.58 105.11 141.67 195.36 511.41 645.73 808.56 7.62 11.43 16.76 2MMV99118WN 200 400 800 1600 80.63 106.16 142.54 196.06 537.12 678.61 850.01 8.64 12.95 18.80 2MMV99119WN 200 400 800 1600 82.38 108.44 145.34 199.74 549.54 694.70 870.65 8.38 12.70 12.70 2MMV99120WN 220 440 890 1780 89.37 117.71 158.11 217.58 605.50 764.49 957.05 8.64 12.95 19.05 2MMV99121WN 240 490 980 1960 94.10 123.83 165.81 229.99 631.91 797.72 823.60 8.89 13.46 20.57 2MMV99122WN 270 530 1070 2140 99.87 131.00 175.07 244.34 642.58 813.11 1019.49 9.14 13.97 22.10 2MMV99124WN 310 620 1250 2490 110.19 144.99 194.31 264.45 724.26 914.03 1144.20 9.65 14.73 20.83 2MMV99126WN 400 800 1600 3200 121.56 160.21 215.30 292.43 810.49 1023.51 1281.67 11.43 17.02 23.88 2MMV99128WN 420 850 1690 3380 128.73 169.65 228.07 311.85 889.19 1121.46 1395.00 11.18 17.02 24.38 2MMV99130WN 440 890 1780 3560 135.20 177.35 236.99 323.74 937.99 1184.25 1490.15 11.43 17.02 25.40

INCH DUPLEX PERFORMANCE DATA 2MMV9100WN SERIES

2MMV99101WN - 5 10 20 - 0.077 0.102 0.138 0.347 0.450 0.569 - 0.00022 0.00033 2MMV99102WN - 5 10 20 - 0.087 0.115 0.155 0.513 0.651 0.800 - 0.00020 0.00030 2MMV99103WN - 5 10 20 - 0.097 0.127 0.170 0.570 0.727 0.896 - 0.00018 0.00027 2MMV99104WN 5 10 20 40 0.098 0.128 0.171 0.233 0.719 0.891 1.118 0.00018 0.00027 0.00040 2MMV99105WN 5 15 30 60 0.123 0.167 0.224 0.308 0.801 0.996 1.252 0.00022 0.00031 0.00045 2MMV99106WN 5 15 30 60 0.140 0.189 0.252 0.344 0.992 1.259 1.581 0.00019 0.00027 0.00040 2MMV99107WN 10 20 40 80 0.191 0.252 0.338 0.464 1.199 1.538 1.927 0.00018 0.00027 0.00040 2MMV99108WN 15 25 50 100 0.223 0.298 0.401 0.553 1.413 1.786 2.237 0.00020 0.00029 0.00042 2MMV99109WN 15 30 60 120 0.237 0.313 0.422 0.582 1.599 2.018 2.526 0.00022 0.00033 0.00048 2MMV99110WN 15 30 60 120 0.249 0.329 0.442 0.608 1.689 2.134 2.673 0.00021 0.00031 0.00046 2MMV99111WN 20 40 80 160 0.292 0.384 0.516 0.711 1.998 2.518 3.150 0.00024 0.00036 0.00052 2MMV99112WN 20 40 80 160 0.299 0.393 0.528 0.725 2.050 2.586 3.235 0.00023 0.00035 0.00051 2MMV99113WN 25 50 100 200 0.341 0.450 0.607 0.839 2.152 2.718 3.403 0.00025 0.00038 0.00055 2MMV99114WN 25 50 100 200 0.356 0.467 0.624 0.854 2.439 3.077 3.580 0.00024 0.00037 0.00054 2MMV99115WN 30 60 120 240 0.398 0.524 0.703 0.966 2.552 3.223 4.036 0.00026 0.00039 0.00058 2MMV99116WN 35 70 140 280 0.001 0.547 0.735 1.012 2.799 3.531 4.417 0.00029 0.00044 0.00044 2MMV99117WN 40 80 160 320 0.455 0.601 0.810 1.117 2.924 3.692 4.623 0.00030 0.00045 0.00066 2MMV99118WN 45 90 180 360 0.461 0.607 0.815 1.121 3.071 3.880 4.860 0.00034 0.00051 0.00074 2MMV99119WN 45 90 180 360 0.471 0.620 0.831 1.142 3.142 3.972 4.978 0.00033 0.00050 0.00050 2MMV99120WN 50 100 200 400 0.511 0.673 0.904 1.244 3.462 4.371 5.472 0.00034 0.00051 0.00075 2MMV99121WN 55 110 220 440 0.538 0.708 0.948 1.315 3.613 4.561 4.709 0.00035 0.00053 0.00081 2MMV99122WN 60 120 240 480 0.571 0.749 1.001 1.397 3.674 4.649 5.829 0.00036 0.00055 0.00087 2MMV99124WN 70 140 280 560 0.630 0.829 1.111 1.512 4.141 5.226 6.542 0.00038 0.00058 0.00082 2MMV99126WN 90 180 360 720 0.695 0.916 1.231 1.672 4.634 5.852 7.328 0.00045 0.00067 0.00094 2MMV99128WN 95 190 380 760 0.736 0.970 1.304 1.783 5.084 6.412 7.976 0.00044 0.00067 0.00096 2MMV99130WN 100 200 400 800 0.773 1.014 1.355 1.851 5.363 6.771 8.520 0.00045 0.00067 0.00100

Notes:

(1)

For DB or DF arrangements only. For other mounting arrangements contact your Timken representative.

lbs. 10

6

lbs./in. 10

6

lbs./in. in. SPACER OFFSETS

(1)

PRELOAD AXIAL STIFFNESS

(1)

RADIAL STIFFNESS

(1)

X-Light Light to Medium DUX DUL DUM DUH X-light Light Medium Heavy Light Medium Heavy to Light Medium to Heavy N (= lbs x 4.448) N/m (= 10

6

lbs/in x 175.12) N/m (= 10

6

lbs/in x 175.12) m Bearing Number

Previous Page
Next Page