Home >> Ball Bearings Catalog >> Page D78

Super Precision Ball Bearings - Ball Bearings Catalog Page D78

A

BALL BEARINGS

D

D78

TIMKEN PRODUCTS CATALOG

99101WN 0.4724 1.1024 0.315 9 x

3

/16 0.04 390 1020 75800 380 980 68200

(1.5) (2) (31) 360 1020 90960 340 980 81840

99102WN 0.5906 1.2598 0.3543 11 x

3

/16 0.06 500 1170 64300 480 1120 57900

(1.5) (2.5) (31) 450 1170 77160 430 1120 69480

99103WN 0.6693 1.378 0.3937 13 x

3

/16 0.08 560 1240 56900 540 1190 51200

(1.5) (2.5) (31) 500 1240 68280 480 1190 61440

99104WN 0.7874 1.6535 0.4724 11 x

1

/4 0.14 1050 2190 43800 1000 2090 39400

(2) (2.5) (47) 940 2190 52560 890 2090 47280

99105WN 0.9843 1.8504 0.4724 13 x

1

/4 0.16 1300 2450 36500 1240 2330 32900

(2) (2.5) (47) 1160 2450 43800 1100 2330 39480

99106WN 1.1811 2.1654 0.5118 16 x

1

/4 0.25 1680 2770 29500 1590 2620 26600

(2) (3) (47) 1490 2770 35400 1410 2620 31920

99107WN 1.378 2.4409 0.5512 21 x

7

/32 0.37 1760 2510 25300 1670 2360 22800

(2.5) (3) (47) 1570 2510 30360 1490 2360 27360

99108WN 1.5748 2.6772 0.5906 24 x

7

/32 0.46 2060 2670 22000 1930 2510 19800

(2.5) (3) (47) 1830 2670 26400 1720 2510 23760

99109WN 1.7717 2.9528 0.6299 23 x

1

/4 0.57 2570 3340 20200 2410 3140 18200

(2.5) (3) (47) 2280 3340 24240 2150 3140 21840

99110WN 1.9685 3.1496 0.6299 25 x

1

/4 0.62 2810 3470 18500 2630 3260 16700

(2.5) (3) (47) 2500 3470 22200 2340 3260 20040

99111WN 2.1654 3.5433 0.7087 25 x

9

/32 0.92 3550 4290 16600 3330 4040 14900

(3) (3) (59) 3160 4290 19920 2960 4040 17880

99112WN 2.3622 3.7402 0.7087 26 x

9

/32 0.98 3700 4340 15400 3440 4080 13900

(3) (3) (59) 3290 4340 18480 3060 4080 16680

99113WN 2.5591 3.937 0.7087 28 x

9

/32 1.05 3960 4500 14400 3680 4230 13000

(3) (3) (59) 3520 4500 17280 3280 4230 15600

99114WN 2.7559 4.3307 0.7874 28 x

5

/16 1.47 4890 5450 13200 4569 5140 11900

(3) (3) (59) 4350 5540 15840 4060 5140 14280

99115WN 2.9528 4.5276 0.7874 30 x

5

/16 1.54 5200 5620 12300 4850 5290 11100

(3) (3) (59) 4630 5620 14760 4320 5290 13320

99116WN 3.1496 4.9213 0.8661 29 x

11

/32 2.08 6110 6580 11600 5690 6190 10400

(3) (3.5) (59) 5440 6580 13920 5070 6190 12480

99117WN 3.3465 5.1181 0.8661 31 x

11

/32 2.18 6490 6780 11000 6040 6380 9900

(3) (3.5) (79) 5770 6780 13200 5380 6380 11880

99118WN 3.5433 5.5118 0.9449 28 x

13

/32 2.79 8270 8780 10400 7720 8280 9400

(3) (3.5) (79) 7360 8780 13480 6870 8280 11280

99119WN 3.7402 5.7087 0.9449 29 x

13

/32 2.87 8530 8890 9900 7970 8390 8900

(3) (3.5) (79) 7590 8890 11880 7090 8390 10680

99120WN 3.937 5.9055 0.9449 31 x

13

/32 3.03 9070 9190 9400 8480 8660 8500

(3) (3.5) (79) 8080 9190 11280 7540 8660 10200

99121WN 4.1339 6.2992 1.0236 30 x

7

/16 3.81 10200 10300 8900 9540 9750 8000

(3) (4) (79) 9080 10300 10680 8490 9750 9600

99122WN 4.3307 6.6929 1.1024 30 x

15

/32 4.82 11700 11700 8500 11000 11100 7700

(3) (4) (79) 10400 11700 10200 9760 11100 8880

99124WN 4.7244 7.0866 1.1024 32 x

15

/32 5.17 12400 12000 7900 11600 11400 7100

(3) (4) (79) 11100 12000 9480 10300 11400 8520

99126WN 5.1181 7.874 1.2992 32 x

17

/32 7.85 16000 15200 7100 15000 14300 6400

(4) (4.5) (98) 14300 15200 8520 13300 14300 7680

99128WN 5.5118 8.2677 1.2992 34 x

17

/32 8.32 16900 15600 6600 15800 14700 5900

(4) (4.5) (98) 15100 15600 7920 14100 14700 7080

99130WN 5.9055 8.8583 1.378 34 x

19

/32 9.94 20600 18800 6200 19300 17800 5600

(4) (4.5) (98) 18300 18800 7440 17100 17800 6720 (2MM) LOAD RATINGS (3MM) LOAD RATINGS (steel ball & ceramic ball ) (steel ball & ceramic ball ) d D C Ball Qty. Wt. C

o

(stat) C

e

(dyn) Limiting C

o

(stat) C

e

(dyn) Limiting Bore O.D. Width

(1)

x Dia. Speed

(Ng)

Speed

(Ng)

INCH in/tol: +0; -.000(m) in. lbs. RPM lbs. RPM

EXTRA-LIGHT 2(3)MMV99100WN (ISO 10) SERIES

DIMENSIONAL SERIES INCHES SUPER PRECISION MM:

Running accuracy and performance meet ABEC 9 (ISO P2) levels. Non-critical features conform to ABEC 7 (ISO P4) requirements.

WN CONSTRUCTION:

Incorporates low shoulder on non-thrust side of outer and inner rings. Maximum complement of balls separated by one-piece cage piloted against a ground thrust shoulder land of the outer ring.

(Ng)

For a single, grease lubricated, spring preloaded bearing. This value to be used in permissible Operating Speed (Sp) calculation.

(1)

Width tolerance of preloaded bearing set +0/-0.25 mm (+0/-0.010").

(2)

ABMA STD 20 (r

as

max).

C D

a

d

a

d r

Bearing Number 2MM or 3MM

Previous Page
Next Page