Home >> Ball Bearings Catalog >> Page D77

Ball Bearings Catalog - Page D77 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D77

0.3 15.64 15.44 24.56 24.36 11.995 12.000 0.005 0.004 28 28.005 0.0000 0.010 28.010 28.005 0.015 0.005 0.3 19.14 18.94 28.06 27.86 14.995 15.000 0.005 0.004 32 32.005 0.0000 0.011 32.010 32.005 0.016 0.005 0.3 21.64 21.44 30.56 30.36 16.995 17.000 0.005 0.004 35 35.006 0.0000 0.012 35.010 35.005 0.016 0.005 0.6 25.05 24.85 37.15 36.95 19.995 20.000 0.005 0.005 42 42.006 0.0000 0.012 42.010 42.005 0.016 0.005 0.6 30.05 29.85 42.15 41.95 24.995 25.000 0.005 0.005 47 47.006 0.0000 0.012 47.012 47.007 0.018 0.007 1 36.55 36.35 48.65 48.45 29.995 30.000 0.005 0.005 55 55.008 0.0000 0.015 55.012 55.007 0.019 0.007 1 43.34 43.14 53.86 53.66 34.995 35.000 0.005 0.006 62 62.008 0.0000 0.015 62.012 62.007 0.019 0.007 1 48.84 48.64 59.36 59.16 39.995 40.000 0.005 0.006 68 68.008 0.0000 0.015 68.012 68.007 0.019 0.007 1 54.05 53.85 66.15 65.95 44.995 45.000 0.005 0.006 75 75.008 0.0000 0.015 75.014 75.009 0.022 0.009 1 59.05 58.85 71.15 70.95 49.995 50.000 0.005 0.006 80 80.008 0.0000 0.015 80.012 80.008 0.020 0.008 1 65.76 65.56 79.44 79.24 54.995 55.000 0.005 0.007 90 90.008 0.0000 0.016 90.015 90.007 0.023 0.007 1 70.76 70.56 84.44 84.24 59.995 60.000 0.005 0.007 95 95.008 0.0000 0.016 95.016 95.009 0.024 0.009 1 75.76 75.56 89.44 89.24 64.995 65.000 0.005 0.007 100 100.008 0.0000 0.016 100.016 100.009 0.024 0.009 1 82.46 82.26 97.74 97.54 69.995 70.000 0.005 0.007 110 110.008 0.0000 0.016 110.018 110.010 0.025 0.010 1 87.46 87.26 102.74 102.54 74.995 75.005 0.005 0.012 115 115.008 0.0000 0.016 115.019 115.011 0.026 0.010 1 94.17 93.97 111.03 110.83 79.995 80.005 0.005 0.012 125 125.008 0.0000 0.017 125.021 125.011 0.030 0.011 1 99.17 98.97 116.03 115.83 84.995 85.005 0.005 0.012 130 130.009 0.0000 0.018 130.020 130.010 0.029 0.010 1.5 105.08 104.88 125.12 124.92 89.995 90.005 0.005 0.013 140 140.009 0.0000 0.018 140.020 140.010 0.029 0.010 1.5 110.08 109.88 130.12 129.92 94.995 95.005 0.005 0.013 145 145.009 0.0000 0.018 145.021 145.011 0.030 0.011 1.5 115.08 114.88 135.12 134.92 99.995 100.005 0.005 0.013 150 150.009 0.0000 0.018 150.023 150.012 0.032 0.012 2 121.79 121.59 143.41 143.21 104.995 105.005 0.005 0.013 160 160.009 0.0000 0.022 160.022 160.012 0.033 0.012 2 128.49 128.29 151.71 151.51 109.995 110.005 0.005 0.013 170 170.010 0.0000 0.020 170.022 170.012 0.032 0.012 2 138.49 138.29 161.71 161.51 119.995 120.005 0.005 0.013 180 180.010 0.0000 0.020 180.022 180.012 0.032 0.012 2 151.91 151.71 178.29 178.09 129.995 130.005 0.005 0.015 200 200.011 0.0000 0.022 200.025 200.015 0.036 0.015 2 161.91 161.71 188.29 188.09 139.995 140.005 0.005 0.015 210 210.011 0.0000 0.022 210.025 210.015 0.036 0.015 2 172.82 172.62 202.38 202.18 149.995 150.005 0.005 0.015 225 225.011 0.0000 0.022 225.025 225.015 0.036 0.015

Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Tight Loose Max. Min. Max. Min. mm mm mm mm mm mm mm mm mm mm mm mm mm

99101WN 99102WN 99103WN 99104WN 99105WN 99106WN 99107WN 99108WN 99109WN 99110WN 99111WN 99112WN 99113WN 99114WN 99115WN 99116WN 99117WN 99118WN 99119WN 99120WN 99121WN 99122WN 99124WN 99126WN 99128WN 99130WN

Bearing Number 2MM or 3MM

Previous Page
Next Page