Home >> Ball Bearings Catalog >> Page D75

Ball Bearings Catalog - Page D75 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D75

ULTRA-LIGHT 3MMV9300HX (ISO 19) SERIES

SPEED CAPABILITY DATA

Grease Capacity Kluber Isoflex Operating Speeds

(2)

(DB Mounting)

(1)

NBU15 Grease Oil 25% 40% 15% 20% DUL DUM DUH DUL DUM DUH grams grams grams RPM 3MMV9300HX 0.11 0.18 0.06 0.08 66080 49560 33040 111510 84250 56125 3MMV9301HX 0.13 0.20 0.07 0.10 57600 43200 28800 97200 73440 48900 3MMV9302HX 0.20 0.33 0.12 0.15 48080 36060 24040 81135 61300 40850 3MMV9303HX 0.23 0.36 0.12 0.16 43440 32580 21720 73305 55390 36900 3MMV9304HX 0.48 0.71 0.25 0.34 36160 27120 18080 61020 46100 30700 3MMV9305HX 0.48 0.83 0.29 0.39 30080 22560 15040 50760 38350 25550 3MMV9306HX 0.60 0.95 0.34 0.45 25840 19380 12920 43605 32950 21950 3MMV9307HX 0.95 1.43 0.51 0.69 22000 16500 11000 37125 28050 18690 3MMV9308HX 1.43 2.26 0.8 1.08 20160 15120 10080 34020 25700 17125 3MMV9309HX 1.55 2.50 0.88 1.19 18000 13500 9000 30375 22950 15290 3MMV9310HX 1.67 2.74 0.95 1.28 16480 12360 8240 27810 21000 14000 3MMV9311HX 2.26 3.57 1.3 1.72 14960 11220 7480 25245 19075 12700 3MMV9312HX 2.38 3.81 1.4 1.82 13760 10320 6880 23220 17500 11690 3MMV9313HX 2.50 4.05 1.4 1.92 12800 9600 6400 21600 16320 10875 3MMV9314HX 4.29 6.79 2.4 3.23 11840 8880 5920 19980 15100 10060 3MMV9315HX 4.52 7.26 2.5 3.43 11120 8340 5560 18765 14175 9450 3MMV9316HX 4.76 7.62 2.7 3.54 10480 7860 5240 17685 13360 8900 3MMV9317HX 6.31 10.24 3.6 4.85 9680 7260 4840 16335 12350 8225 3MMV9318HX 7.02 11.19 3.9 5.25 9280 6960 4640 15660 11825 7880 3MMV9319HX 7.26 11.55 4.1 5.45 8800 6600 4400 14850 11220 7475 3MMV9320HX 8.93 14.29 5 6.77 8240 6180 4120 13905 10500 7000 3MMV9322HX 9.64 15.48 5.4 7.37 7544 5658 3772 12731 9620 6400 3MMV9324HX 13.21 21.19 7.4 10.00 6912 5184 3456 11664 8810 5875 3MMV9326HX 17.38 27.74 9.7 13.13 6376 4782 3188 10760 8130 5415 3MMV9328HX 18.45 29.52 10.4 13.94 5960 4470 2980 10058 7600 5050 3MMV9330HX 29.52 47.26 16.6 22.32 5552 4164 2776 9369 7080 4710

(1)

For other mounting arrangement configurations refer to the engineering section on Permissible Speed calculation methods.

(2)

For ceramic ball complements use 120% of speeds shown.

Bearing Number

Previous Page
Next Page