Home >> Ball Bearings Catalog >> Page D74

Super Precision Ball Bearings - Ball Bearings Catalog Page D74

A

BALL BEARINGS

D

D74

TIMKEN PRODUCTS CATALOG

ULTRA-LIGHT 2MMV9300HX (ISO 19) SERIES

SPEED CAPABILITY DATA

Grease Capacity Kluber Isoflex Operating Speeds

(2)

(DB Mounting)

(1)

NBU15 Grease Oil 25% 40% 15% 20% DUL DUM DUH DUL DUM DUH grams grams grams RPM

2MMV9300HX 0.11 0.18 0.06 0.09 73360 55020 36680 123795 93534 62310 2MMV9301HX 0.13 0.20 0.07 0.11 64000 48000 32000 108000 81600 54360 2MMV9302HX 0.20 0.33 0.12 0.17 53440 40080 26720 90180 68136 45391 2MMV9303HX 0.23 0.36 0.12 0.18 48320 36240 24160 81540 61608 41042 2MMV9304HX 0.48 0.71 0.25 0.39 40160 30120 20080 67770 51204 34111 2MMV9305HX 0.48 0.83 0.29 0.44 33440 25080 16720 56430 42636 28403 2MMV9306HX 0.60 0.95 0.34 0.51 28720 21540 14360 48465 36618 24394 2MMV9307HX 0.95 1.43 0.51 0.77 24400 18300 12200 41175 31110 20725 2MMV9308HX 1.43 2.26 0.8 1.22 22400 16800 11200 37800 28560 19026 2MMV9309HX 1.55 2.50 0.88 1.34 20000 15000 10000 33750 25500 16988 2MMV9310HX 1.67 2.74 0.95 1.44 18320 13740 9160 30915 23358 15561 2MMV9311HX 2.26 3.57 1.3 1.93 16560 12420 8280 27945 21114 14066 2MMV9312HX 2.38 3.81 1.4 2.05 15360 11520 7680 25920 19584 13046 2MMV9313HX 2.50 4.05 1.4 2.16 14240 10680 7120 24030 18156 12095 2MMV9314HX 4.29 6.79 2.4 3.64 13120 9840 6560 22140 16728 11144 2MMV9315HX 4.52 7.26 2.5 3.86 12320 9240 6160 20790 15708 10464 2MMV9316HX 4.76 7.62 2.7 3.98 11600 8700 5800 19575 14790 9853 2MMV9317HX 6.31 10.24 3.6 5.45 10800 8100 5400 18225 13770 9173 2MMV9318HX 7.02 11.19 3.9 5.91 10320 7740 5160 17415 13158 8766 2MMV9319HX 7.26 11.55 4.1 6.14 9840 7380 4920 16605 12546 8358 2MMV9320HX 8.93 14.29 5 7.61 9120 6840 4560 15390 11628 7746 2MMV9322HX 9.64 15.48 5.4 8.30 8,400 6300 4200 14175 10710 7135 2MMV9324HX 13.21 21.19 7.4 11.25 7680 5760 3840 12960 9792 6523 2MMV9326HX 17.38 27.74 9.7 14.77 7088 5316 3540 11960 9037 6020 2MMV9328HX 18.45 29.52 10.4 15.68 6616 4962 3300 11165 8435 5619 2MMV9330HX 29.52 47.26 16.6 25.11 6168 4626 3080 10410 7864 5239

(1)

For other mounting arrangement configurations refer to the engineering section on Permissible Speed calculation methods.

(2)

For ceramic ball complements use 120% of speeds shown.

Bearing Number

Previous Page
Next Page