Home >> Ball Bearings Catalog >> Page D73

Ball Bearings Catalog - Page D73 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D73

ULTRA-LIGHT 3MMV9300HX (ISO 19) SERIES

DUPLEX PERFORMANCE DATA

MOUNTING ARRANGEMENTS Suggested

DB

Tandem

DT

Special Applications

DF

METRIC DUPLEX PERFORMANCE DATA 3MMV9300HX SERIES

3MMV9300HX 22 45 90 28.53 36.82 48.06 60.22 75.61 94.48 2.79 4.06 3MMV9301HX 22 45 90 29.93 38.58 50.28 63.30 79.51 99.41 2.54 4.06 3MMV9302HX 22 65 135 34.07 50.72 66.06 72.78 104.78 131.04 4.06 4.57 3MMV9303HX 22 65 135 35.45 52.71 68.60 75.75 109.14 136.54 4.06 4.32 3MMV9304HX 45 110 225 48.76 67.98 88.46 103.86 140.69 175.95 4.57 5.59 3MMV9305HX 45 110 225 54.17 75.33 97.75 115.68 156.99 196.59 4.06 5.08 3MMV9306HX 45 110 225 59.33 82.33 106.58 126.87 172.47 216.18 3.56 4.57 3MMV9307HX 65 175 355 74.51 106.06 137.72 159.18 220.72 276.34 5.08 5.59 3MMV9308HX 65 225 445 70.62 108.04 139.41 154.45 233.67 293.31 7.11 3MMV9309HX 90 245 490 83.32 119.21 153.84 182.60 257.80 323.74 6.10 7.11 3MMV9310HX 90 265 535 88.43 130.41 168.25 193.61 282.11 354.17 6.60 7.11 3MMV9311HX 110 335 665 99.24 146.29 188.72 216.70 315.69 396.50 7.11 8.13 3MMV9312HX 110 335 665 104.80 154.33 198.86 228.59 333.88 419.41 6.60 7.62 3MMV9313HX 110 335 665 110.22 162.15 208.66 239.96 351.37 441.80 6.60 7.11 3MMV9314HX 155 490 980 122.31 183.12 235.94 265.50 394.05 495.14 8.64 9.14 3MMV9315HX 155 490 980 125.63 187.84 242.06 272.49 404.89 508.96 8.64 9.14 3MMV9316HX 155 490 980 132.14 197.46 254.13 285.96 426.23 536.07 8.13 8.64 3MMV9317HX 200 625 1245 144.52 215.48 277.74 313.42 463.66 582.59 9.14 10.16 3MMV9318HX 200 625 1245 148.32 220.72 283.69 319.72 475.73 598.51 9.14 9.65 3MMV9319HX 200 625 1245 155.70 231.57 297.33 334.58 499.86 629.12 8.64 9.14 3MMV9320HX 245 735 1465 170.75 251.16 323.04 369.04 540.62 679.84 9.14 10.16 3MMV9322HX 265 800 1600 183.82 270.40 348.05 397.55 581.89 731.61 9.14 10.16 3MMV9324HX 310 935 1870 198.51 291.73 374.99 427.46 628.07 790.37 10.16 11.18 3MMV9326HX 355 1065 2135 216.35 317.27 407.34 462.79 684.21 861.73 10.67 11.68 3MMV9328HX 400 1200 2400 235.07 344.90 443.02 504.06 743.15 935.54 10.67 12.19 3MMV9330HX 535 1600 3200 249.06 365.54 469.26 540.62 799.12 1006.55 13.72 15.24

INCH DUPLEX PERFORMANCE DATA 3MMV9300HX SERIES

3MMV9300HX 5 10 20 0.163 0.211 0.275 0.344 0.432 0.540 .00011 .00016 3MMV9301HX 5 10 20 0.171 0.221 0.288 0.362 0.455 0.568 .00010 .00016 3MMV9302HX 5 15 30 0.195 0.290 0.378 0.416 0.599 0.749 .00016 .00018 3MMV9303HX 5 15 30 0.203 0.301 0.392 0.433 0.624 0.781 .00016 .00017 3MMV9304HX 10 25 50 0.279 0.389 0.506 0.594 0.804 1.006 .00018 .00022 3MMV9305HX 10 25 50 0.310 0.431 0.559 0.661 0.898 1.124 .00016 .00020 3MMV9306HX 10 25 50 0.339 0.471 0.609 0.725 0.986 1.236 .00014 .00018 3MMV9307HX 15 40 80 0.426 0.606 0.787 0.910 1.262 1.580 .00020 .00022 3MMV9308HX 15 50 100 0.404 0.618 0.797 0.883 1.336 1.677 .00028 .00028 3MMV9309HX 20 55 110 0.476 0.682 0.880 1.044 1.474 1.851 .00024 .00028 3MMV9310HX 20 60 120 0.506 0.746 0.962 1.107 1.613 2.025 .00026 .00028 3MMV9311HX 25 75 150 0.567 0.836 1.079 1.239 1.805 2.267 .00028 .00032 3MMV9312HX 25 75 150 0.599 0.882 1.137 1.307 1.909 2.398 .00026 .00030 3MMV9313HX 25 75 150 0.630 0.927 1.193 1.372 2.009 2.526 .00026 .00028 3MMV9314HX 35 110 220 0.699 1.047 1.349 1.518 2.253 2.831 .00034 .00036 3MMV9315HX 35 110 220 0.718 1.074 1.384 1.558 2.315 2.910 .00034 .00036 3MMV9316HX 35 110 220 0.756 1.129 1.453 1.635 2.437 3.065 .00032 .00034 3MMV9317HX 45 140 280 0.826 1.232 1.588 1.792 2.651 3.331 .00036 .00040 3MMV9318HX 45 140 280 0.848 1.262 1.622 1.828 2.720 3.422 .00036 .00038 3MMV9319HX 45 140 280 0.890 1.324 1.700 1.913 2.858 3.597 .00034 .00036 3MMV9320HX 55 165 330 0.976 1.436 1.847 2.110 3.091 3.887 .00036 .00040 3MMV9322HX 60 180 360 1.051 1.546 1.990 2.273 3.327 4.183 .00036 .00040 3MMV9324HX 70 210 420 1.135 1.668 2.144 2.444 3.591 4.519 .00040 .00044 3MMV9326HX 80 240 480 1.237 1.814 2.329 2.646 3.912 4.927 .00042 .00046 3MMV9328HX 90 270 540 1.344 1.972 2.533 2.882 4.249 5.349 .00042 .00048 3MMV9330HX 120 360 720 1.424 2.090 2.683 3.091 4.569 5.755 .00054 .00060

Notes:

(1)

For DB or DF arrangements only. For other mounting arrangements contact your Timken representative.

lbs. 10

6

lbs./in. 10

6

lbs./in. in. SPACER OFFSETS

(1)

PRELOAD AXIAL STIFFNESS

(1)

RADIAL STIFFNESS

(1)

Light to Medium Light Medium Heavy Light Medium Heavy Light Medium Heavy Medium to Heavy N N/m N/m m Bearing Number

Previous Page
Next Page