Home >> Ball Bearings Catalog >> Page D72

Super Precision Ball Bearings - Ball Bearings Catalog Page D72

A

BALL BEARINGS

D

D72

TIMKEN PRODUCTS CATALOG

ULTRA-LIGHT 2MMV9300HX (ISO 19) SERIES

DUPLEX PERFORMANCE DATA

MOUNTING ARRANGEMENTS Suggested

DB

Tandem

DT

Special Applications

DF

METRIC DUPLEX PERFORMANCE DATA 2MMV9300HX SERIES

2MMV9300HX 9 25 55 10.2 15.6 21.0 61.0 88.5 110.8 5.6 5.6 2MMV9301HX 9 25 55 10.7 16.7 22.8 61.3 88.2 110.2 5.1 5.6 2MMV9302HX 20 45 85 17.0 22.7 31.0 96.4 120.9 150.9 4.6 6.6 2MMV9303HX 20 45 85 16.9 22.3 30.0 100.9 127.1 159.1 4.6 6.6 2MMV9304HX 20 65 135 18.2 28.5 38.7 109.6 157.9 197.3 7.6 8.1 2MMV9305HX 20 65 135 20.2 31.3 42.3 122.0 176.3 220.5 7.1 7.1 2MMV9306HX 20 65 135 22.0 33.9 45.7 133.7 193.6 242.6 6.1 6.6 2MMV9307HX 45 110 225 30.8 44.6 60.5 185.7 251.7 314.6 7.1 8.6 2MMV9308HX 45 135 265 29.5 45.1 60.1 177.9 259.6 325.7 9.7 10.2 2MMV9309HX 45 155 310 31.5 50.9 68.0 189.4 292.1 366.4 10.7 10.7 2MMV9310HX 65 175 355 38.7 56.7 75.9 232.6 324.6 407.0 9.1 10.7 2MMV9311HX 65 200 400 39.5 60.3 80.5 241.2 352.2 442.0 10.7 11.2 2MMV9312HX 65 225 445 41.7 66.2 88.3 254.1 385.7 483.9 11.7 11.7 2MMV9313HX 65 225 445 43.7 69.3 92.3 266.7 406.1 509.8 11.2 11.2 2MMV9314HX 110 335 665 51.0 78.1 104.5 316.6 461.2 578.4 13.7 14.7 2MMV9315HX 110 335 665 52.3 80.0 107.0 325.0 474.0 594.7 13.2 14.2 2MMV9316HX 110 335 665 54.9 83.8 111.8 341.2 499.0 626.5 12.7 13.7 2MMV9317HX 135 400 800 58.4 89.3 119.3 365.2 533.1 669.2 14.2 15.2 2MMV9318HX 135 400 800 59.4 90.4 120.2 373.1 548.1 688.9 14.2 15.2 2MMV9319HX 135 400 800 62.2 94.5 125.5 390.6 575.9 724.3 13.7 14.7 2MMV9320HX 155 490 975 67.4 104.6 139.5 423.4 630.5 791.8 15.2 15.7 2MMV9322HX 175 535 1065 73.8 112.7 150.4 464.0 678.6 851.9 15.2 16.3 2MMV9324HX 225 665 1335 80.9 123.4 164.7 513.7 752.1 944.3 17.3 18.3 2MMV9326HX 245 735 1465 87.9 133.4 177.0 545.9 805.2 1012.7 17.8 18.8 2MMV9328HX 265 800 1600 94.6 143.6 190.6 587.5 865.4 1088.2 17.8 19.3 2MMV9330HX 355 1065 2135 99.6 151.1 200.6 630.0 930.8 1170.8 22.4 24.4

INCH DUPLEX PERFORMANCE DATA 2MMV9300HX SERIES

2MMV9300HX 2 6 12 0.0581 0.0894 0.1202 0.3489 0.5059 0.6337 0.00022 0.00022 2MMV9301HX 2 6 12 0.0614 0.0957 0.1301 0.3506 0.5044 0.6300 0.00020 0.00022 2MMV9302HX 5 10 20 0.0972 0.1297 0.1770 0.5509 0.6912 0.8627 0.00018 0.00026 2MMV9303HX 5 10 20 0.0966 0.1275 0.1718 0.5769 0.7266 0.9097 0.00018 0.00026 2MMV9304HX 5 15 30 0.1043 0.1627 0.2213 0.6269 0.9029 1.1280 0.00030 0.00032 2MMV9305HX 5 15 30 0.1154 0.1787 0.2417 0.6977 1.0080 1.2610 0.00028 0.00028 2MMV9306HX 5 15 30 0.1258 0.1940 0.2611 0.7644 1.1070 1.3870 0.00024 0.00026 2MMV9307HX 10 25 50 0.1759 0.2550 0.3460 1.0620 1.4390 1.7990 0.00028 0.00034 2MMV9308HX 10 30 60 0.1688 0.2576 0.3437 1.0170 1.4840 1.8620 0.00038 0.00040 2MMV9309HX 10 35 70 0.1799 0.2910 0.3889 1.0830 1.6700 2.0950 0.00042 0.00042 2MMV9310HX 15 40 80 0.2214 0.3243 0.4340 1.3300 1.8560 2.3270 0.00036 0.00042 2MMV9311HX 15 45 90 0.2260 0.3449 0.4603 1.3790 2.0140 2.5270 0.00042 0.00044 2MMV9312HX 15 50 100 0.2382 0.3783 0.5051 1.4530 2.2050 2.7670 0.00046 0.00046 2MMV9313HX 15 50 100 0.2501 0.3962 0.5278 1.5250 2.3220 2.9150 0.00044 0.00044 2MMV9314HX 25 75 150 0.2915 0.4465 0.5977 1.8100 2.6370 3.3070 0.00054 0.00058 2MMV9315HX 25 75 150 0.2991 0.4575 0.6117 1.8580 2.7100 3.4000 0.00052 0.00056 2MMV9316HX 25 75 150 0.3140 0.4790 0.6390 1.9510 2.8530 3.5820 0.00050 0.00054 2MMV9317HX 30 90 180 0.3339 0.5104 0.6820 2.0880 3.0480 3.8260 0.00056 0.00060 2MMV9318HX 30 90 180 0.3396 0.5167 0.6874 2.1330 3.1340 3.9390 0.00056 0.00060 2MMV9319HX 30 90 180 0.3559 0.5403 0.7174 2.2330 3.2930 4.1410 0.00054 0.00058 2MMV9320HX 35 110 220 0.3852 0.5978 0.7975 2.4210 3.6050 4.5270 0.00060 0.00062 2MMV9322HX 40 120 240 0.4221 0.6444 0.8601 2.6530 3.8800 4.8710 0.00060 0.00064 2MMV9324HX 50 150 300 0.4624 0.7057 0.9418 2.9370 4.3000 5.3990 0.00068 0.00072 2MMV9326HX 55 165 330 0.5028 0.7627 1.0120 3.1210 4.6040 5.7900 0.00070 0.00074 2MMV9328HX 60 180 360 0.5408 0.8209 1.0900 3.3590 4.9480 6.2220 0.00070 0.00076 2MMV9330HX 80 240 480 0.5694 0.8640 1.1470 3.6020 5.3220 6.6940 0.00088 0.00096

Notes:

(1)

For DB or DF arrangements only. For other mounting arrangements contact your Timken representative.

SPACER OFFSETS

(1)

PRELOAD AXIAL STIFFNESS

(1)

RADIAL STIFFNESS

(1)

Light to Medium to Light Medium Heavy Light Medium Heavy Light Medium Heavy Medium Heavy N N/m N/m m lbs. 10

6

lbs./in. 10

6

lbs./in. in. Bearing Number

Previous Page
Next Page