Home >> Ball Bearings Catalog >> Page D71

Ball Bearings Catalog - Page D71 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D71

0.012 0.52 0.51 0.77 0.76 0.3935 0.3937 0.0002 0.00015 0.8661 0.8663 0.0000 0.0004 0.8665 0.8663 0.0006 0.0002 9300HX 0.012 0.6 0.59 0.85 0.84 0.4722 0.4724 0.0002 0.00015 0.9449 0.9451 0.0000 0.0004 0.9453 0.9451 0.0006 0.0002 9301HX 0.012 0.72 0.71 1 0.99 0.5904 0.5906 0.0002 0.00015 1.0236 1.0238 0.0000 0.0004 1.0240 1.0238 0.0006 0.0002 9302HX 0.012 0.8 0.79 1.08 1.07 0.6691 0.6693 0.0002 0.00015 1.1811 1.1813 0.0000 0.0004 1.1815 1.1813 0.0006 0.0002 9303HX 0.012 0.95 0.94 1.33 1.32 0.7872 0.7874 0.0002 0.0002 1.4567 1.4570 0.0000 0.0005 1.4571 1.4569 0.0007 0.0002 9304HX 0.012 1.15 1.14 1.52 1.51 0.9841 0.9843 0.0002 0.0002 1.6535 1.6538 0.0000 0.0005 1.6539 1.6537 0.0007 0.0002 9305HX 0.012 1.34 1.33 1.72 1.71 1.1809 1.1811 0.0002 0.0002 1.8504 1.8507 0.0000 0.0005 1.8509 1.8507 0.0008 0.0003 9306HX 0.024 1.57 1.55 2.01 1.99 1.3778 1.3780 0.0002 0.00025 2.1654 2.1657 0.0000 0.0006 2.1659 2.1657 0.0008 0.0003 9307HX 0.024 1.78 1.76 2.28 2.26 1.5746 1.5748 0.0002 0.00025 2.4409 2.4412 0.0000 0.0006 2.4414 2.4412 0.0008 0.0003 9308HX 0.024 1.99 1.97 2.5 2.48 1.7715 1.7717 0.0002 0.00025 2.6772 2.6775 0.0000 0.0006 2.6777 2.6775 0.0008 0.0003 9309HX 0.024 2.17 2.15 2.67 2.65 1.9683 1.9685 0.0002 0.00025 2.8346 2.8349 0.0000 0.0006 2.8351 2.8349 0.0008 0.0003 9310HX 0.039 2.4 2.38 2.96 2.94 2.1652 2.1654 0.0002 0.0003 3.1496 3.1499 0.0000 0.0006 3.1501 3.1499 0.0008 0.0003 9311HX 0.039 2.59 2.57 3.16 3.14 2.3620 2.3622 0.0002 0.0003 3.3465 3.3468 0.0000 0.0006 3.3471 3.3468 0.0009 0.0003 9312HX 0.039 2.79 2.77 3.35 3.33 2.5589 2.5591 0.0002 0.0003 3.5433 3.5436 0.0000 0.0006 3.5439 3.5436 0.0009 0.0003 9313HX 0.039 3.02 3 3.71 3.69 2.7557 2.7559 0.0002 0.0003 3.9370 3.9373 0.0000 0.0006 3.9377 3.9374 0.0010 0.0004 9314HX 0.039 3.22 3.19 3.91 3.88 2.9526 2.9530 0.0002 0.0005 4.1339 4.1342 0.0000 0.0006 4.1346 4.1343 0.0010 0.0004 9315HX 0.039 3.42 3.39 4.11 4.08 3.1494 3.1498 0.0002 0.0005 4.3307 4.3310 0.0000 0.0006 4.3314 4.3311 0.0010 0.0004 9316HX 0.039 3.69 3.66 4.44 4.41 3.3463 3.3467 0.0002 0.0005 4.7244 4.7247 0.0000 0.0006 4.7251 4.7248 0.0010 0.0004 9317HX 0.039 3.85 3.82 4.66 4.63 3.5431 3.5435 0.0002 0.0005 4.9213 4.9216 0.0000 0.0007 4.9221 4.9217 0.0012 0.0004 9318HX 0.039 4.05 4.02 4.86 4.83 3.7400 3.7404 0.0002 0.0005 5.1181 5.1185 0.0000 0.0007 5.1189 5.1185 0.0011 0.0004 9319HX 0.039 4.34 4.31 5.16 5.13 3.9368 3.9372 0.0002 0.0005 5.5118 5.5122 0.0000 0.0007 5.5126 5.5122 0.0011 0.0004 9320HX 0.039 4.74 4.71 5.55 5.52 4.3305 4.3309 0.0002 0.0005 5.9055 5.9059 0.0000 0.0007 5.9064 5.9060 0.0012 0.0005 9322HX 0.039 5.16 5.13 6.1 6.07 4.7242 4.7246 0.0002 0.0005 6.4961 6.4965 0.0000 0.0008 6.4970 6.4966 0.0013 0.0005 9324HX 0.059 5.6 5.57 6.66 6.63 5.1179 5.1183 0.0002 0.0006 7.0866 7.0870 0.0000 0.0008 7.0875 7.0871 0.0013 0.0005 9326HX 0.059 5.99 5.96 7.05 7.02 5.5116 5.5120 0.0002 0.0006 7.4803 7.4807 0.0000 0.0008 7.4812 7.4808 0.0014 0.0005 9328HX 0.079 6.42 6.39 7.8 7.77 5.9053 5.9057 0.0002 0.0006 8.2677 8.2682 0.0000 0.0009 8.2687 8.2683 0.0015 0.0006 9330HX

Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Tight Loose Max. Min. Max. Min. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. Bearing Number 2MM or 3MM

Previous Page
Next Page