Home >> Ball Bearings Catalog >> Page D70

Super Precision Ball Bearings - Ball Bearings Catalog Page D70

A

BALL BEARINGS

D

D70

TIMKEN PRODUCTS CATALOG

9300HX 0.3937 0.8661 0.2362 13 x

3

/32 0.02 120 330 91700 120 310 82500

(1.5) (2) (16) 110 330 110040 110 310 99000

9301HX 0.4724 0.9449 0.2362 14 x

3

/32 0.03 140 340 80000 130 320 72000

(1.5) (2) (31) 120 340 96000 120 320 86400

9302HX 0.5906 1.1024 0.2756 16 x

7

/64 0.04 220 470 66800 200 460 60100

(1.5) (2) (31) 200 470 80160 180 460 72120

9303HX 0.6693 1.1811 0.2756 17 x

7

/64 0.04 230 500 60400 220 470 54400

(1.5) (2) (31) 210 500 72480 200 470 65280

9304HX 0.7874 1.4567 0.3543 17 x

9

/64 0.08 380 790 50200 360 750 45200

(2) (2.5) (47) 340 790 60240 320 750 54240

9305HX 0.9843 1.6535 0.3543 20 x

9

/64 0.1 460 850 41800 430 810 37600

(2) (2.5) (47) 410 850 50160 390 810 45120

9306HX 1.1811 1.8504 0.3543 23 x

9

/64 0.11 540 910 35900 500 860 32300

(2) (2.5) (47) 480 910 43080 440 860 38760

9307HX 1.378 2.1654 0.3937 25 x

5

/32 0.18 710 1150 30500 670 1080 27500

(2.5) (3) (47) 640 1150 36600 590 1080 33000

9308HX 1.5748 2.4409 0.4724 19 x

1

/4 0.25 1350 2400 28000 1280 2270 25200

(2.5) (3) (47) 1200 2400 33600 1140 2270 30240

9309HX 1.7717 2.6772 0.4724 21 x

1

/4 0.29 1510 2510 25000 1440 2380 22500

(2.5) (3) (47) 1350 2510 30000 1280 2380 27000

9310HX 1.9685 2.8346 0.4724 23 x

1

/4 0.3 1680 2630 22900 1590 2480 20600

(2.5) (3) (47) 1500 2630 27480 1440 2480 24720

9311HX 2.1654 3.1496 0.5118 23 x

9

/32 0.39 2120 3260 20700 2000 3080 18600

(3) (3) (59) 1890 3260 24840 1780 3080 22320

9312HX 2.3622 3.3465 0.5118 25 x

9

/32 0.43 2320 3400 19200 2180 3210 17300

(3) (3) (59) 2070 3400 23040 1940 3210 20760

9313HX 2.5591 3.5433 0.5118 27 x

9

/32 0.45 2510 3530 17800 2340 3320 16000

(3) (3) (59) 2230 3530 21360 2080 3320 19200

9314HX 2.7559 3.937 0.6299 24 x

11

/32 0.75 3320 4790 16400 3130 4520 14800

(3) (3) (59) 2960 4790 19680 2780 4520 17760

9315HX 2.9528 4.1339 0.6299 25 x

11

/32 0.8 3470 4860 15400 3260 4590 13900

(3) (3) (59) 3090 4860 18480 2900 4590 16680

9316HX 3.1496 4.3307 0.6299 27 x

11

/32 0.8 3750 5060 14500 3500 4770 13100

(3) (3) (59) 3340 5060 17400 3110 4770 15720

9317HX 3.3465 4.7244 0.7087 26 x

3

/8 1.16 4310 5790 13500 4010 5450 12200

(3) (3) (79) 3830 5790 16200 3570 5450 14640

9318HX 3.5433 4.9213 0.7087 26 x

13

/32 1.2 5050 6730 12900 4720 6340 11600

(3) (3.5) (79) 4490 6730 15480 4200 6340 13920

9319HX 3.7402 5.1181 0.7087 28 x

13

/32 1.26 5440 7000 12300 5060 6590 10300

(3) (3.5) (79) 4840 7000 14760 4510 6590 12360

9320HX 3.937 5.5118 0.7874 29 x

13

/32 1.8 5590 7060 11400 5210 6640 10000

(3) (3.5) (79) 4980 7060 13680 4640 6640 12000

9322HX 4.3307 5.9055 0.7874 31 x

13

/32 1.92 5930 7240 10500 5530 6810 9500

(3) (3.5) (79) 5280 7240 12600 4920 6810 11400

9324HX 4.7244 6.4961 0.8661 30 x

15

/32 2.6 7680 9280 9600 7150 8730 8600

(3) (4) (79) 6840 9280 11520 6370 8730 10320

9326HX 5.1181 7.0866 0.9449 30 x

17

/32 3.63 9900 11700 8900 9230 11000 8000

(4) (4) (98) 8810 11700 10680 8210 11000 9600

9328HX 5.5118 7.4803 0.9449 32 x

17

/32 3.85 10500 12100 8300 9780 11400 7500

(4) (4.5) (98) 9340 12100 9960 8710 11400 9000

9330HX 5.9055 8.2677 1.1024 27 x

11

/16 5.75 15000 17800 7700 14100 16800 6900

(4) (4.5) (98) 13400 17800 9240 12500 16800 8200 (2MM) LOAD RATINGS (3MM) LOAD RATINGS (steel ball & ceramic ball ) (steel ball & ceramic ball ) d D C Ball Qty. Wt. C

o

(stat) C

e

(dyn) Limiting C

o

(stat) C

e

(dyn) Limiting Bore O.D. Width

(1)

x Dia. Speed

(Ng)

Speed

(Ng)

in./tol: +0; -.000(X) in. lbs. RPM lbs. RPM

ULTRA-LIGHT 2(3)MMV9300HX (ISO 19) SERIES

DIMENSIONAL SERIES INCHES SUPER PRECISION MM:

Running accuracy and performance meet ABEC 9 (ISO P2) levels. Non-critical features conform to ABEC 7 (ISO P4) requirements.

WI CONSTRUCTION:

Incorporates low shoulder on non-thrust side of outer rings. Maximum complement of balls separated by one-piece cage piloted against a ground thrust shoulder land of the outer ring.

C D

a

d

a

d r

(Ng)

For a single, grease lubricated, spring preloaded bearing. This value to be used in permissible Operating Speed (Sp) calculation.

(1)

Width tolerance of preloaded bearing set +0/-0.25 mm (+0/-0.010").

(2)

ABMA STD 20 (r

as

max).

Bearing Number 2MM or 3MM

Previous Page
Next Page