Home >> Ball Bearings Catalog >> Page D69

Ball Bearings Catalog - Page D69 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D69

0.3 13.2 13 19.6 19.3 9.995 10.000 0.005 0.004 22.000 22.005 0.0000 0.010 22.010 22.005 0.015 0.005 9300HX 0.3 15.2 14.9 21.6 21.3 11.995 12.000 0.005 0.004 24.000 24.005 0.000 0.010 24.010 24.005 0.015 0.005 9301HX 0.3 18.3 18.1 25.5 25.2 14.995 15.000 0.005 0.004 28.000 28.005 0.000 0.010 28.010 28.005 0.015 0.005 9302HX 0.3 20.3 20 27.5 27.2 16.995 17.000 0.005 0.004 30.000 30.005 0.000 0.010 30.010 30.005 0.015 0.005 9303HX 0.3 24.1 23.9 33.7 33.4 19.995 20.000 0.005 0.005 37.000 37.006 0.000 0.012 37.010 37.005 0.016 0.005 9304HX 0.3 29.1 28.9 38.7 38.4 24.995 25.000 0.005 0.005 42.000 42.006 0.000 0.012 42.010 42.005 0.016 0.005 9305HX 0.3 34.1 33.9 43.7 43.4 29.995 30.000 0.005 0.005 47.000 47.006 0.000 0.012 47.012 47.007 0.018 0.007 9306HX 0.6 40 39.5 51.1 50.6 34.995 35.000 0.005 0.006 55.000 55.008 0.000 0.015 55.012 55.007 0.019 0.007 9307HX 0.6 45.1 44.6 57.9 57.4 39.995 40.000 0.005 0.006 62.000 62.008 0.000 0.015 62.012 62.007 0.019 0.007 9308HX 0.6 50.7 50.1 63.4 62.9 44.995 45.000 0.005 0.006 68.000 68.008 0.000 0.015 68.012 68.007 0.019 0.007 9309HX 0.6 55.1 54.6 67.9 67.4 49.995 50.000 0.005 0.006 72.000 72.008 0.000 0.015 72.011 72.007 0.019 0.007 9310HX 1.0 60.9 60.4 75.2 74.7 54.995 55.000 0.005 0.007 80.000 80.008 0.000 0.015 80.012 80.008 0.020 0.008 9311HX 1.0 65.8 65.3 80.2 79.7 59.995 60.000 0.005 0.007 85.000 85.008 0.000 0.016 85.016 85.009 0.024 0.009 9312HX 1.0 70.8 70.3 85.2 84.7 64.995 65.000 0.005 0.007 90.000 90.008 0.0000 0.016 90.015 90.007 0.023 0.007 9313HX 1.0 76.8 76.3 94.3 93.8 69.995 70.000 0.005 0.007 100.000 100.008 0.0000 0.016 100.018 100.010 0.025 0.010 9314HX 1.0 81.9 81.1 99.4 98.6 74.995 75.005 0.005 0.012 105.000 105.008 0.0000 0.016 105.019 105.011 0.026 0.011 9315HX 1.0 86.9 86.1 104.4 103.6 79.995 80.005 0.005 0.012 110.000 110.008 0.0000 0.016 110.018 110.010 0.025 0.010 9316HX 1.0 93.6 92.8 112.7 111.9 84.995 85.005 0.005 0.012 120.000 120.008 0.0000 0.016 120.018 120.010 0.025 0.010 9317HX 1.0 97.8 97.0 118.5 117.7 89.995 90.005 0.005 0.013 125.000 125.008 0.0000 0.017 125.021 125.011 0.030 0.011 9318HX 1.0 102.8 102.0 123.5 122.7 94.995 95.005 0.005 0.013 130.000 130.009 0.0000 0.018 130.020 130.010 0.029 0.010 9319HX 1.0 110.3 109.5 131 130.2 99.995 100.005 0.005 0.013 140.000 140.009 0.0000 0.018 140.020 140.010 0.029 0.010 9320HX 1.0 120.3 119.5 141 140.2 109.995 110.005 0.005 0.013 150.000 150.009 0.0000 0.018 150.023 150.012 0.032 0.012 9322HX 1.0 131.2 130.4 155 154.3 119.995 120.005 0.005 0.013 165.000 165.010 0.0000 0.020 165.022 165.012 0.032 0.012 9324HX 1.5 142.1 141.4 169.2 168.4 129.995 130.005 0.005 0.015 180.000 180.010 0.0000 0.020 180.022 180.012 0.032 0.012 9326HX 1.5 152.1 151.4 179.2 178.4 139.995 140.005 0.005 0.0150 190.000 190.010 0.0000 0.021 190.022 190.012 0.033 0.012 9328HX 2.0 163.1 162.4 198.2 197.4 149.995 150.005 0.005 0.015 210.000 210.011 0.0000 0.022 210.025 210.015 0.036 0.015 9330HX

Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Tight Loose Max. Min. Max. Min. mm mm mm mm mm mm mm mm mm mm mm mm mm Bearing Number 2MM or 3MM

Previous Page
Next Page