Home >> Ball Bearings Catalog >> Page D68

Super Precision Ball Bearings - Ball Bearings Catalog Page D68

A

BALL BEARINGS

D

D68

TIMKEN PRODUCTS CATALOG

9300HX 10 22 6 12 x 3.2 0.01 534 1468 91700 534 1379 82500

(4) (5) (40) 489 1468 110040 489 1379 99000

9301HX 12 24 6 14 x 3.2 0.01 610 1500 80000 580 1420 72000

(4) (5) (80) 540 1500 96000 520 1420 86400

9302HX 15 28 7 13 x 3.6 0.02 979 2091 66800 890 2046 60100

(4) (5) (80) 890 2091 80160 801 2046 72120

9303HX 17 30 7 14 x 3.6 0.02 1023 2224 60400 979 2091 54400

(4) (5) (80) 934 2224 72480 890 2091 65280

9304HX 20 37 9 14 x 4.8 0.04 1690 3514 50200 1601 3336 45200

(5) (6) (120) 1512 3514 60240 1423 3336 54240

9305HX 25 42 9 17 x 4.8 0.04 2046 3781 41800 1913 3603 37600

(5) (6) (120) 1824 3781 50160 1735 3603 45120

9306HX 30 47 9 19 x 4.8 0.05 2402 4048 35900 2224 3825 32300

(5) (6) (120) 2135 4048 43080 1957 3825 38760

9307HX 35 55 10 19 x 5.6 0.08 3158 5115 30500 2980 4804 27500

(6) (7) (120) 2847 5115 36600 2624 4804 33000

9308HX 40 62 12 19 x 6.4 0.11 6005 10675 28000 5693 10097 25200

(6) (7) (120) 5338 10675 33600 5071 10097 30240

9309HX 45 68 12 21 x 6.4 0.13 6716 11164 25000 6405 10586 22500

(6) (7) (120) 6005 11164 30000 5693 10586 27000

9310HX 50 72 12 23 x 6.4 0.14 7473 11698 22900 7072 11031 20600

(6) (7) (120) 6672 11698 27480 6405 11031 24720

9311HX 55 80 13 23 x 7.1 0.19 9430 14500 20700 8896 13700 18600

(7) (7) (150) 8407 14500 24840 7917 13700 22320

9312HX 60 85 13 25 x 7.1 0.2 10319 15123 19200 9697 14278 17300

(7) (8) (150) 9207 15123 23040 8629 14278 20760

9313HX 65 90 13 27 x 7.1 0.22 11164 15701 17800 10400 14800 16000

(7) (8) (150) 9919 15701 21360 9250 14800 19200

9314HX 70 100 16 24 x 8.7 0.34 14767 21306 16400 13922 20105 14800

(7) (8) (150) 13166 21306 19680 12365 20105 17760

9315HX 75 105 16 25 x 8.7 0.36 15435 21617 15400 14500 20416 13900

(7) (8) (150) 13744 21617 18480 12899 20416 16680

9316HX 80 110 16 27 x 8.7 0.39 16680 22507 14500 15568 21217 13100

(7) (8) (150) 14856 22507 17400 13833 21217 15720

9317HX 85 120 18 26 x 9.5 0.56 19171 25754 13500 17836 24242 12200

(8) (8) (200) 17036 25754 16200 15879 24242 14640

9318HX 90 125 18 26 x 10.3 0.57 22462 29935 12900 20995 28200 11600

(8) (9) (200) 19972 29935 15480 18682 28200 13920

9319HX 95 130 18 28 x 10.3 0.6 24197 31136 12300 22507 29312 10300

(8) (9) (200) 21528 31136 14760 20060 29312 12360

9320HX 100 140 20 29 x 10.3 0.85 24864 31403 11400 23174 29535 9900

(8) (9) (200) 22151 31403 13680 20639 29535 11800

9322HX 110 150 20 31 x 10.3 0.92 26377 32204 10500 24597 30291 9500

(8) (9) (200) 23485 32204 12600 21884 30291 11400

9324HX 120 165 22 30 x 11.9 1.24 34,161 41277 9600 31803 38831 8600

(8) (10) (200) 30424 41277 11520 28334 38831 10320

9326HX 130 180 24 30 x 13.5 1.65 44035 52042 8900 41055 48928 8000

(10) (10) (250) 39187 52042 10680 36518 48928 9600

9328HX 140 190 24 32 x 13.5 1.75 46704 53821 8300 43501 50707 7500

(10) (10) (250) 41544 53821 9960 38742 50707 9000

9330HX 150 210 28 27 x 17.5 2.61 66720 79174 7700 62717 74726 6900

(10) (10) (250) 59603 79174 9240 55600 74726 8280 (2MM) LOAD RATINGS (3MM) LOAD RATINGS (steel ball & ceramic ball ) (steel ball & ceramic ball ) d D C Ball Qty. Wt. C

o

(stat) C

e

(dyn) Limiting C

o

(stat) C

e

(dyn) Limiting Bore O.D. Width

(1)

x Dia. Speed

(Ng)

Speed

(Ng)

mm/tol: +0; -(m) mm kg N RPM N RPM

ULTRA-LIGHT 2(3)MMV9300HX (ISO 19) SERIES

DIMENSIONAL SERIES METRIC SUPER PRECISION MM:

Running accuracy and performance meet ABEC 9 (ISO P2) levels. Non-critical features conform to ABEC 7 (ISO P4) requirements.

WI CONSTRUCTION:

Incorporates low shoulder on non-thrust side of outer rings. Maximum complement of balls separated by one-piece cage piloted against a ground thrust shoulder land of the outer ring.

(Ng)

For a single, grease lubricated, spring preloaded bearing. This value to be used in permissible Operating Speed (Sp) calculation.

(1)

Width tolerance of preloaded bearing set +0/-0.25 mm (+0/-0.010").

(2)

ABMA STD 20 (r

as

max).

C D

a

d

a

d r

Bearing Number 2MM or 3MM

Previous Page
Next Page