Home >> Ball Bearings Catalog >> Page D67

Ball Bearings Catalog - Page D67 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D67

ULTRA-LIGHT 3MM9300WI (ISO 19) SERIES

SPEED CAPABILITY DATA

Grease Capacity Kluber Isoflex Operating Speeds

(2)

(DB Mounting)

(1)

NBU15 Grease Oil 25% 40% 15% 20% DUL DUM DUH DUL DUM DUH grams grams grams RPM 3MM9300WI 0.09 0.15 0.06 0.08 55800 41850 27900 94860 71190 47430 3MM9301WI 0.11 0.17 0.07 0.10 48420 36270 24210 82350 61650 41130 3MM9302WI 0.17 0.28 0.12 0.15 40050 30060 19980 68130 51120 33930 3MM9303WI 0.19 0.30 0.12 0.16 36090 27090 18000 61380 46080 30600 3MM9304WI 0.40 0.60 0.25 0.34 30330 22770 15120 51570 38700 25740 3MM9305WI 0.40 0.70 0.29 0.39 25020 18810 12510 42570 31950 21240 3MM9306WI 0.50 0.80 0.34 0.45 21420 16020 10710 36450 27270 18180 3MM9307WI 0.80 1.20 0.51 0.68 18270 13680 9180 31050 23220 15570 3MM9308WI 1.20 1.90 0.80 1.07 16110 12060 8100 27360 20520 3770 3MM9309WI 1.30 2.10 0.88 1.18 14400 10800 7200 24480 18360 12240 3MM9310WI 1.40 2.30 0.95 1.27 13140 9900 6570 22320 16830 11160 3MM9311WI 1.90 3.00 1.30 1.70 11970 9000 5940 20340 15300 10080 3MM9312WI 2.00 3.20 1.40 1.80 10980 8280 5490 18630 14040 9360 3MM9313WI 2.10 3.40 1.40 1.90 10260 7650 5130 17460 13050 8730 3MM9314WI 3.60 5.70 2.40 3.20 9450 7110 4680 16110 12060 7920 3MM9315WI 3.80 6.10 2.50 3.40 8820 6660 4410 15030 11340 7470 3MM9316WI 4.00 6.40 2.70 3.50 8370 6300 4140 14220 10710 7020 3MM9317WI 5.30 8.60 3.60 4.80 7740 5850 3870 13140 9990 6570 3MM9318WI 5.90 9.40 3.90 5.20 7380 5580 3690 12510 9450 6300 3MM9319WI 6.10 9.70 4.10 5.40 7020 5310 3510 11970 9000 5940 3MM9320WI 7.50 12.00 5.00 6.70 6570 4950 3240 11160 8460 5490 3MM9322WI 8.10 13.00 5.40 7.30 6030 4500 3060 10260 7650 5220 3MM9324WI 11.10 17.80 7.40 9.90 5580 4140 2790 9450 7020 4770 3MM9326WI 14.60 23.30 9.70 13.00 5130 3870 2520 8730 6570 4320 3MM9328WI 15.50 24.80 10.40 13.80 4770 3600 2340 8100 6120 3960 3MM9330WI 24.80 39.70 16.60 22.10 4500 3330 2250 7650 5670 3870 3MM9332WI 26.20 41.90 17.50 23.30 4140 3150 2070 7110 5310 3510 3MM9334WI 28.20 45.20 18.90 25.10 3960 2970 1980 6750 5040 3330 3MM9340WI 56.80 90.90 37.90 50.60 3330 2520 1620 5670 4230 2790

(1)

For other mounting arrangement configurations refer to the engineering section on Permissible Speed calculation methods.

(2)

For ceramic ball complements use 120% of speeds shown.

Bearing Number

Previous Page
Next Page