Home >> Ball Bearings Catalog >> Page D66

Super Precision Ball Bearings - Ball Bearings Catalog Page D66

A

BALL BEARINGS

D

D66

TIMKEN PRODUCTS CATALOG

ULTRA-LIGHT 2MM9300WI (ISO 19) SERIES

SPEED CAPABILITY DATA

Grease Capacity Kluber Isoflex Operating Speeds

(2)

(DB Mounting)

(1)

NBU15 Grease Oil 25% 40% 15% 20% DUL DUM DUH DUL DUM DUH grams grams grams RPM 2MM9300WI 0.09 0.15 0.06 0.08 62000 46500 31000 105400 79100 52700 2MM9301WI 0.11 0.17 0.07 0.10 53800 40300 26900 91500 68500 45700 2MM9302WI 0.17 0.28 0.12 0.15 44500 33400 22200 75700 56800 37700 2MM9303WI 0.19 0.30 0.12 0.16 40100 30100 20000 68200 51200 34000 2MM9304WI 0.40 0.60 0.25 0.34 33700 25300 16800 57300 43000 28600 2MM9305WI 0.40 0.70 0.29 0.39 27800 20900 13900 47300 35500 23600 2MM9306WI 0.50 0.80 0.34 0.45 23800 17800 11900 40500 30300 20200 2MM9307WI 0.80 1.20 0.51 0.68 20300 15200 10200 34500 25800 17300 2MM9308WI 1.20 1.90 0.80 1.07 17900 13400 9000 30400 22800 15300 2MM9309WI 1.30 2.10 0.88 1.18 16000 12000 8000 27200 20400 13600 2MM9310WI 1.40 2.30 0.95 1.27 14600 11000 7300 24800 18700 12400 2MM9311WI 1.90 3.00 1.30 1.70 13300 10000 6600 22600 17000 11200 2MM9312WI 2.00 3.20 1.40 1.80 12200 9200 6100 20700 15600 10400 2MM9313WI 2.10 3.40 1.40 1.90 11400 8500 5700 19400 14500 9700 2MM9314WI 3.60 5.70 2.40 3.20 10500 7900 5200 17900 13400 8800 2MM9315WI 3.80 6.10 2.50 3.40 9800 7400 4900 16700 12600 8300 2MM9316WI 4.00 6.40 2.70 3.50 9300 7000 4600 15800 11900 7800 2MM9317WI 5.30 8.60 3.60 4.80 8600 6500 4300 14600 11100 7300 2MM9318WI 5.90 9.40 3.90 5.20 8200 6200 4100 13900 10500 7000 2MM9319WI 6.10 9.70 4.10 5.40 7800 5900 3900 13300 10000 6600 2MM9320WI 7.50 12.00 5.00 6.70 7300 5500 3600 12400 9400 6100 2MM9322WI 8.10 13.00 5.40 7.30 6700 5000 3400 11400 8500 5800 2MM9324WI 11.10 17.80 7.40 9.90 6200 4600 3100 10500 7800 5300 2MM9326WI 14.60 23.30 9.70 13.00 5700 4300 2800 9700 7300 4800 2MM9328WI 15.50 24.80 10.40 13.80 5300 4000 2600 9000 6800 4400 2MM9330WI 24.80 39.70 16.60 22.10 5000 3700 2500 8500 6300 4300 2MM9332WI 26.20 41.90 17.50 23.30 4600 3500 2300 7900 5900 3900 2MM9334WI 28.20 45.20 18.90 25.10 4400 3300 2200 7500 5600 3700 2MM9340WI 56.80 90.90 37.90 50.60 3700 2800 1800 6300 4700 3100

(1)

For other mounting arrangement configurations refer to the engineering section on Permissible Speed calculation methods.

(2)

For ceramic ball complements use 120% of speeds shown.

Bearing Number

Previous Page
Next Page