Home >> Ball Bearings Catalog >> Page D64

Super Precision Ball Bearings - Ball Bearings Catalog Page D64

A

BALL BEARINGS

D

D64

TIMKEN PRODUCTS CATALOG

ULTRA-LIGHT 2MM9300WI (ISO 19) SERIES

DUPLEX PERFORMANCE DATA

MOUNTING ARRANGEMENTS Suggested

DB

Tandem

DT

Special Applications

DF

METRIC DUPLEX PERFORMANCE DATA 2MM9300WI SERIES 2MM9300WI - 15 25 55 14.17 16.44 21.69 29.21 73.11 92.17 115.43 1.3 2.8 4.1 2MM9301WI - 15 25 55 14.87 17.32 22.74 30.61 76.96 97.42 121.91 1.0 2.5 4.1 2MM9302WI - 20 45 90 16.44 20.11 26.76 36.55 98.12 123.30 153.91 2.0 3.8 5.6 2MM9303WI - 20 65 130 17.84 21.86 34.63 47.75 107.91 154.96 192.74 1.8 6.4 6.4 2MM9304WI - 45 90 160 18.19 26.41 35.68 46.17 148.32 186.09 222.47 4.8 5.8 6.6 2MM9305WI - 45 110 180 20.64 29.56 43.90 54.57 168.78 228.24 265.15 4.3 7.4 5.3 2MM9306WI - 45 110 180 22.04 31.48 46.52 57.89 181.55 246.08 286.14 4.1 6.9 5.1 2MM9307WI - 45 110 240 25.36 33.06 48.27 68.74 189.42 258.68 333.53 3.0 6.6 9.1 2MM9308WI 30 65 160 310 27.28 39.00 55.44 76.08 229.12 304.68 380.76 4.8 7.6 9.4 2MM9309WI 30 90 180 360 30.78 46.35 62.26 85.35 270.22 340.18 425.53 5.8 6.6 9.7 2MM9310WI 40 90 200 400 34.28 48.97 68.91 94.80 286.84 376.21 469.96 5.1 7.6 9.7 2MM9311WI 40 110 240 490 38.83 55.27 76.96 105.46 320.24 416.96 521.03 5.6 8.1 10.7 2MM9312WI 40 110 240 510 43.73 58.24 80.63 112.64 338.08 441.10 559.51 4.6 7.6 10.9 2MM9313WI 70 130 270 530 50.02 65.59 87.62 119.63 378.83 478.00 597.63 4.6 6.9 10.4 2MM9314WI 70 180 360 710 49.67 69.44 93.05 127.50 416.61 525.40 656.75 6.9 8.6 13.0 2MM9315WI 90 180 380 760 53.17 71.18 97.77 134.15 427.81 550.94 688.58 6.1 9.4 13.0 2MM9316WI 90 200 400 800 57.89 78.18 104.59 143.59 468.73 591.16 738.95 6.4 8.6 13.0 2MM9317WI 110 270 530 1070 61.39 85.88 115.78 160.03 521.20 655.00 817.48 8.1 10.7 15.5 2MM9318WI 110 270 530 1070 65.06 90.25 120.51 164.93 528.37 666.72 833.75 7.9 10.2 15.0 2MM9319WI 130 290 580 1160 70.13 97.42 130.13 178.05 570.17 719.36 899.51 7.9 10.2 15.0 2MM9320WI 130 360 710 1470 75.38 108.26 145.52 203.23 626.49 788.27 993.43 9.1 11.2 17.3 2MM9322WI 180 400 800 1600 88.15 125.75 169.48 234.19 681.41 856.84 1068.81 9.1 11.4 17.0 2MM9324WI 200 490 980 1960 97.77 144.47 192.74 265.50 752.94 947.08 1181.97 10.7 13.2 19.3 2MM9326WI 220 620 1220 2450 106.69 150.06 201.48 280.36 846.52 1058.84 1322.07 13.0 14.2 21.3 2MM9328WI 270 620 1250 2560 105.11 159.68 214.43 297.33 883.59 1112.54 1401.30 11.2 14.2 21.8 2MM9330WI 290 850 1690 3450 119.98 181.72 243.99 332.14 954.95 1203.31 1512.71 16.8 18.0 27.4 2MM9332WI 489 980 1980 3960 131.9 173.6 234.1 322.1 1013.5 1281.0 1600.0 12.70 19.80 28.45 2MM9334WI 360 1020 2050 4000 163.36 215.13 288.76 397.02 1085.95 1367.72 1696.36 17.5 19.3 27.2 2MM9340WI 778 1560 3110 6230 164.93 217.05 291.03 399.82 1296.71 1634.27 2042.83 16.3 24.4 36.1 INCH DUPLEX PERFORMANCE DATA 2MM9300WI SERIES 2MM9300WI - 3 6 12 0.081 0.094 0.124 0.167 0.418 0.527 0.66 0.00005 0.00011 0.00016 2MM9301WI - 3 6 12 0.085 0.099 0.13 0.175 0.44 0.557 0.697 0.00004 0.0001 0.00016 2MM9302WI - 5 10 20 0.094 0.115 0.153 0.209 0.561 0.705 0.88 0.00008 0.00015 0.00022 2MM9303WI - 5 15 30 0.102 0.125 0.198 0.273 0.617 0.886 1.102 0.00007 0.00025 0.00025 2MM9304WI - 10 20 35 0.104 0.151 0.204 0.264 0.848 1.064 1.272 0.00019 0.00023 0.00026 2MM9305WI - 10 25 40 0.118 0.169 0.251 0.312 0.965 1.305 1.516 0.00017 0.00029 0.00021 2MM9306WI - 10 25 40 0.126 0.18 0.266 0.331 1.038 1.407 1.636 0.00016 0.00027 0.00020 2MM9307WI - 10 25 55 0.145 0.189 0.276 0.393 1.083 1.479 1.907 0.00012 0.00026 0.00036 2MM9308WI 5 15 35 70 0.156 0.223 0.317 0.435 1.31 1.742 2.177 0.00019 0.00030 0.00037 2MM9309WI 10 20 40 80 0.176 0.265 0.356 0.488 1.545 1.945 2.433 0.00023 0.00026 0.00038 2MM9310WI 10 20 45 90 0.196 0.28 0.394 0.542 1.64 2.151 2.687 0.00020 0.0003 0.00038 2MM9311WI 10 25 55 110 0.222 0.316 0.44 0.603 1.831 2.384 2.979 0.00022 0.00032 0.00042 2MM9312WI 10 25 55 115 0.25 0.333 0.461 0.644 1.933 2.522 3.199 0.00018 0.0003 0.00043 2MM9313WI 15 30 60 120 0.286 0.375 0.501 0.684 2.166 2.733 3.417 0.00018 0.00027 0.00041 2MM9314WI 15 40 80 160 0.284 0.397 0.532 0.729 2.382 3.004 3.755 0.00027 0.00034 0.00051 2MM9315WI 20 40 85 170 0.304 0.407 0.559 0.767 2.446 3.15 3.937 0.00024 0.00037 0.00051 2MM9316WI 20 45 90 180 0.331 0.447 0.598 0.821 2.68 3.38 4.225 0.00025 0.00034 0.00051 2MM9317WI 25 60 120 240 0.351 0.491 0.662 0.915 2.98 3.745 4.674 0.00032 0.00042 0.00061 2MM9318WI 25 60 120 240 0.372 0.516 0.689 0.943 3.021 3.812 4.767 0.00031 0.00040 0.00059 2MM9319WI 30 65 130 260 0.401 0.557 0.744 1.018 3.26 4.113 5.143 0.00031 0.00040 0.00059 2MM9320WI 30 80 160 330 0.431 0.619 0.832 1.162 3.582 4.507 5.68 0.00036 0.00044 0.00068 2MM9322WI 40 90 180 360 0.504 0.719 0.969 1.339 3.896 4.899 6.111 0.00036 0.00045 0.00067 2MM9324WI 45 110 220 440 0.559 0.826 1.102 1.518 4.305 5.415 6.758 0.00042 0.00052 0.00076 2MM9326WI 50 140 275 550 0.61 0.858 1.152 1.603 4.84 6.054 7.559 0.00051 0.00056 0.00084 2MM9328WI 60 140 280 575 0.601 0.913 1.226 1.7 5.052 6.361 8.012 0.00044 0.00056 0.00086 2MM9330WI 65 190 380 775 0.686 1.039 1.395 1.899 5.46 6.88 8.649 0.00066 0.00071 0.00108 2MM9332WI 110 220 445 890 0.753 0.991 1.337 1.839 5.787 7.315 9.135 0.00050 0.00078 0.00112 2MM9334WI 80 230 460 900 0.934 1.23 1.651 2.27 6.209 7.82 9.699 0.00069 0.00076 0.00107 2MM9340WI 175 350 700 1400 0.943 1.241 1.664 2.286 7.414 9.344 11.68 0.00064 0.00096 0.00142

Notes:

(1)

For DB or DF arrangements only. For other mounting arrangements contact your Timken representative.

SPACER OFFSETS

(1)

PRELOAD AXIAL STIFFNESS

(1)

RADIAL STIFFNESS

(1)

X-Light Light to Medium DUX DUL DUM DUH X-light Light Medium Heavy Light Medium Heavy to Light Medium to Heavy N N/m N/m m lbs. 10

6

lbs./in. 10

6

lbs./in. in. Bearing Number

Previous Page
Next Page