Home >> Ball Bearings Catalog >> Page D63

Ball Bearings Catalog - Page D63 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D63

0.012 0.52 0.51 0.77 0.76 0.3935 0.3937 0.0002 0.00015 0.8661 0.8663 0.0000 0.0004 0.86650 0.86630 0.00060 0.00020 9300WI 0.012 0.60 0.59 0.85 0.84 0.4722 0.4724 0.0002 0.00015 0.9449 0.9451 0.0000 0.0004 0.94530 0.94510 0.00060 0.00020 9301WI 0.012 0.72 0.71 1.00 0.99 0.5904 0.5906 0.0002 0.00015 1.0236 1.0238 0.0000 0.0004 1.02400 1.02380 0.00060 0.00020 9302WI 0.012 0.80 0.79 1.08 1.07 0.6691 0.6693 0.0002 0.00015 1.1811 1.1813 0.0000 0.0004 1.18150 1.18130 0.00060 0.00020 9303WI 0.012 0.95 0.94 1.33 1.32 0.7872 0.7874 0.0002 0.0002 1.4567 1.4570 0.0000 0.0005 1.45710 1.45690 0.00070 0.00020 9304WI 0.012 1.15 1.14 1.52 1.51 0.9841 0.9843 0.0002 0.0002 1.6535 1.6538 0.0000 0.0005 1.65390 1.65370 0.00070 0.00020 9305WI 0.012 1.34 1.33 1.72 1.71 1.1809 1.1811 0.0002 0.0002 1.8504 1.8507 0.0000 0.0005 1.85090 1.85070 0.00080 0.00030 9306WI 0.024 1.57 1.55 2.01 1.99 1.3778 1.3780 0.0002 0.00025 2.1654 2.1657 0.0000 0.0006 2.16590 2.16570 0.00080 0.00030 9307WI 0.024 1.78 1.76 2.28 2.26 1.5746 1.5748 0.0002 0.00025 2.4409 2.4412 0.0000 0.0006 2.44140 2.44120 0.00080 0.00030 9308WI 0.024 1.99 1.97 2.50 2.48 1.7715 1.7717 0.0002 0.00025 2.6772 2.6775 0.0000 0.0006 2.67770 2.67750 0.00080 0.00030 9309WI 0.024 2.17 2.15 2.67 2.65 1.9683 1.9685 0.0002 0.00025 2.8346 2.8349 0.0000 0.0006 2.83510 2.83490 0.00080 0.00030 9310WI 0.039 2.40 2.38 2.96 2.94 2.1652 2.1654 0.0002 0.0003 3.1496 3.1499 0.0000 0.0006 3.15010 3.14990 0.00080 0.00030 9311WI 0.039 2.59 2.57 3.16 3.14 2.3620 2.3622 0.0002 0.0003 3.3465 3.3468 0.0000 0.0006 3.34710 3.34680 0.00090 0.00030 9312WI 0.039 2.79 2.77 3.35 3.33 2.5589 2.5591 0.0002 0.0003 3.5433 3.5436 0.0000 0.0006 3.54390 3.54360 0.00090 0.00030 9313WI 0.039 3.02 3.00 3.71 3.69 2.7557 2.7559 0.0002 0.0003 3.9370 3.9373 0.0000 0.0006 3.93770 3.93740 0.00100 0.00040 9314WI 0.039 3.22 3.19 3.91 3.88 2.9526 2.9530 0.0002 0.0005 4.1339 4.1342 0.0000 0.0006 4.13460 4.13430 0.00100 0.00040 9315WI 0.039 3.42 3.39 4.11 4.08 3.1494 3.1498 0.0002 0.0005 4.3307 4.3310 0.0000 0.0006 4.33140 4.33110 0.00100 0.00040 9316WI 0.039 3.69 3.66 4.44 4.41 3.3463 3.3467 0.0002 0.0005 4.7244 4.7247 0.0000 0.0006 4.72510 4.72480 0.00100 0.00040 9317WI 0.039 3.85 3.82 4.66 4.63 3.5431 3.5435 0.0002 0.0005 4.9213 4.9216 0.0000 0.0007 4.92210 4.92170 0.00120 0.00040 9318WI 0.039 4.05 4.02 4.86 4.83 3.7400 3.7404 0.0002 0.0005 5.1181 5.1185 0.0000 0.0007 5.11890 5.11850 0.00110 0.00040 9319WI 0.039 4.34 4.31 5.16 5.13 3.9368 3.9372 0.0002 0.0005 5.5118 5.5122 0.0000 0.0007 5.51260 5.51220 0.00110 0.00040 9320WI 0.039 4.74 4.71 5.55 5.52 4.3305 4.3309 0.0002 0.0005 5.9055 5.9059 0.0000 0.0007 5.90640 5.90600 0.00120 0.00050 9322WI 0.039 5.16 5.13 6.10 6.07 4.7242 4.7246 0.0002 0.0005 6.4961 6.4965 0.0000 0.0008 6.49700 6.49660 0.00130 0.00050 9324WI 0.059 5.60 5.57 6.66 6.63 5.1179 5.1183 0.0002 0.0006 7.0866 7.0870 0.0000 0.0008 7.08750 7.08710 0.00130 0.00050 9326WI 0.059 5.99 5.96 7.05 7.02 5.5116 5.5120 0.0002 0.0006 7.4803 7.4807 0.0000 0.0008 7.48120 7.48080 0.00140 0.00050 9328WI 0.079 6.42 6.39 7.80 7.77 5.9053 5.9057 0.0002 0.0006 8.2677 8.2682 0.0000 0.0009 8.26870 8.26830 0.00150 0.00060 9330WI 0.079 6.82 6.79 8.20 8.17 6.2990 6.2994 0.0002 0.0006 8.6614 8.6619 0.0000 0.0009 8.6624 8.6620 0.00150 0.00060 9332WI 0.079 7.30 7.27 8.51 8.48 6.6927 6.6931 0.0002 0.0006 9.0551 9.0556 0.0000 0.0009 9.05610 9.05570 0.00150 0.00060 9334WI 0.083 8.54 8.51 10.41 10.38 7.8737 7.8743 0.0003 0.0008 11.0236 11.0241 0.0000 0.0010 11.02490 11.02440 0.00180 0.00080 9340WI

Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Tight Loose Max. Min. Max. Min. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in. in.

Previous Page
Next Page