Home >> Ball Bearings Catalog >> Page D62

Super Precision Ball Bearings - Ball Bearings Catalog Page D62

A

BALL BEARINGS

D

D62

TIMKEN PRODUCTS CATALOG

9300WI 0.3937 0.8661 0.2362 12 x

1

/8 0.02 370 790 77500 360 760 69800

(1.5) (2) (16) 330 790 93000 320 760 83760

9301WI 0.4724 0.9449 0.2362 13 x

1

/8 0.03 410 830 67200 400 800 60500

(1.5) (2) (31) 370 830 80640 350 800 79800

9302WI 0.5906 1.1024 0.2756 13 x

9

/64 0.04 530 1030 55600 510 980 50000

(1.5) (2) (31) 470 1030 66720 460 980 60000

9303WI 0.6693 1.1811 0.2756 14 x

9

/64 0.04 630 1120 50100 600 1070 45100

(1.5) (2) (31) 560 1120 60120 540 1070 54120

9304WI 0.7874 1.4567 0.3543 14 x

3

/16 0.08 1020 1820 42100 920 1730 37900

(2) (2.5) (47) 910 1820 50520 870 1730 49920

9305WI 0.9843 1.6535 0.3543 17 x

3

/16 0.1 1290 2030 34800 1230 1930 31300

(2) (2.5) (47) 1150 2030 41760 1090 1930 37560

9306WI 1.1811 1.8504 0.3543 19 x

3

/16 0.11 1490 2150 29700 1410 2030 26700

(2) (2.5) (47) 1320 2150 35640 1260 2030 32040

9307WI 1.378 2.1654 0.3937 19 x

7

/32 0.17 2030 2830 25400 1920 2680 22900

(2.5) (3) (47) 1800 2830 30480 1710 2680 27480

9308WI 1.5748 2.4409 0.4724 19 x

1

/4 0.25 2640 3600 22400 2500 3400 20200

(2.5) (3) (47) 2350 3600 26880 2220 3400 24240

9309WI 1.7717 2.6772 0.4724 21 x

1

/4 0.29 2960 3785 20000 2810 3560 18000

(2.5) (3) (47) 2640 3785 24000 2500 3560 21600

9310WI 1.9685 2.8346 0.4724 23 x

1

/4 0.3 3290 3950 18300 3100 3730 16500

(2.5) (3) (47) 2930 3950 21960 2760 3730 19800

9311WI 2.1654 3.1496 0.5118 23 x

9

/32 0.41 4150 4900 16600 3920 4620 14900

(3) (3) (59) 3700 4900 19920 3490 4620 17880

9312WI 2.3622 3.3465 0.5118 25 x

9

/32 0.44 4540 5100 15300 4270 4820 13800

(3) (3) (59) 4040 5100 18360 3800 4820 16560

9313WI 2.5591 3.5433 0.5118 27 x

9

/32 0.47 4910 5290 14200 4580 4990 12800

(3) (3) (59) 4370 5290 17040 4080 4990 15360

9314WI 2.7559 3.937 0.6299 24 x

11

/32 0.76 6510 7200 13100 6130 6790 11800

(3) (3) (59) 5800 7200 15720 5450 6790 14160

9315WI 2.9528 4.1339 0.6299 25 x

11

/32 0.80 6810 7310 12300 6380 6890 11100

(3) (3) (59) 6060 7310 14760 5670 6890 13320

9316WI 3.1496 4.3307 0.6299 27 x

11

/32 0.85 7350 7600 11600 6860 7170 10400

(3) (3) (59) 6540 7600 13920 6100 7170 12480

9317WI 3.3465 4.7244 0.7087 26 x

3

/8 1.23 8440 8700 10800 7880 8200 9700

(3) (3) (79) 7510 8700 12960 7010 8200 11640

9318WI 3.5433 4.9213 0.7087 26 x

13

/32 1.26 9900 10100 10300 9270 9540 9300

(3) (3.5) (79) 8810 10100 12360 8250 9540 11160

9319WI 3.7402 5.1181 0.7087 28 x

13

/32 1.33 10700 10500 9800 9930 9910 8800

(3) (3.5) (79) 9480 10500 11760 8840 9910 10560

9320WI 3.937 5.5118 0.7874 29 x

13

/32 1.87 11000 10600 9100 10200 9900 8200

(3) (3.5) (79) 9760 10600 10920 9100 9900 9840

9322WI 4.3307 5.9055 0.7874 31 x

13

/32 2.02 11600 10900 8400 10800 10200 7600

(3) (3.5) (79) 10300 10900 10080 9650 10200 9120

9324WI 4.7244 6.4961 0.8661 30 x

15

/32 2.74 15000 13900 7700 14000 13100 6900

(3) (4) (79) 13400 13900 9240 12500 13100 8280

9326WI 5.1181 7.0866 0.9449 30 x

17

/32 3.63 19400 17600 7100 18100 16600 6400

(4) (4) (98) 17300 17600 8520 16100 16600 7680

9328WI 5.5118 7.4803 0.9449 32 x

17

/32 3.85 20600 18200 6600 19200 17100 5900

(4) (4.5) (98) 18300 18200 7920 17100 17100 7080

9330WI 5.9055 8.2677 1.1024 27 x

11

/16 5.75 20400 26805 6200 21600 25300 5600

(4) (4.5) (98) 26200 26805 7440 24500 25300 6720

9332WI 6.2992 8.6614 1.1024 27 x

23

/32 6.06 32200 29000 5800 30100 27300 5800

(4) (4.5) (98) 28600 29000 6960 26800 27300 6960

9334WI 6.6929 9.0551 1.1024 29 x

23

/32 6.34 34500 30100 5500 32200 28300 5000

(4) (4.5) (98) 30700 30100 6600 28700 28300 6000

9340WI 7.874 11.0236 1.4961 27 x

15

/16 13.87 54600 47100 4600 51400 44400 4100

(4.5) (5) (118) 48600 47100 5520 45800 44400 4920 (2MM) LOAD RATINGS (3MM) LOAD RATINGS (steel ball & ceramic ball ) (steel ball & ceramic ball ) d D C Ball Qty. Wt. C

o

(stat) C

e

(dyn) Limiting C

o

(stat) C

e

(dyn) Limiting Bore O.D. Width

(1)

x Dia. Speed

(Ng)

Speed

(Ng)

in./tol: +0; -.000(m) in. lbs. RPM lbs. RPM

ULTRA-LIGHT 2(3)MM9300WI (ISO 19) SERIES

DIMENSIONAL SERIES INCHES SUPER PRECISION MM:

Running accuracy and performance meet ABEC 9 (ISO P2) levels. Non-critical features conform to ABEC 7 (ISO P4) requirements.

WI CONSTRUCTION:

Incorporates low shoulder on non-thrust side of outer rings. Maximum complement of balls separated by one-piece cage piloted against a ground thrust shoulder land of the outer ring.

C D

a

d

a

d r

(Ng)

For a single, grease lubricated, spring preloaded bearing. This value to be used in permissible Operating Speed (Sp) calculation. (1) Width tolerance of preloaded bearing set +0/-0.25 mm (+0/-0.010"). (2) ABMA STD 20 (r

as

max).

Bearing Number 2MM or 3MM

Previous Page
Next Page