Home >> Ball Bearings Catalog >> Page D61

Ball Bearings Catalog - Page D61 Super Precision Ball Bearings

Super Precision

A D

TIMKEN PRODUCTS CATALOG

D61

0.3 13.2 13 19.6 19.3 9.995 10.000 0.005 0.004 22 22.005 0.000 0.010 22.010 22.005 0.015 0.005 9300WI 0.3 15.2 14.9 21.6 21.3 11.995 12.000 0.005 0.004 24 24.005 0.000 0.010 24.010 24.005 0.015 0.005 9301WI 0.3 18.3 18.1 25.5 25.2 14.995 15.000 0.005 0.004 28 28.005 0.000 0.010 28.010 28.005 0.015 0.005 9302WI 0.3 20.3 20 27.5 27.2 16.995 17.000 0.005 0.004 30 30.005 0.000 0.010 30.010 30.005 0.015 0.005 9303WI 0.3 24.1 23.9 33.7 33.4 19.995 20.000 0.005 0.005 37 37.006 0.000 0.012 37.010 37.005 0.016 0.005 9304WI 0.3 29.1 28.9 38.7 38.4 24.995 25.000 0.005 0.005 42 42.006 0.000 0.012 42.010 42.005 0.016 0.005 9305WI 0.3 34.1 33.9 43.7 43.4 29.995 30.000 0.005 0.005 47 47.006 0.000 0.012 47.012 47.007 0.018 0.007 9306WI 0.6 40 39.5 51.1 50.6 34.995 35.000 0.005 0.006 55 55.008 0.000 0.015 55.012 55.007 0.019 0.007 9307WI 0.6 45.1 44.6 57.9 57.4 39.995 40.000 0.005 0.006 62 62.008 0.000 0.015 62.012 62.007 0.019 0.007 9308WI 0.6 50.7 50.1 63.4 62.9 44.995 45.000 0.005 0.006 68 68.008 0.000 0.015 68.012 68.007 0.019 0.007 9309WI 0.6 55.1 54.6 67.9 67.4 49.995 50.000 0.005 0.006 72 72.008 0.000 0.015 72.011 72.007 0.019 0.007 9310WI 1 60.9 60.4 75.2 74.7 54.995 55.000 0.005 0.007 80 80.008 0.000 0.015 80.012 80.008 0.020 0.008 9311WI 1 65.8 65.3 80.2 79.7 59.995 60.000 0.005 0.007 85 85.008 0.000 0.016 85.016 85.009 0.024 0.009 9312WI 1 70.8 70.3 85.2 84.7 64.995 65.000 0.005 0.007 90 90.008 0.000 0.016 90.015 90.007 0.023 0.007 9313WI 1 76.8 76.3 94.3 93.8 69.995 70.000 0.005 0.007 100 100.008 0.000 0.016 100.018 100.010 0.025 0.010 9314WI 1 81.9 81.1 99.4 98.6 74.995 75.005 0.005 0.012 105 105.008 0.000 0.016 105.019 105.011 0.026 0.011 9315WI 1 86.9 86.1 104.4 103.6 79.995 80.005 0.005 0.012 110 110.008 0.000 0.016 110.018 110.010 0.025 0.010 9316WI 1 93.6 92.8 112.7 111.9 84.995 85.005 0.005 0.012 120 120.008 0.000 0.016 120.018 120.010 0.025 0.010 9317WI 1 97.8 97 118.5 117.7 89.995 90.005 0.005 0.013 125 125.008 0.000 0.017 125.021 125.011 0.030 0.011 9318WI 1 102.8 102 123.5 122.7 94.995 95.005 0.005 0.013 130 130.009 0.000 0.018 130.020 130.010 0.029 0.010 9319WI 1 110.3 109.5 131 130.2 99.995 100.005 0.005 0.013 140 140.009 0.000 0.018 140.020 140.010 0.029 0.010 9320WI 1 120.3 119.5 141 140.2 109.995 110.005 0.005 0.013 150 150.009 0.000 0.018 150.023 150.012 0.032 0.012 9322WI 1 131.2 130.4 155 154.3 119.995 120.005 0.005 0.013 165 165.01 0.000 0.020 165.022 165.012 0.032 0.012 9324WI 1.5 142.1 141.4 169.2 168.4 129.995 130.005 0.005 0.015 180 180.01 0.000 0.020 180.022 180.012 0.032 0.012 9326WI 1.5 152.1 151.4 179.2 178.4 139.995 140.005 0.005 0.015 190 190.01 0.000 0.021 190.022 190.012 0.033 0.012 9328WI 2 163.1 162.4 198.2 197.4 149.995 150.005 0.005 0.015 210 210.011 0.000 0.022 210.025 210.015 0.036 0.015 9330WI 2 173.2 172.4 208.2 207.4 159.995 160.005 0.005 0.015 220 220.011 0.000 0.022 220.025 220.015 0.036 0.015 9332WI 2 185.4 184.7 216.1 215.4 169.995 170.005 0.005 0.015 230 230.011 0.000 0.022 230.025 230.015 0.036 0.015 9334WI 2.1 216.8 216 264.5 263.7 199.993 200.008 0.007 0.019 280 280.013 0.000 0.026 280.031 280.018 0.044 0.018 9340WI

Suggested FIXED FLOATING Shoulder Diameters Shaft Diameter Mounting Fits Housing Bore Mounting Fits Housing Bore Housing Clearance r d

a

(Shaft) D

a

(Housing) (Stationary) (Stationary) Rad.

(2)

Max. Min. Max. Min. Min. Max. Loose Tight Min. Max. Tight Loose Max. Min. Max. Min. mm mm mm mm mm mm mm mm mm mm mm mm mm Bearing Number 2MM or 3MM

Previous Page
Next Page