Home >> Ball Bearings Catalog >> Page D6

Radial Ball Bearings - Ball Bearings Catalog Page D6

D A

BALL BEARINGS

D6

TIMKEN PRODUCTS CATALOG

EXTRA SMALL 30 METRIC SERIES

Designed for small shafts. Can sustain radial, thrust and combined load proportionate to capacities of small shafts. Suitable for use in fractional horsepower motors, domestic appliances, precision instruments and similar devices.

SEALED TYPES DIMENSIONS - TOLERANCES

Bearing Number Bore Outside Width Fillet Wt. Static Extended d Diameter C Radius

(1)

Load Dynamic D Rating Load one seal two seals +0.000 mm, -.008 mm +.000 mm, -.009 mm +0.00 mm, -.12 mm C

o

Rating P PP +0.0000", -.0003" +0.0000", -.00035" +0.000", -0.005" CE

(2)

mm in. kg lbs. N lbs. N lbs. 36P 36PP 6 0.2362 19 0.7480 10 0.394 0.3 0.012 0.014 0.03 865 195 2450 560 36P2 36PP2 6 0.2362 19 0.7480 6 0.236 0.3 0.012 0.014 0.03 865 195 2450 560 37P 37PP 7 0.2756 22 0.8661 10 0.394 0.3 0.012 0.018 0.04 1370 305 3650 830 37P2 37PP2 7 0.2756 22 0.8661 7 0.276 0.3 0.012 0.018 0.04 1400 312 3650 830 38P 38PP 8 0.3150 22 0.8661 10 0.394 0.3 0.012 0.018 0.04 1370 305 3650 830 38P2 38PP2 8 0.3150 22 0.8661 7 0.276 0.3 0.012 0.018 0.04 1400 312 3650 830 39P 39PP 9 0.3543 26 1.0236 8 0.315 0.6 0.024 0.023 0.05 1960 440 5000 1120

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life.

Open One Shield Two Shields One Rubber Seal Two Rubber Seals D DD P PP

OPEN AND SHIELDED TYPES DIMENSIONS - TOLERANCES

Bearing Number Bore Outside Width Fillet Wt. Static Extended open one shield two shield d Diameter C Radius

(1)

Load Dynamic D DD D tolerance Rating Load +0.000 mm C

o

Rating +.000 mm, -0.008 mm +0.0000" +0.00 mm, -.12 mm CE

(2)

+0.0000", -0.0003" to minus +0.000", -0.005" mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 34K 34KD 34KDD 4 0.1575 16 0.6299 0.008 0.0003 5 0.197 0.3 0.012 0.005 0.01 560 125 1630 365 35K 35KD 35KDD 5 0.1969 19 0.7480 0.009 0.00035 6 0.236 0.3 0.012 0.009 0.02 865 195 2450 560 36K 36KD 36KDD 6 0.2362 19 0.7480 0.009 0.00035 6 0.236 0.3 0.012 0.009 0.02 865 195 2450 560 37K 37KD 37KDD 7 0.2756 22 0.8661 0.009 0.00035 7 0.276 0.3 0.012 0.009 0.02 1400 312 3650 830 38K 38KD 38KDD 8 0.3150 22 0.8661 0.009 0.00035 7 0.276 0.3 0.012 0.009 0.02 1400 312 3650 830 38KV - 8 0.3150 24 0.9449 0.009 0.00035 7 0.276 0.3 0.012 0.018 0.04 1370 305 3650 830 39K 39KD 39KDD 9 0.3543 26 1.0236 0.009 0.00035 8 0.315 0.3 0.012 0.018 0.04 1960 440 5000 1120

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life.

Offer various combinations of shields and seals, as listed below. Electric motor quality for applications where quietness is required. Stainless steel series, denoted by a prefix A before the bearing number. (Example: A38K)

Previous Page
Next Page