Home >> Ball Bearings Catalog >> Page D51

Ball Bearings Catalog - Page D51 Super Precision Ball Bearings

A D

TIMKEN PRODUCTS CATALOG

D51

Super Precision Ball Bearings- Ballscrew Support Bearings

MM 25 BS 62 DU H

Preload Level: L light M medium

*

H heavy

*

Standard

Bore Size: mm O.D. Size: mm

METRIC

Ballscrew Support Series Designation for Metric Number

ABEC 7 (ISO P4)

with tighter lateral eccentricity Number of bearings in set: DU duplex (2) TU triplex (3) QU quadruplex (4)

WI MM 93 10 2 H DU H

Ballscrew Support Series Designation for inch Number

ABEC 7 (ISO P4)

with tighter lateral eccentricity

Relative Size of Bore:

larger number larger bore

Design

Specific Timken Fafnir

Series

High capacity Number of bearings in set: DU duplex (2) TU triplex (3) QU quadruplex (4) Preload Level: L light M medium

*

H heavy

*

Standard

INCH

A D A D

TIMKEN PRODUCTS CATALOG

D51

Previous Page
Next Page