Ball Bearings Catalog Page D49 Super Precision Ball Bearings

Super Precision A D TIMKEN PRODUCTS CATALOG D49 FPO SUPER PRECISION MACHINE TOOL BEARINGS Overview: Timken is a premier manufacturer of Fafnir super precision machine tool ball bearings. From standard catalog ABMA/ISO designs to custom sizes and features, Timken has the super precision ball bearing to meet your needs. 10 mm - 300 mm (.3937 in. - 11.8110 in.) bore. 26 mm - 400 mm (1.0236 in. - 15.7480 in.) O.D. High speed machine tool spindles, high stiffness ball screw support systems, low noise ''quiet'' bearings, aircraft generator, defense. ABMA ABEC 7/9 (ISO P4/P2) precision level angular contact 15 , 25 , 60 ; single and double-row ball screw; high speed seals' ceramic balls; advanced materials. Very high speed; high accuracy; high stiffness; low operating temperature; low noise; low vibration.

Previous Page
Next Page