Home >> Ball Bearings Catalog >> Page D45

Ball Bearings Catalog - Page D45 Double-Row Angular Contact Bearings

A D A

Radial and Angular Contact Ball Bearings

TIMKEN PRODUCTS CATALOG

D45

OFFSET THICKNESS O.D.

SHIELD AND SNAP RING COMBINATIONS

5200 SERIES

Bearing Width Wt. Bearing Snap Ring

(1)

Wt. Number +0.00 mm, -.12 mm Number +0.000", -.005" O.D. Thickness Offset mm in. kg lbs. mm in. mm in. mm in. kg lbs. 5200KDD2 15.88 0.625

(3) 5

/8 0.054 0.12 - 34.5 1

23

/64 1.07 0.042 3.05 0.120 -. - 5201KD(DD) 15.88 0.625

5

/8 0.064 0.14 - 36.5 1

7

/16 1.07 0.042 3.05 0.120 -. - - -.- -. - - -. - - 39.3 1

35

/64 1.07 0.042 3.05 0.120 -. - 5203KD(KDD3) 17.48 0.688

11

/16 0.159 0.35 5203KDG 44.4 1

3

/4 1.07 0.042 3.05 0.120 0.127 0.28 5204KD 20.62 0.812

13

/16 0.118 0.26 5204KG 52.4 2

1

/16 1.07 0.042 3.45 0.136 0.150 0.33 5205KD 22.22 0.875

7

/8 0.204 0.45 5205KG 57.5 2

17

/64 1.07 0.042 3.45 0.136 0.200 0.44 5206WD 26.97 1.062 1 /16 0.336 0.74 5206WG(KG) 67.5 2

21

/32 1.65 0.065 4.83 0.190 0.331 0.73 5207WD 30.17 1.188 1

3

/16 0.546 1.21 5207KG 78.2 3

5

/64 1.65 0.065 4.83 0.190 -. - 5208WD 30.17 1.188 1

3

/16 0.662 1.46 - 86.5 3

13

/32 1.65 0.065 4.83 0.190 -. - 5209WD 30.17 1.188 1

3

/16 0.712 1.57 5209WG(KG) 91.3 3

19

/32 1.65 0.065 4.83 0.190 0.721 1.59 5210WD 33.32 1.312 1

5

/16 0.816 1.80 5210WG(KG) 96.4 3

51

/64 2.41 0.095 5.59 0.220 0.771 1.70 5211WD 33.32 1.312 1

5

/16 1.043 2.30 5211WG(KG) 106.4 4

3

/16 2.41 0.095 5.59 0.220 1.066 2.35 5212WD 39.67 1.562 1

9

/16 1.497 3.30 5212WG(KG) 116.3 4

37

/64 2.41 0.095 5.59 0.220 1.424 3.14 5213WD -. - - -. - - 129.4 5

3

/32 2.77 0.109 6.73 0.265 -. - 5214WD

(2)

39.67 1.562 1

9

/16 2.137 4.71 - 134.5 5

19

/64 2.77 0.109 6.73 0.265 -. - - -.- - -.- 5215G

(2)

139.7 5

1

/2 2.77 0.109 6.73 0.265 2.327 5.13 5216DD

(2)

47.62 1.875 1

7

/8 3.062 6.75 5216G

(2)

149.6 5

57

/64 2.77 0.109 7.54 0.297 2.962 6.53 - -.- - -.- 5217G

(2)

159.5 6

9

/32 2.77 0.109 7.54 0.297 3.724 8.21 5218WD 52.37 2.062 2

1

/16 4.504 9.93 - 169.5 6

43

/64 2.77 0.109 7.54 0.297 -. - - -.- - -.- -.- 5219G

(2)

182.6 7

3

/16 3.05 0.120 8.61 0.339 5.498 12.12

5300 SERIES

Bearing Width Wt. Bearing

(4)

Snap Ring

(1)

Wt. Number +0.00 mm, -.12 mm Number +0.000", -.005" O.D. Thickness Offset mm in. kg lbs. mm in. mm in. mm in. kg lbs. 5303KDD 22.25 0.875

7

/8 -.- -.- 5303KG 52.4 2

1

/16 1.07 0.042 3.45 0.136 0.227 0.50 5304KDD 22.25 0.875

7

/8 -.- -.- 5304KG 57.6 2

17

/64 1.07 0.042 3.45 0.136 0.231 0.51 5305KDD2 25.4 1.000 1 -.- -.- 5305KG 67.5 2

21

/32 1.65 0.065 4.83 0.190 0.376 0.83 5306WD 33.32 1.312 1

5

/16 0.640 1.41 5306WG(KG) 78.2 3

5

/64 1.65 0.065 4.83 0.190 0.608 1.34 5307WD 38.10 1.500 1 /2 0.857 1.89 5307WG(KG) 86.5 3

13

/32 1.65 0.065 4.83 0.190 0.807 1.78 5308WD 39.67 1.562 1

9

/16 1.143 2.52 5308WG(KG) 96.4 3

51

/64 2.41 0.095 5.59 0.220 1.102 2.43 5309WD 42.88 1.688 1

11

/16 1.665 3.67 5309WG(KG) 106.4 4

3

/16 2.41 0.095 5.59 0.220 1.461 3.22 5310WD 47.62 1.875 1

7

/8 2.019 4.45 5310WG(KG) 116.3 4

37

/64 2.41 0.095 5.59 0.220 1.932 4.26 5311D

(4)

52.37 2.062 2

1

/16 2.826 6.23 5311WG(KG) 129.4 5

3

/32 2.77 0.109 6.73 0.265 2.789 6.15 5312D

(4)

57.15 2.250 2

1

/4 3.423 7.54 5312WG(KG) 139.7 5

1

/2 2.77 0.109 6.73 0.265 3.493 7.70 5313D

(4)

61.72 2.438 2

7

/16 4.663 10.28 5313WG(KG) 149.6 5

57

/64 2.77 0.109 7.54 0.297 4.291 9.46 - -.- - -.- -.- 5314WG(KG) 159.5 6

9

/32 2.77 0.109 7.54 0.297 5.466 12.05 5315KG 169.6 6

43

/64 2.77 0.109 7.54 0.297 -. -

(1)

The snap ring is normally packaged separately in the box with the bearing.

(2) (3)

Inner ring width is 19.05 mm (.7500").

(4)

Ring widths are different for these parts. Contact a Timken sales engineer to validate size.

One Shield D Open Type G One Shield DG Snap Ring (Wireloc)

(1)

Previous Page
Next Page