Home >> Ball Bearings Catalog >> Page D43

Ball Bearings Catalog - Page D43 Double-Row Angular Contact Bearings

A D A

Radial and Angular Contact Ball Bearings

TIMKEN PRODUCTS CATALOG

D43

D d C

LIGHT 5200 SERIES

Features the same bores and outside diameters as the corresponding bearings in the 200 Series single-row radial type. Double-row angular contact ball bearings meet the demand for increased axial and radial rigidity in applications where the design limits space. Available in both Conrad and maximum capacity types. Suffix "K" denotes Conrad (example: 5203K). Suffix "W" or no suffix denotes maximum capacity type (example: 5212W, 5213). Please note: these double-row series bearings are not prelubricated.

DIMENSIONS - TOLERANCES

Bearing Bore Outside Diameter Width Fillet Contact Wt. Static Extended Number d D C Radius

(1)

Angle Load Dynamic tolerance Rating Load +0.000 mm C

o

Rating +0.0000" +0.00 mm, -0.12 mm CE

(6)

to minus to minus +0.000", -0.005" mm in. mm in. mm in. mm in. mm in. in. mm in. kg lbs. N lbs. N lbs. 5200K

(2)

10 0.3937 0.008 0.0003 30 1.1811 0.009 0.00035 14.27 0.562

9

/16 0.6 0.024 20 0.054 0.12 5060 1140 10600 2400 5201K

(2)

12 0.4724 0.008 0.0003 32 1.2598 0.012 0.00045 15.88 0.625

5

/8 0.6 0.024 20 0.068 0.15 4700 1060 9060 2040 5202K

(2)

15 0.5906 0.008 0.0003 35 1.3780 0.012 0.00045 15.88 0.625

5

/8 0.6 0.024 20 0.073 0.16 7100 1600 13500 3050 5203K

(2)

17 0.6693 0.008 0.0003 40 1.5748 0.012 0.00045 17.48 0.688

11

/16 0.6 0.024 20 0.104 0.23 9200 2080 16800 3800 5204K

(2)

20 0.7874 0.010 0.0004 47 1.8504 0.012 0.00045 20.62 0.812

13

/16 1.0 0.039 20 0.163 0.36 12600 2850 22600 5100 5205K

(2)

25 0.9843 0.010 0.0004 52 2.0472 0.013 0.0005 20.62 0.812

13

/16 1.0 0.039 20 0.186 0.41 15100 3400 24800 5600 5206K 30 1.1811 0.010 0.0004 62 2.4409 0.013 0.0005 23.83 0.938

15

/16 1.0 0.039 20 0.295 0.65 21700 4900 34600 7800 5206W 30 1.1811 0.010 0.0004 62 2.4409 0.013 0.0005 23.83 0.938

15

/16 1.0 0.039 30 0.295 0.65 27000 6100 39000 8800 5207K 35 1.3780 0.012 0.00047 72 2.8346 0.013 0.0005 26.97 1.062 1

1

/16 1.0 0.039 20 0.481 1.06 29000 6550 45000 10200 5207W 35 1.3780 0.012 0.00047 72 2.8346 0.013 0.0005 26.97 1.062 1

1

/16 1.0 0.039 30 0.481 1.06 36800 8300 51500 11600 5208K 40 1.5748 0.012 0.00047 80 3.1496 0.013 0.0005 30.17 1.188 1

3

/16 1.0 0.039 20 0.566 1.32 33900 7650 51500 11600 5208W 40 1.5748 0.012 0.00047 80 3.1496 0.013 0.0005 30.17 1.188 1

3

/16 1.0 0.039 30 0.599 1.32 47000 10600 62000 14000 5209K 45 1.7717 0.012 0.00047 85 3.3456 0.015 0.0006 30.17 1.188 1

3

/16 1.0 0.039 20 0.699 1.54 39000 8800 57000 12900 5209W 45 1.7717 0.012 0.00047 85 3.3456 0.015 0.0006 30.17 1.188 1

3

/16 1.0 0.039 30 0.699 1.54 51500 11600 64800 14600 5210K 50 1.9685 0.012 0.00047 90 3.5433 0.015 0.0006 30.17 1.188 1

3

/16 1.0 0.039 20 0.753 1.66 44400 10000 62000 14000 5210W 50 1.9685 0.012 0.00047 90 3.5433 0.015 0.0006 30.17 1.188 1

3

/16 1.0 0.039 30 0.753 1.66 56000 12700 66600 15000 5211K 55 2.1654 0.015 0.0006 100 3.9370 0.015 0.0006 33.32 1.312

(4)

1

5

/16 1.5 0.059 20 1.039 2.29 71000 12700 76000 17300 5211W 55 2.1654 0.015 0.0006 100 3.9370 0.015 0.0006 33.32 1.312

(4)

1

5

/16 1.5 0.059 30 1.039 2.29 62000 16000 84000 19000 5212K 60 2.3622 0.015 0.0006 110 4.3307 0.015 0.0006 36.53 1.438

(4)

1

7

/16 1.5 0.059 20 1.388 3.06 88800 14000 85000 19300 5212W 60 2.3622 0.015 0.0006 110 4.3307 0.015 0.0006 36.53 1.438

(4)

1

7

/16 1.5 0.059 30 1.388 3.06 72000 20000 103000 23800 5213K 65 2.5591 0.015 0.0006 120 4.7244 0.015 0.0006 38.10 1.500

(4)

1 /2 1.5 0.059 20 1.923 4.24 76800 17300 101000 22800 5213

(3)

65 2.5591 0.015 0.0006 120 4.7244 0.015 0.0006 38.10 1.500

(4)

1 /2 1.5 0.059 30 1.923 4.24 92000 20800 99500 22400 5214K 70 2.7559 0.015 0.0006 125 4.9213 0.018 0.0007 39.67 1.562

(4)

1

9

/16 1.5 0.059 20 2.096 4.62 84000 19000 108000 24500 5214

(3)

70 2.7559 0.015 0.0006 125 4.9213 0.018 0.0007 39.67 1.562

(4)

1

9

/16 1.5 0.059 30 2.096 4.62 126000 28500 139000 31500 5215K 75 2.9528 0.015 0.0006 130 5.1181 0.018 0.0007 41.28 1.625

(4)

1

5

/8 1.5 0.059 20 2.336 5.15 85700 19300 108000 24500 5215

(3)

75 2.9528 0.015 0.0006 130 5.1181 0.018 0.0007 41.28 1.625

(4)

1

5

/8 1.5 0.059 30 2.336 5.15 137000 31000 144000 32500 5216

(3)

80 3.1496 0.015 0.0006 140 5.5118 0.018 0.0007 44.45 1.750

(4)

1

3

/4 2.0 0.079 30 2.867 6.32 162000 36500 168000 38000 5217

(3)

85 3.3465 0.020 0.0008 150 5.9055 0.018 0.0007 49.23 1.938

(5)

1

15

/16 2.0 0.079 30 3.629 8.00 177000 40000 188000 42500 5218W 90 3.5433 0.020 0.0008 160 6.2992 0.025 0.0010 52.37 2.062

(5)

2

1

/16 2.0 0.079 20 4.518 9.96 191000 43000 202000 45500 5219

(3)

95 3.7402 0.020 0.0008 170 6.6929 0.025 0.0010 55.58 2.188

(5)

2

3

/16 2.0 0.079 30 5.411 11.93 235000 53000 244000 55000 5220W 100 3.9370 0.020 0.0008 180 7.0866 0.025 0.0010 60.32 2.375

(5)

2

3

/8 2.0 0.079 20 6.541 14.42 253000 57000 259000 58500 5221W 105 4.1339 0.020 0.0008 190 7.4803 0.030 0.0012 65.10 2.563

(5)

2

9

/16 2.0 0.079 20 7.537 16.60 301000 67600 300000 67500 5222

(3)

110 4.3307 0.020 0.0008 200 7.8740 0.030 0.0012 69.85 2.750

(5)

2

3

/4 2.0 0.079 30 9.503 20.95 339000 76500 326000 73500

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Sizes have PRB molded nylon retainers.

(3)

These sizes have contact angle converging inside the bearing.

(4)

Width tolerance is +.00 mm to -.15 mm (+.000 to -.006").

(5)

Width tolerance is +.00 mm to -.20 mm (+.000 to -.008").

(6)

Based on 10

6

revolutions of calculated fatigue life. Note: See page D45 for Shield and Snap Ring Combinations.

Previous Page
Next Page