Home >> Ball Bearings Catalog >> Page D42

Single-Row Angular Contact Bearings - Ball Bearings Catalog Page D42

D A

BALL BEARINGS

D42

TIMKEN PRODUCTS CATALOG

DIMENSIONS - TOLERANCES

Bearing Bore Outside Diameter Width Fillet Wt. Static Extended Number d D C Radius

(1)

Load Dynamic tolerance Rating Load +0.000 mm CO Rating +0.0000" CE

(2)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. 7405W 25 0.9843 0.010 0.0004 80 3.1496 0.013 0.0005 21 0.8268 0.12 0.005 1.5 0.060 0.925 2.04 25900 5850 53300 12000 7406W 30 1.1811 0.010 0.0004 90 3.5433 0.015 0.0006 23 0.9055 0.12 0.005 1.5 0.060 0.957 2.11 35500 8000 69000 15600 7407W 35 1.3780 0.012 0.00045 100 3.9370 0.015 0.0006 25 0.9843 0.12 0.005 1.5 0.060 1.002 2.21 42800 9650 79900 18000 7408W 40 1.5748 0.012 0.00045 110 4.3307 0.015 0.0006 27 1.0630 0.12 0.005 2.0 0.080 1.311 2.89 56400 12700 99500 22400 7409W 45 1.7717 0.012 0.00045 120 4.7244 0.015 0.0006 29 1.1417 0.12 0.005 2.0 0.080 1.647 3.63 62000 14000 106000 24000 7410WN 50 1.9685 0.012 0.00045 130 5.1181 0.018 0.0007 31 1.2205 0.12 0.005 2.0 0.080 2.195 4.84 66600 15000 115000 26000 7411PW 55 2.1654 0.015 0.0006 140 5.5118 0.018 0.0007 33 1.2992 0.15 0.006 2.0 0.080 2.681 5.91 71000 16000 122000 27500 7412WN 60 2.3622 0.010 0.0004 150 5.9055 0.018 0.0007 35 1.3780 0.15 0.006 2.0 0.080 3.257 7.18 85700 19300 135000 30500 7413WN 65 2.5591 0.015 0.0006 160 6.2992 0.025 0.0010 37 1.4567 0.15 0.006 2.0 0.080 3.896 8.59 91500 20400 142000 32000 7414WN 70 2.7559 0.015 0.0006 180 7.0866 0.025 0.0010 42 1.6535 0.15 0.006 2.5 0.100 5.688 12.54 115500 26000 173000 39000 7415WN 75 2.9528 0.010 0.0004 190 7.4803 0.030 0.0012 45 1.7717 0.15 0.006 2.5 0.100 6.745 14.87 148000 33500 202000 45500 7416WN 80 3.1496 0.015 0.0006 200 7.8740 0.030 0.0012 48 1.8898 0.15 0.006 2.5 0.100 7.747 17.08 153000 34500 206000 46500 7418PW 90 3.5433 0.020 0.0008 225 8.8583 0.030 0.0012 54 2.1268 0.20 0.008 3.0 0.120 11.159 24.60 200000 45000 236000 53000 7420PW 100 3.9370 0.020 0.0008 265 10.4331 0.036 0.0014 60 2.3622 0.20 0.008 3.0 0.120 18.643 41.10 279000 63000 315000 71000

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life.

7405W-7409W 7412WN and 7415WN MBR 7410PW-7420PW

HEAVY 7400 SERIES

Dimensionally interchangeable with the radial 400 Series. Sizes with a "WN" suffix include a refined bore diameter tolerance. Can sustain heavier thrust and combined loads than the 7300WN Series. A single bearing is suggested for applications in which the thrust load is in one direction or, in the case of combined loads, the thrust load is high in relation to the radial load. A duplex pair is suggested for applications where thrust is present in both directions or where axial displacement of the shaft must be restricted. For exceptionally high thrust loads in one direction, a tandem pair can be used, opposed by a third bearing. Sizes with a suffix "W" have a 20 degree contact angle and a steel retainer. Sizes with a suffix "PW" have a 35 degree contact angle and a steel retainer. Sizes with a "WN" suffix have a 40 degree contact angle and a one-piece, high-strength machined bronze cage.

D C d D C d

Previous Page
Next Page