Home >> Ball Bearings Catalog >> Page D41

Ball Bearings Catalog - Page D41 Single-Row Angular Contact Bearings

A D A

Radial and Angular Contact Ball Bearings

TIMKEN PRODUCTS CATALOG

D41

7304-7318WN 7319-7330WN MBR

MEDIUM 7300WN SERIES

Dimensionally interchangeable with the radial 300 Series. The 7000WN Product Family includes a refined bore diameter. The 7300WN Series can sustain heavier thrust and combined loads than the 7200WN Series. A single bearing is suggested for applications in which the thrust load is in one direction or, in the case of combined loads, the thrust load is high in relation to the radial load. A duplex pair is suggested for applications where thrust is present in both directions or where axial displacement of the shaft must be restricted. For exceptionally high thrust loads in one direction, a tandem pair can be used, opposed by a third bearing. Size 7303W has a 20 degree contact angle and a steel cage. Sizes 7304WN through 7318WN have a 40 degree contact angle and a one-piece, ball-piloted, pressed brass cage. Larger sizes 7319WN through 7330WN have a 40 degree contact angle and a one-piece, outer ring piloted high- strength machined bronze cage. Sizes 7306WN to 7318WN also available with a one-piece, high-strength, machined bronze retainer.

DIMENSIONS - TOLERANCES

Bearing Bore Outside Width Fillet Wt. Static Extended Number d Diameter C Radius

(1)

Load Dynamic tolerance D tolerance tolerance Rating Load +0.000 mm C

o

Rating +0.0000" CE

(2)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 7303W 17 0.6693 0.008 0.0003 47 1.8504 0.011 0.00045 14 0.5512 0.12 0.005 1.0 0.039 0.118 0.26 9200 2080 20200 4550 7304WN 20 0.7874 0.010 0.0004 52 2.0472 0.013 0.0005 15 0.5906 0.12 0.005 1.0 0.039 0.150 0.33 9590 2160 19500 4400 7305WN 25 0.9843 0.010 0.0004 62 2.4409 0.013 0.0005 17 0.6693 0.12 0.005 1.0 0.039 0.241 0.53 13300 3000 26500 5850 7306WN 30 1.1811 0.010 0.0004 72 2.8346 0.013 0.0005 19 0.7480 0.12 0.005 1.0 0.039 0.363 0.80 20800 4650 34600 7800 7307WN 35 1.3780 0.010 0.0004 80 3.1496 0.013 0.0005 21 0.8268 0.12 0.005 1.5 0.059 0.408 0.90 23900 5400 41300 9300 7308WN 40 1.5748 0.010 0.0004 90 3.5433 0.015 0.0006 23 0.9055 0.12 0.005 1.5 0.059 0.667 1.47 30200 6800 50600 11400 7309WN 45 1.7717 0.010 0.0004 100 3.9370 0.015 0.0006 25 0.9843 0.12 0.005 1.5 0.059 0.885 1.95 39900 9000 66600 15000 7310WN 50 1.9685 0.010 0.0004 110 4.3307 0.015 0.0006 27 1.0630 0.12 0.005 2.0 0.079 1.139 2.51 47900 10800 76800 17300 7311WN 55 2.1654 0.010 0.0004 120 4.7244 0.015 0.0006 29 1.1417 0.15 0.006 2.0 0.079 1.592 3.51 56400 12700 88800 20000 7312WN 60 2.3622 0.010 0.0004 130 5.1181 0.018 0.0007 31 1.2205 0.15 0.006 2.0 0.079 1.969 4.34 64800 14600 101000 22800 7313WN 65 2.5591 0.010 0.0004 140 5.5118 0.018 0.0007 33 1.2992 0.15 0.006 2.0 0.079 2.477 5.46 75500 17000 115000 26000 7314WN 70 2.7559 0.010 0.0004 150 5.9055 0.018 0.0007 35 1.3780 0.15 0.006 2.0 0.079 2.676 5.90 85700 19300 128000 29000 7315WN 75 2.9528 0.010 0.0004 160 6.2992 0.025 0.0010 37 1.4567 0.15 0.006 2.0 0.079 3.452 7.61 98000 22000 142000 32000 7316WN 80 3.1496 0.010 0.0004 170 6.6929 0.025 0.0010 39 1.5354 0.15 0.006 2.0 0.079 4.504 9.92 108000 24500 153000 34500 7317WN 85 3.3465 0.013 0.0005 180 7.0866 0.025 0.0010 41 1.6124 0.20 0.008 2.5 0.098 4.940 10.88 122000 27500 166000 37500 7318WN 90 3.5433 0.013 0.0005 190 7.4803 0.030 0.0012 43 1.6929 0.20 0.008 2.5 0.098 6.247 13.76 135000 30500 177000 40000 7319WN MBR 95 3.7402 0.013 0.0005 200 7.8740 0.030 0.0012 45 1.7717 0.20 0.008 2.5 0.098 6.706 14.77 148000 33500 191000 43000 7320WN MBR 100 3.9370 0.013 0.0005 215 8.4646 0.030 0.0012 47 1.8504 0.20 0.008 2.5 0.098 8.227 18.12 177000 40000 217000 49000 7321WN MBR 105 4.1339 0.013 0.0005 225 8.8583 0.030 0.0012 49 1.9291 0.20 0.008 2.5 0.098 9.498 20.92 191000 43000 226000 51000 7322WN MBR 110 4.3307 0.013 0.0005 240 9.4488 0.030 0.0012 50 1.9685 0.20 0.008 2.5 0.098 10.892 23.99 226000 51000 253000 57000 7324WN MBR 120 4.7244 0.013 0.0005 260 10.2362 0.035 0.0014 55 2.1654 0.20 0.008 2.5 0.098 14.356 31.62 259000 58500 284000 64000 7326WN MBR 130 5.1181 0.018 0.0007 280 11.0236 0.035 0.0014 58 2.2835 0.25 0.010 3.0 0.118 17.339 38.19 302000 68000 315000 71000 7328WN MBR 140 5.5118 0.018 0.0007 300 11.8110 0.035 0.0014 62 2.4409 0.25 0.010 3.0 0.118 20.294 44.70 346000 78000 339000 76500 7330WN MBR 150 5.9055 0.018 0.0007 320 12.5984 0.040 0.0016 65 2.5591 0.25 0.010 3.0 0.118 24.907 54.86 390000 88000 368000 83000

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life.

D C d

D C d

Previous Page
Next Page