Home >> Ball Bearings Catalog >> Page D37

Ball Bearings Catalog - Page D37 Radial Ball Bearings

A D A

Radial and Angular Contact Ball Bearings

TIMKEN PRODUCTS CATALOG

D37

BIH SERIES - MAXIMUM CAPACITY TYPE

An inch-dimension series with extra large diameters. Maximum capacity design. Feature a counterbored outer ring to permit increased number of balls. Can carry thrust in one direction only, against the full shouldered side of the outer race. Compact sections for adaptability to applications where space is restricted.

DIMENSIONS - TOLERANCES BIH SERIES

Bearing Bore Outside Width Fillet Wt. Static Extended Number d Diameter C Radius

(1)

Load Dynamic tolerance D tolerance tolerance Rating Load +0.000 mm C

o

Rating +0.0000" CE

(2)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. 41BIH196 104.775 4.1250 0.020 0.0008 152.400 6.0000 0.025 0.0010 22.23 0.8750 0.20 0.008 2.5 0.10 1.411 3.11 63000 14000 65500 14600 42BIH196 107.950 4.2500 0.020 0.0008 152.400 6.0000 0.025 0.0010 22.23 0.8750 0.20 0.008 2.5 0.10 1.321 2.91 71000 16000 72000 16300 43BIH206 111.125 4.3750 0.020 0.0008 158.750 6.2500 0.025 0.0010 22.23 0.8750 0.20 0.008 2.5 0.10 1.483 3.27 51000 11400 57000 12900 45BIH206 114.300 4.5000 0.020 0.0008 158.750 6.2500 0.025 0.0010 22.23 0.8750 0.20 0.008 2.5 0.10 1.383 3.05 75000 16600 73500 16600 46BIH216 117.475 4.6250 0.020 0.0008 165.100 6.5000 0.025 0.0010 22.23 0.8750 0.20 0.008 2.5 0.10 1.561 3.44 80000 18000 76500 17300 48BIH225 123.825 4.8750 0.025 0.0010 177.800 7.0000 0.025 0.0010 25.40 1.0000 0.25 0.010 2.5 0.10 2.209 4.87 104000 23200 100000 22400 50BIH225 127.000 5.0000 0.025 0.0010 177.800 7.0000 0.025 0.0010 25.40 1.0000 0.25 0.010 2.5 0.10 2.3 5.0 104000 23200 100000 22400 51BIH240 130.175 5.1250 0.025 0.0010 184.150 7.2500 0.030 0.0012 25.40 1.0000 0.25 0.010 2.5 0.10 2.5 5.5 108000 24000 102000 22800 52BIH240 133.350 5.2500 0.025 0.0010 184.150 7.2500 0.030 0.0012 25.40 1.0000 0.25 0.010 2.5 0.10 2.4 5.2 104000 23200 100000 22400 53BIH247 136.525 5.3750 0.025 0.0010 190.500 7.5000 0.030 0.0012 25.40 1.0000 0.25 0.010 2.5 0.10 2.6 5.7 112000 25000 104000 23200 55BIH247 139.700 5.5000 0.025 0.0010 190.500 7.5000 0.030 0.0012 25.40 1.0000 0.25 0.010 2.5 0.10 2.5 5.4 112000 25000 104000 23200 56BIH251 142.875 5.6250 0.025 0.0010 196.850 7.7500 0.030 0.0012 25.40 1.0000 0.25 0.010 2.5 0.10 2.7 5.9 116000 26000 106000 23600 57BIH251 146.050 5.7500 0.025 0.0010 196.850 7.7500 0.030 0.0012 25.40 1.0000 0.25 0.010 2.5 0.10 2.5 5.6 116000 26000 106000 23600 58BIH258 149.225 5.8750 0.025 0.0010 203.200 8.0000 0.030 0.0012 25.40 1.0000 0.25 0.010 2.5 0.10 2.8 6.1 118000 26500 108000 24000 60BIH258 152.400 6.0000 0.025 0.0010 203.200 8.0000 0.030 0.0012 25.40 1.0000 0.25 0.010 2.5 0.10 2.6 5.8 118000 26500 108000 24000 62BIH290 158.750 6.2500 0.025 0.0010 215.900 8.5000 0.030 0.0012 28.575 1.1250 0.25 0.010 3.0 0.12 3.5 7.7 146000 33500 134000 30000 65BIH298 165.100 6.5000 0.025 0.0010 222.250 8.7500 0.030 0.0012 28.575 1.1250 0.25 0.010 3.0 0.12 3.6 7.9 153000 34500 137000 30500 67BIH301 171.450 6.7500 0.025 0.0010 228.600 9.0000 0.030 0.0012 28.575 1.1250 0.25 0.010 3.0 0.12 3.7 8.2 160000 35500 137000 31000 70BIH309 177.800 7.0000 0.025 0.0010 241.300 9.5000 0.030 0.0012 31.750 1.2500 0.25 0.010 3.0 0.12 4.8 10.6 180000 40500 160000 35500 72BIH340 184.150 7.2500 0.030 0.0012 247.650 9.7500 0.030 0.0012 31.750 1.2500 0.31 0.012 3.0 0.12 4.9 10.8 186000 42500 160000 36000 75BIH348 190.500 7.5000 0.030 0.0012 254.000 10.0000 0.036 0.0014 31.750 1.2500 0.31 0.012 3.0 0.12 5.0 11.1 193000 43000 163000 36500 77BIH351 196.850 7.7500 0.030 0.0012 266.700 10.5000 0.036 0.0014 34.925 1.3750 0.31 0.012 3.0 0.12 6.3 13.9 228000 51000 193000 44000 80BIH359 203.200 8.0000 0.030 0.0012 273.050 10.7500 0.036 0.0014 34.925 1.3750 0.31 0.012 3.0 0.12 6.5 14.2 236000 53000 200000 45000 82BIH390 209.550 8.2500 0.030 0.0012 279.400 11.0000 0.036 0.0014 34.925 1.3750 0.31 0.012 3.0 0.12 6.6 10.6 245000 55000 200000 45500 85BIH391 215.900 8.5000 0.030 0.0012 292.100 11.5000 0.036 0.0014 38.100 1.5000 0.31 0.012 3.0 0.12 8.2 18.0 270000 61000 224000 50000 87BIH393 222.250 8.7500 0.030 0.0012 298.450 11.7500 0.036 0.0014 38.100 1.5000 0.31 0.012 3.0 0.12 8.4 18.5 270000 61000 224000 50000 90BIH401 228.600 9.0000 0.030 0.0012 304.800 12.0000 0.036 0.0014 38.100 1.5000 0.31 0.012 3.0 0.12 8.6 18.9 280000 63000 228000 51000 95BIH430 241.300 9.5000 0.030 0.0012 323.850 12.7500 0.036 0.0014 41.275 1.6250 0.36 0.014 4.0 0.16 10.6 23.4 315000 71000 255000 57000 100BIH439 254.00 10.0000 0.036 0.0014 336.550 13.2500 0.041 0.0016 41.275 1.6250 0.36 0.014 4.0 0.16 11.1 24.4 325000 73500 260000 58500 105BIH470 266.700 10.5000 0.036 0.0014 355.600 14.0000 0.041 0.0016 44.450 1.7500 0.36 0.014 4.0 0.16 13.5 29.8 400000 90000 300000 68000 110BIH479 279.400 11.0000 0.036 0.0014 368.300 14.5000 0.041 0.0016 44.450 1.7500 0.36 0.014 4.0 0.16 14.1 31.0 415000 93000 305000 69500 115BIH510 292.100 11.5000 0.036 0.0014 387.350 15.2500 0.041 0.0016 47.625 1.8750 0.36 0.014 5.0 0.20 16.9 37.2 465000 104000 335000 75000 120BIH519 304.800 12.0000 0.036 0.0014 406.400 16.0000 0.046 0.0018 50.800 2.0000 0.36 0.014 5.0 0.20 20.0 44.1 510000 116000 355000 80000 135BIH580 342.900 13.5000 0.041 0.0016 457.200 18.0000 0.046 0.0018 57.150 2.2500 0.41 0.016 5.0 0.20 27.9 61.6 655000 146000 425000 95000 140BIH588 355.600 14.0000 0.041 0.0016 469.900 18.5000 0.046 0.0018 57.150 2.2500 0.41 0.016 5.0 0.20 28.8 63.4 680000 150000 430000 96500

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life.

D C d

Previous Page
Next Page