Home >> Ball Bearings Catalog >> Page D36

Radial Ball Bearings - Ball Bearings Catalog Page D36

D A

BALL BEARINGS

D36

TIMKEN PRODUCTS CATALOG

XLS/BIC SERIES - CONRAD TYPE

An inch-dimension series with extra large diameters. Conrad or non-filling slot design. Compact sections for adaptability in applications where space is restricted.

DIMENSIONS - TOLERANCES

Bearing Bore Outside Width Fillet Wt. Static Extended Number d Diameter C Radius

(1)

Load Dynamic tolerance D tolerance tolerance Rating Load +0.000 mm C

o

Rating +0.0000" CE

(2)

to minus mm in. mm in. mm in. mm in. mm in. mm in. mm in. kg lbs. N lbs. N lbs. XLS44K 69.850 2.7500 0.015 0.0006 104.775 4.1250 0.015 0.0006 17.460 0.6875 0.13 0.005 1.2 0.047 0.449 0.99 22000 4900 28500 6400 XLS48K2 76.200 3.0000 0.015 0.0006 114.300 4.5000 0.015 0.0006 19.050 0.7500 0.13 0.005 1.2 0.047 0.567 1.25 33500 7500 44000 9800 XLS52K 82.550 3.2500 0.020 0.0008 120.650 4.7500 0.020 0.0008 19.050 0.7500 0.13 0.005 1.2 0.047 0.626 1.38 30000 6700 35500 8000 XLS56K 88.900 3.5000 0.020 0.0008 127.000 5.0000 0.020 0.0008 19.050 0.7500 0.13 0.005 1.7 0.065 0.671 1.48 31500 7100 36500 8150 XLS60K2 95.250 3.7500 0.020 0.0008 133.350 5.2500 0.020 0.0008 19.050 0.7500 0.13 0.005 1.6 0.063 0.712 1.57 34500 7800 39000 8650 XLS64K2 101.600 4.0000 0.020 0.0008 142.849 5.6240 0.025 0.0010 22.230 0.8750 0.13 0.005 2.0 0.080 0.794 1.75 41500 9500 47500 10600 41BIC196 104.648 4.1250 0.020 0.0008 152.400 6.0000 0.025 0.0010 22.230 0.8750 0.20 0.008 2.5 0.100 1.471 3.24 47500 10600 55000 12500 42BIC196 107.950 4.2500 0.020 0.0008 152.400 6.0000 0.025 0.0010 22.230 0.8750 0.20 0.008 2.5 0.100 1.374 3.03 47500 10600 55000 12500 43BIC206 111.125 4.3750 0.020 0.0008 158.750 6.2500 0.025 0.0010 22.230 0.8750 0.20 0.008 2.5 0.100 1.542 3.40 51000 11400 57000 12900 XLS72KD2 114.300 4.5000 0.020 0.0008 158.730 6.2490 0.025 0.0010 22.230 0.8750 0.20 0.008 2.0 0.080 1.121 2.47 54000 12000 60000 13400 45BIC206 114.300 4.5000 0.020 0.0008 158.750 6.2500 0.025 0.0010 22.230 0.8750 0.20 0.008 2.5 0.100 1.442 3.18 51000 11400 57000 12900 46BIC216 117.475 4.6250 0.020 0.0008 165.100 6.5000 0.025 0.0010 22.230 0.8750 0.20 0.008 2.5 0.100 1.615 3.56 54000 12000 58500 13200 47BIC216 120.650 4.7500 0.025 0.0010 165.100 6.5000 0.025 0.0010 22.230 0.8750 0.25 0.010 2.5 0.100 1.512 3.33 57000 12700 61000 13700 48BIC225 123.825 4.8750 0.025 0.0010 177.800 7.0000 0.025 0.0010 25.400 1.0000 0.25 0.010 2.5 0.100 2.254 4.97 65500 15000 75000 16600 XLS76K2 120.650 4.7500 0.025 0.0010 165.100 6.5000 0.025 0.0010 22.230 0.8750 0.25 0.010 1.7 0.065 1.157 2.55 57000 12700 61000 13700 XLS80K2 127.000 5.0000 0.025 0.0010 177.775 6.9990 0.025 0.0010 25.400 1.0000 0.25 0.010 2.0 0.080 1.611 3.55 67000 15000 72000 16300 50BIC225 127.000 5.0000 0.025 0.0010 177.800 7.0000 0.025 0.0010 25.400 1.0000 0.25 0.010 2.5 0.100 2.3 5.0 65500 15000 75000 16600 51BIC240 130.175 5.1250 0.025 0.0010 184.150 7.2500 0.030 0.0012 25.400 1.0000 0.25 0.010 2.5 0.100 2.5 5.5 69500 15600 76500 17300 52BIC240 133.350 5.2500 0.025 0.0010 184.150 7.2500 0.030 0.0012 25.400 1.0000 0.25 0.010 2.5 0.100 2.4 5.2 69500 15600 76500 17300 53BIC247 136.525 5.3750 0.025 0.0010 190.500 7.5000 0.030 0.0012 25.400 1.0000 0.25 0.010 2.5 0.100 2.6 5.7 75000 16600 80000 17600 55BIC247 139.700 5.5000 0.025 0.0010 190.500 7.5000 0.030 0.0012 25.400 1.0000 0.25 0.010 2.5 0.100 2.5 5.4 75000 16600 80000 17600 56BIC251 142.875 5.6250 0.025 0.0010 196.850 7.7500 0.030 0.0012 25.400 1.0000 0.25 0.010 2.5 0.100 2.7 5.9 75000 16600 80000 17600 57BIC251 146.050 5.7500 0.025 0.0010 196.850 7.7500 0.030 0.0012 25.400 1.0000 0.25 0.010 2.5 0.100 2.5 5.6 75000 16600 80000 17600 58BIC258 149.225 5.8750 0.025 0.0010 203.200 8.0000 0.030 0.0012 25.400 1.0000 0.25 0.010 2.5 0.100 2.8 6.1 78000 17300 81500 18000 60BIC258 152.400 6.0000 0.025 0.0010 203.200 8.0000 0.030 0.0012 25.400 1.0000 0.25 0.010 2.5 0.100 2.6 5.8 78000 17300 81500 18000 62BIC290 158.750 6.2500 0.025 0.0010 215.900 8.5000 0.030 0.0012 28.575 1.1250 0.25 0.010 3.0 0.120 3.5 7.7 104000 23200 106000 23600 65BIC298 165.100 6.5000 0.025 0.0010 222.250 8.7500 0.030 0.0012 28.575 1.1250 0.25 0.010 3.0 0.120 3.6 7.9 98000 22000 102000 22800 67BIC301 171.450 6.7500 0.025 0.0010 228.600 9.0000 0.030 0.0012 28.575 1.1250 0.25 0.010 3.0 0.120 3.7 8.2 104000 23200 104000 23600 70BIC309 177.800 7.0000 0.025 0.0010 241.300 9.5000 0.030 0.0012 31.750 1.2500 0.25 0.010 3.0 0.120 4.8 10.6 116000 26000 118000 26500 72BIC340 184.150 7.2500 0.030 0.0012 247.650 9.7500 0.030 0.0012 31.750 1.2500 0.31 0.012 3.0 0.120 4.9 10.8 122000 27500 122000 27000 75BIC348 190.500 7.5000 0.030 0.0012 254.000 10.0000 0.036 0.0014 31.750 1.2500 0.31 0.012 3.0 0.120 5.0 11.1 122000 27500 122000 27000 77BIC351 196.850 7.7500 0.030 0.0012 266.700 10.5000 0.036 0.0014 34.925 1.3750 0.31 0.012 3.0 0.120 6.3 13.9 146000 32500 143000 32500 80BIC359 203.200 8.0000 0.030 0.0012 273.050 10.7500 0.036 0.0014 34.925 1.3750 0.31 0.012 3.0 0.120 6.5 14.2 146000 32500 143000 32500 82BIC390 209.550 8.2500 0.030 0.0012 279.400 11.0000 0.036 0.0014 34.925 1.3750 0.31 0.012 3.0 0.120 6.6 14.6 153000 34500 150000 33500 85BIC391 215.900 8.5000 0.030 0.0012 292.100 11.5000 0.036 0.0014 38.100 1.5000 0.31 0.012 3.0 0.120 8.2 18.0 166000 37500 163000 36500 87BIC393 222.250 8.7500 0.030 0.0012 298.450 11.7500 0.036 0.0014 38.100 1.5000 0.31 0.012 3.0 0.120 8.4 18.5 176000 40000 170000 38000 90BIC401 228.600 9.0000 0.030 0.0012 304.800 12.0000 0.036 0.0014 38.100 1.5000 0.31 0.012 3.0 0.120 8.6 18.9 176000 40000 166000 37500 95BIC430 241.300 9.5000 0.030 0.0012 323.850 12.7500 0.041 0.0016 41.275 1.6250 0.36 0.014 4.0 0.160 10.6 23.4 200000 45000 190000 42500 100BIC439 254.000 10.0000 0.036 0.0014 336.550 13.2500 0.041 0.0016 41.275 1.6250 0.36 0.014 4.0 0.160 11.1 24.4 212000 47500 193000 43000 105BIC470 266.700 10.5000 0.036 0.0014 355.600 14.0000 0.041 0.0016 44.450 1.7500 0.36 0.014 4.0 0.160 13.5 29.8 255000 57000 224000 50000 110BIC479 279.400 11.0000 0.036 0.0014 368.300 14.5000 0.041 0.0016 44.450 1.7500 0.36 0.014 4.0 0.160 14.1 31.0 255000 57000 220000 50000 115BIC510 292.100 11.5000 0.036 0.0014 387.350 15.2500 0.041 0.0016 47.625 1.8750 0.36 0.014 5.0 0.200 16.9 37.2 280000 64000 240000 54000 120BIC519 304.800 12.0000 0.036 0.0014 406.400 16.0000 0.046 0.0018 50.800 2.0000 0.36 0.014 5.0 0.200 20.0 44.1 315000 71000 255000 58500 125BIC550 317.500 12.5000 0.041 0.0016 419.100 16.5000 0.046 0.0018 50.800 2.0000 0.41 0.016 5.0 0.200 20.7 45.7 325000 73500 265000 60000 135BIC580 342.900 13.5000 0.041 0.0016 457.200 18.0000 0.046 0.0018 57.150 2.2500 0.41 0.016 5.0 0.200 27.9 61.6 415000 93000 315000 71000 140BIC588 355.600 14.0000 0.041 0.0016 469.900 18.5000 0.046 0.0018 57.150 2.2500 0.41 0.016 5.0 0.200 28.8 63.4 415000 93000 310000 69500 145BIC610 368.300 14.5000 0.041 0.0016 495.300 19.5000 0.046 0.0018 63.500 2.5000 0.41 0.016 5.0 0.200 37.4 82.5 490000 110000 355000 80000 150BIC613 381.000 15.0000 0.041 0.0016 508.000 20.0000 0.051 0.0020 63.500 2.5000 0.41 0.016 5.0 0.200 38.5 84.8 490000 110000 355000 80000 155BIC615 393.700 15.5000 0.041 0.0016 520.700 20.5000 0.051 0.0020 63.500 2.5000 0.41 0.016 5.0 0.200 39.5 87.1 490000 110000 345000 78000 160BIC647 406.400 16.0000 0.046 0.0018 546.100 21.5000 0.051 0.0020 69.850 2.7500 0.46 0.018 5.0 0.200 48.8 107.6 585000 132000 400000 90000 165BIC660 419.100 16.5000 0.046 0.0018 558.800 22.0000 0.051 0.0020 69.850 2.7500 0.46 0.018 5.0 0.200 50.2 110.6 620000 137000 415000 93000 170BIC661 431.800 17.0000 0.046 0.0018 571.500 22.5000 0.051 0.0020 69.850 2.7500 0.46 0.018 5.0 0.200 51.4 113.3 620000 137000 415000 93000 175BIC680 444.500 17.5000 0.046 0.0018 596.900 23.5000 0.051 0.0020 76.200 3.0000 0.46 0.018 5.0 0.200 63.8 140.8 710000 160000 455000 102000 180BIC687 457.200 18.0000 0.046 0.0018 609.600 24.0000 0.051 0.0020 76.200 3.0000 0.46 0.018 5.0 0.200 65.3 144.0 710000 160000 455000 102000 185BIC695 469.900 18.5000 0.046 0.0018 622.300 24.5000 0.051 0.0020 76.200 3.0000 0.46 0.018 5.0 0.200 66.8 147.3 710000 160000 455000 102000 190BIC696 482.600 19.0000 0.046 0.0018 647.700 25.5000 0.076 0.0030 82.550 3.2500 0.46 0.018 5.0 0.200 80.7 177.9 800000 180000 500000 112000 195BIC710 495.300 19.5000 0.051 0.0020 660.400 26.0000 0.076 0.0030 82.550 3.2500 0.46 0.018 5.0 0.200 82.4 181.7 800000 180000 500000 112000 200BIC717 508.000 20.0000 0.051 0.0020 673.100 26.5000 0.076 0.0030 82.550 3.2500 0.51 0.020 5.0 0.200 84.3 185.9 850000 190000 510000 114000 205BIC725 520.700 20.5000 0.051 0.0020 698.500 27.5000 0.076 0.0030 88.900 3.5000 0.51 0.020 5.0 0.200 97.5 215.0 965000 216000 570000 129000 210BIC726 533.400 21.0000 0.051 0.0020 711.200 28.0000 0.076 0.0030 88.900 3.5000 0.51 0.020 5.0 0.200 99.7 219.8 1020000 228000 585000 132000

(1)

Maximum shaft or housing fillet radius that bearing corners will clear.

(2)

Based on 10

6

revolutions of calculated fatigue life.

D C d

Previous Page
Next Page