Home >> Ball Bearings Catalog >> Page D34

Radial Ball Bearings - Ball Bearings Catalog Page D34

D A

BALL BEARINGS

D34

TIMKEN PRODUCTS CATALOG

2.0472" 2.0467" 52.000 51.986 .515" .510" 13.080 12.950 .5906" .5856" 15.000 14.874 1.375" 1.370" 34.920 34.800 2.4409" 2.4404" 62.000 61.986 1.1811" 1.1807" 30.000 29.990 .6299" .6249" 16.000 15.872 .9449" .9399" 24.000 23.873 2.8346" 2.8341" 72.000 71.986 1.2530" 1.2525" 31.826 31.814 .6693" .6643" 17.000 16.873 .9843" .9793" 25.000 24.874

2.8346

"

2.8341

"

72.000 71.986 1.3780" 1.3775" 35.000 34.988 .6693" .6643" 17.000 16.873 .9843" .9793" 25.000 24.874

.8661" .8611" 22.000 21.872 3.1496" 3.1491" 80.000 79.987 SPHERICAL DIA. 1.4380" 1.4375" 36.525 36.512

1.1880" 1.1830" 30.175 30.048 1.4375" 1.4325" 36.512 36.386 3.3760" 3.3750" 85.750 85.725 1.185" 1.175" 30.10 29.84 SQUARE 3.443" 3.433" 87.450 87.200 4.077" 4.076" 103.560 103.530 1.536" 1.526" 39.010 38.760 SQUARE 1.438" 1.433" 36.53 36.40 1.750" 1.745" 44.45 44.32 4.130" 4.120" 104.90 104.65 .7480" .7430" 19.000 18.872 2.016" 51.21 .672" 17.07 2.8346" 2.8341" 72.000 71.986 SPHERICAL DIA. 2.109" 53.59 1.2505" 1.2500" 31.763 31.750 1.484" 37.690

FARM RADIAL SPECIALS

( continued)

BEARING NUMBER 205KRR6

SPECIAL FEATURES

1

/2 in. Bore Extended inner ring

TYPICAL APPLICATIONS

Potato Harvester

BEARING NUMBER 208NPPB5

SPECIAL FEATURES

1

7

/16 in. Bore PP Seals with shroud cap

TYPICAL APPLICATIONS

Baler Crank Pin

BEARING NUMBER 206KP2 SPECIAL FEATURES

Tri-Ply Seal on one side with shroud cap

TYPICAL APPLICATIONS

Combine

BEARING NUMBER 208PPB12 SPECIAL FEATURES

1 /8 in. Square Bore Molded Tri-Ply seal Heavy outer ring

TYPICAL APPLICATIONS

Disk Harrow

BEARING NUMBER 207KRR14

SPECIAL FEATURES

1 /4 in. Bore

TYPICAL APPLICATIONS

Disk Harrow Transport Wheel

BEARING NUMBER W211PPB6

SPECIAL FEATURES

1 /2 in. Square Bore Tri-Ply seal with shroud cap Heavy outer ring

TYPICAL APPLICATIONS

Disk Harrow

BEARING NUMBER 207KYY

SPECIAL FEATURES

Molded double lip seal

TYPICAL APPLICATIONS

Disk Harrow Transport Wheel

BEARING NUMBER G1104KRXB2

SPECIAL FEATURES

Oil Seal on one side

TYPICAL APPLICATIONS

Chain Case

Previous Page
Next Page