Home >> Ball Bearings Catalog >> Page D31

Ball Bearings Catalog - Page D31 Radial Ball Bearings

A D A

Radial and Angular Contact Ball Bearings

TIMKEN PRODUCTS CATALOG

D31

D B d C G D B C G F B C G B C G B C G B C G B G

d A

DIMENSIONS - TOLERANCES

Bearing Type Hex Hex Bore Outside Diameter Width F G Balls Wt. Static Extended Number Shaft A d D Load Dynamic Size tolerance tolerance +0.000 mm -0.12 mm Rating Load -0.00 mm Across +0.000 mm +0.0000" -.005" CO Rating Across +0.000" corners +0.0000" C B CE

(3)

Flats to plus min. to minus Outer Inner No. Size mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. mm in. in. kg lbs. N lbs. N lbs.

NON-RELUBRICATABLE TYPE

202KRR3 1

9

/16 14.30 0.563 0.13 0.005 16.46 0.648 35 1.3780 0.013 0.0005 11 0.433 13.00 0.512 - - - - 8

7

/32 0.054 0.12 4400 1000 10600 2360 204KRR2 1

11

/16 17.65 0.695 0.13 0.005 20.22 0.796 47 1.8504 0.013 0.0005 14 0.551 20.96 0.825 - - - - 8

5

/16 0.145 0.32 6200 1400 14300 3200 205KRR2 1

7

/8 22.25 0.876 0.13 0.005 25.65 1.010 52 2.0472 0.013 0.0005 15 0.591 25.40 1.000 - - - - 9

5

/16 0.200 0.44 6950 1560 15600 3450 205KRRB2 2

7

/8 22.25 0.876 0.13 0.005 25.65 1.010 52 2.0472 0.013 0.0005 15 0.591 25.40 1.000 - - - - 9

5

/16 0.200 0.44 6950 1560 15600 3450 205PPB13

(1)

2

7

/8 22.25 0.876 0.13 0.005 25.65 1.010 52 2.0472 0.013 0.0005 15 0.591 25.40 1.000 42.67 1.680 20.19 0.795 9

5

/16 0.200 0.44 6950 1560 15600 3450 206KPP3

(1)

1 1 25.43 1.001 0.13 0.005 29.31 1.154 62 2.4409 0.013 0.0005 16 0.630 24.00 0.945 52.07 2.050 19.56 0.770 9

3

/8 0.345 0.76 10000 2280 21600 4800 206KPPB3

(1)

2 1 25.43 1.001 0.13 0.005 29.31 1.154 62 2.4409 0.013 0.0005 18 0.709 24.00 0.945 52.07 2.050 19.56 0.770 9

3

/8 0.345 0.76 10000 2280 21600 4800 206KRR6 1 1 25.43 1.001 0.13 0.005 29.31 1.154 62 2.4409 0.013 0.0005 16 0.630 24.00 0.945 52.07 2.050 19.56 0.770 9

3

/8 0.341 0.75 10000 2280 21600 4800 206KRRB6 2 1 25.43 1.001 0.13 0.005 29.31 1.154 62 2.4409 0.013 0.0005 18 0.709 24.00 0.945 52.07 2.050 19.56 0.770 9

3

/8 0.341 0.75 10000 2280 21600 4800 207KPP3 1 1

1

/4 31.77 1.251 0.13 0.005 36.40 1.433 72 2.8346 0.013 0.0005 17 0.669 37.70 1.484 60.35 2.376 19.68 0.775 9

7

/16 0.454 1.00 13700 3050 28500 6400 207KPPB3 2 1

1

/4 31.77 1.251 0.13 0.005 36.40 1.433 72 2.8346 0.013 0.0005 17 0.669 25.00 0.984 60.35 2.376 19.68 0.775 9

7

/16 0.395 0.87 13700 3050 28500 6400 207KRRB9 2 1

1

/8 28.60 1.126 0.13 0.005 32.97 1.298 72 2.8346 0.013 0.0005 17 0.669 37.70 1.484 60.35 2.376 19.68 0.775 9

7

/16 0.454 1.00 13700 3050 28500 6400 207KRRB12 2 1

1

/8 28.60 1.126 0.13 0.005 32.97 1.298 72 2.8346 0.013 0.0005 17 0.669 25.00 0.984 60.35 2.376 19.68 0.775 9

7

/16 0.395 0.87 13700 3050 28500 6400 207KRR17 1 1

1

/4 31.77 1.251 0.13 0.005 36.65 1.443 72 2.8346 0.013 0.0005 17 0.669 25.00 0.984 60.35 2.376 19.68 0.775 9

7

/16 0.395 0.87 13700 3050 28500 6400 207KRRB17 2 1

1

/4 31.77 1.251 0.13 0.005 36.65 1.443 72 2.8346 0.013 0.0005 17 0.669 25.00 0.984 60.35 2.376 19.68 0.775 9

7

/16 0.395 0.87 13700 3050 28500 6400 W208PPB16

(1)

2 1

1

/4 31.77 1.251 0.13 0.005 36.65 1.443 80 3.1496 0.013 0.0005 18 0.709 36.53 1.438 68.43 2.694 25.27 0.995 9

1

/2 0.658 1.45 17600 4000 36000 8150 W208KRRB6 2 1

3

/8 34.95 1.376 0.13 0.005 40.30 1.587 80 3.1496 0.013 0.0005 21 0.827 36.53 1.438 68.43 2.694 23.54 0.927 9

1

/2 .- - 17600 4000 36000 8150 W208KRR8 1 1

1

/4 31.77 1.251 0.13 0.005 36.65 1.443 80 3.1496 0.013 0.0005 18 0.709 36.53 1.438 68.43 2.694 20.45 0.805 9

1

/2 0.658 1.45 17600 4000 36000 8150 209KRRB2 2 1

1

/2 38.12 1.501 0.13 0.005 43.99 1.732 85 3.3456 0.015 0.0006 19 0.748 30.00 1.181 73.86 2.908 23.27 0.916 9

1

/2 0.576 1.27 17600 4000 36000 8150 W210PPB7

(1)

2 1

5

/8 41.30 1.626 0.13 0.005 47.65 1.876 90 3.5433 0.015 0.0006 30.18 1.188 30.18 1.188 - - - - 10

1

/2 0.794 1.75 19600 4500 39000 8800

RELUBRICATABLE TYPE

G206KPP4

(1)

3 1 25.43 1.001 0.13 0.005 29.26 1.152 62 2.4409 0.13 0.005 18 0.709 24.00 0.945 - - - - 9

3

/8 0.281 0.62 10000 2280 21600 4800 G206KPPB4

(1)

4 1 25.43 1.001 0.13 0.005 29.26 1.152 62 2.4409 0.13 0.005 18 0.709 24.00 0.945 52.07 2.050 19.56 0.770 9

3

/8 0.277 0.61 10000 2280 21600 4800 G206KRRB6 4 1 25.43 1.001 0.13 0.005 29.26 1.152 62 2.4409 0.13 0.005 18 0.709 24.00 0.945 52.07 2.050 19.56 0.770 9

3

/8 0.268 0.59 10000 2280 21600 4800 G207KPPB2

(1)

4 1

1

/8 28.60 1.126 0.13 0.005 32.97 1.298 72 2.8346 0.13 0.005 19 0.748 37.70 1.484 60.32 2.375 25.40 1.000 9

7

/16 0.454 1.00 13700 3050 28500 6400 GW208KRRB5 4 1

1

/4 31.77 1.251 0.13 0.005 36.65 1.443 80 3.1496 0.13 0.005 21 0.827 36.51 1.438 60.35 2.694 22.43 0.883 9

1

/2 0.635 1.40 17600 4000 36000 8150 GW208PPB22

(1)

2 1

1

/4 31.88 1.255 0.13 0.005 36.75 1.447 80 3.1496 0.13 0.005 21 0.827 36.51 1.438 52.07 2.050 28.32 1.115 9

1

/2 0.681 1.50 17600 4000 36000 8150 GC1200KPPB2

(1)

1

3

/4 44.48 1.751 0.13 0.005 51.31 2.020 100 3.9370 0.015 0.0006 25

(2)

0.984 57.15 2.250 86.11 3.390 29.01 1.142 10

9

/16 1.521 3.35 19600 4500 39000 8800

(1)

Tri-Ply Seal bearing.

(2)

Inner and outer ring tolerance is .00 mm to -15 mm (.000" to -.006").

(3)

Based on 10

6

revolutions of calculated fatigue life.

Type 1 Type 2 Type 3 Type 4

HEX BORE BEARINGS

Designed to be used for outer or inner ring rotation in low-speed, moderately-loaded applications, primarily in agricultural implements and conveyors. Tolerances of the hex bore are suitable for mounting on cold rolled hex shafting. Main advantage is ease of mounting. Except for axial positioning by adjacent parts, no collars, setscrews or other locking devices are required to lock the inner ring to the hex shaft. Utilize the R-Type shroud seal.

Previous Page
Next Page